ADS1174
Vierfach-Analog-Digital-Wandler, 16 Bit, mit simultaner Abtastung
ADS1174
- Simultaneously Sample Four/Eight Channels
- Selectable Operating Modes:
High-Speed: 52kSPS Data Rate, 31mW/ch
Low-Power: 10kSPS Data Rate, 7mW/ch - AC Performance:
25kHz Bandwidth
97dB SNR
-105dB THD - DC Performance:
2µV/°C Offset Drift
2ppm/°C Gain Drift - Digital Filter:
Linear Phase Response
Passband Ripple: ±0.005dB
Stop Band Attenuation: 100dB - Selectable SPI or Frame Sync Serial Interface
- Simple Pin-Driven Control
- Low Sampling Aperture Error
- Specified from -40°C to +105°C
- Analog Supply: 5V
- I/O Supply: 1.8V to 3.3V
- Digital Core Supply: 1.8V
- APPLICATIONS
- 3-Phase Power Monitors
- Defibrillators and ECG Monitors
- Coriolis Flow Meters
- Vibration/Modal Analysis
PowerPAD is a trademark of Texas Instruments.
SPI is a trademark of Motorola, Inc.
The ADS1174 (quad) and ADS1178 (octal) are multiple delta-sigma (ΔΣ) analog-to-digital converters (ADCs) with data rates up to 52k samples-per-second (SPS), which allow synchronous sampling of four and eight channels. These devices use identical packages, and are also compatible with the high-performance 24-bit ADS1274 and ADS1278, permitting drop-in upgrades.
The delta-sigma architecture offers near ideal 16-bit ac performance (97dB SNR, -105dB THD, 1LSB linearity) combined with 0.005dB passband ripple and linear phase response.
The high-order, chopper-stabilized modulator achieves very low drift (2µV/°C offset, 2ppm/°C gain) and low noise (1LSBPP). The on-chip finite impulse response (FIR) filter provides a usable signal bandwidth up to 90% of the Nyquist rate with 100dB of stop band attenuation while suppressing modulator and signal out-of-band noise.
Two operating modes allow for optimization of speed and power: High-speed mode (31mW/Ch at 52kSPS), and Low-power mode (7mW/Ch at 10kSPS).
A SYNC input control pin allows the device conversions to be started and synchronized to an external event. SPI and Frame-Sync serial interfaces are supported. The device is fully specified over the extended industrial range (40°C to +105°C) and is available in an HTQFP-64 PowerPAD package.
Ähnliche Produkte, die für Sie interessant sein könnten
Selbe Funktionalität wie der verglichene Baustein bei gleicher Anschlussbelegung
Technische Dokumentation
Typ | Titel | Datum | ||
---|---|---|---|---|
* | Data sheet | Quad/Octal, Simultaneous Sampling, 16-Bit Analog-to-Digital Converters datasheet (Rev. B) | 12 Sep 2008 | |
Application note | Digital Filter Types in Delta-Sigma ADCs (Rev. A) | PDF | HTML | 29 Mär 2023 | |
E-book | Fundamentals of Precision ADC Noise Analysis | 19 Jun 2020 | ||
Analog Design Journal | How delta-sigma ADCs work, Part 1 (Rev. A) | 19 Sep 2016 | ||
White paper | Voltage-reference impact on total harmonic distortion | 01 Aug 2016 | ||
Analog Design Journal | How delta-sigma ADCs work, Part 2 | 09 Nov 2011 |
Design und Entwicklung
Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.
ADS117XSW-LINUX — ADS117x-Linux-Treiber
Linux Mainline Status
(...)
ADS1X7X-EXCEL-CALC-TOOL — ADS1x7x Design Calculator
- The ADS1x7x Excel calculator tool provides the user with several easy-to-use tools to simplify the configuration of ADS1x7x devices. The tool helps the user understand different settings and operating modes that aid in optimizing a design with ADS1x7x wide-bandwidth analog-to-digital converters (...)
Unterstützte Produkte und Hardware
Produkte
Präzisions-ADCs
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Unterstützte Produkte und Hardware
Produkte
Präzisionsoperationsverstärker (Vos < 1 mV)
Universal-Operationsverstärker
Audio-Operationsverstärker
Transimpedanzverstärker
Hochgeschwindigkeits-Operationsverstärker (Transitfrequenz ≥ 50 MHz)
Leistungsoperationsverstärker
Videoverstärker
Leitungstreiber
Transkonduktanzverstärker & Lasertreiber
Voll differenzielle Verstärker
Präzisions-ADCs
Biosensorik-AFEs
Highspeed-ADCs (≥ 10 MSPS)
Empfänger
Touchscreen-Controller
Differenzverstärker
Instrumentenverstärker
Audio-Leitungsempfänger
Analoge Strommessverstärker
Digitale Leistungsmonitore
Analoge Strommessverstärker mit integriertem Shunt-Widerstand
Digitale Leistungsmonitore mit integriertem Shunt-Widerstand
Die- & Wafer-Services
PSPICE-FOR-TI — PSpice® für TI Design-und Simulationstool
TINA-TI — SPICE-basiertes analoges Simulationsprogramm
Gehäuse | Pins | CAD-Symbole, Footprints und 3D-Modelle |
---|---|---|
HTQFP (PAP) | 64 | Ultra Librarian |
Bestellen & Qualität
- RoHS
- REACH
- Bausteinkennzeichnung
- Blei-Finish/Ball-Material
- MSL-Rating / Spitzenrückfluss
- MTBF-/FIT-Schätzungen
- Materialinhalt
- Qualifikationszusammenfassung
- Kontinuierliches Zuverlässigkeitsmonitoring
- Werksstandort
- Montagestandort
Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.
Support und Schulungen
TI E2E™-Foren mit technischem Support von TI-Ingenieuren
Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.
Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support.