DAC53202
Intelligenter DAC, 10 Bit, 2 Kanäle, Spannungs-/Stromausgang, mit Hi-Z, EEPROM und Wellenformgenerat
DAC53202
- Programmable voltage or current outputs with flexible configuration:
- Voltage outputs:
- 1 LSB INL and DNL (10-bit and 8-bit)
- Gains of 1x, 1.5x, 2x, 3x, and 4x
- Current outputs:
- 1 LSB INL and DNL (8-bit)
- ±25 µA, ±50 µA, ±125 µA, ±250 µA output range options
- Voltage outputs:
- Programmable comparator mode for all channels
- High-impedance output when VDD is off
- High-impedance and resistive pulldown power-down modes
- 50-MHz SPI-compatible interface
- Automatically detected I2C, PMBus™, or SPI interface
- 1.62-V VIH with VDD = 5.5 V
- General-purpose input/output (GPIO) configurable as multiple functions
- Predefined waveform generation: sine, cosine, triangular, sawtooth
- User-programmable nonvolatile memory (NVM)
- Internal, external, or power-supply as reference
- Wide operating range:
- Power supply: 1.8 V to 5.5 V
- Temperature: –40˚C to +125˚C
- Tiny package: 16-pin WQFN (3 mm × 3 mm)
The 12-bit DAC63202 and 10-bit DAC53202 ( DACx3202) are a pin-compatible family of dual-channel, buffered, voltage-output and current-output smart digital-to-analog converters (DACs). The DACx3202 devices support Hi-Z power-down mode and Hi-Z output during power-off conditions. The DAC outputs provide a force-sense option for use as a programmable comparator and current sink. The multifunction GPIO, function generation, and NVM enable these smart DACs for processor-less applications and design reuse. These devices automatically detect I2C, PMBus, and SPI interfaces and contain an internal reference.
The feature set combined with the tiny package and low power make these smart DACs an excellent choice for applications such as voltage margining and scaling, dc set-point for biasing and calibration, and waveform generation.
Technische Dokumentation
Typ | Titel | Datum | ||
---|---|---|---|---|
* | Data sheet | DACx3202 12-Bit and 10-Bit, Dual, Voltage and Current Output Smart DACs With Auto-Detected I2C, PMBus™, or SPI Interface datasheet | PDF | HTML | 11 Mai 2022 |
Product overview | Smart DAC Product Selection Guide | PDF | HTML | 01 Jul 2024 | |
Circuit design | Voltage Margining and Scaling Circuit with a Voltage Output Smart DAC (Rev. A) | PDF | HTML | 17 Apr 2024 | |
Circuit design | Voltage Margining and Scaling Circuit With Current Output Smart DAC (Rev. A) | PDF | HTML | 16 Apr 2024 | |
Circuit design | Negative Voltage Margining and Scaling Circuit With Voltage Output Smart DAC (Rev. A) | PDF | HTML | 14 Jun 2023 | |
Application note | A Basic Guide to I2C | PDF | HTML | 08 Nov 2022 | |
EVM User's guide | DAC63204EVM User's Guide | PDF | HTML | 09 Nov 2021 |
Design und Entwicklung
Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.
DAC63204EVM — DAC63204-Evaluierungsmodul für Vierkanal-, 12-Bit-, VOUT- und IOUT-Smart-DAC
Das Evaluierungsmodul DAC63204 (EVM) ist eine Plattform zur Leistungsbewertung der kommerziellen gepufferten Spannungs- und Stromausgangs-Digital-Analog-Wandler (DACs) mit DAC63204, DAC53204 und DAC43204 (DACx3204) in einer Vielzahl von Konfigurationen.
DAC63204EVM verfügt über eine GUI zur (...)
ANALOG-ENGINEER-CALC — Rechner für Analogtechniker
DACX3X0X-PWR-CALC — DACx3x0x family power-consumption calculator tool
Unterstützte Produkte und Hardware
Produkte
Präzisions-DACs (≤ 10 MSPS)
DACX3X0X-SINEWAVE-CALC — DACx3x0x family sine-wave calculator tool
Unterstützte Produkte und Hardware
Produkte
Präzisions-DACs (≤ 10 MSPS)
PSPICE-FOR-TI — PSpice® für TI Design-und Simulationstool
TINA-TI — SPICE-basiertes analoges Simulationsprogramm
Gehäuse | Pins | CAD-Symbole, Footprints und 3D-Modelle |
---|---|---|
WQFN (RTE) | 16 | Ultra Librarian |
Bestellen & Qualität
- RoHS
- REACH
- Bausteinkennzeichnung
- Blei-Finish/Ball-Material
- MSL-Rating / Spitzenrückfluss
- MTBF-/FIT-Schätzungen
- Materialinhalt
- Qualifikationszusammenfassung
- Kontinuierliches Zuverlässigkeitsmonitoring
- Werksstandort
- Montagestandort
Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.
Support und Schulungen
TI E2E™-Foren mit technischem Support von TI-Ingenieuren
Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.
Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support.