Produktdetails

Resolution (Bits) 8 Sample rate (max) (ksps) 2000 Number of input channels 2 Interface type SPI Architecture SAR Input type Pseudo-Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features Small Size Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 7.5 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.5 SNR (dB) 49 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.5
Resolution (Bits) 8 Sample rate (max) (ksps) 2000 Number of input channels 2 Interface type SPI Architecture SAR Input type Pseudo-Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features Small Size Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 7.5 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.5 SNR (dB) 49 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.5
WQFN (RTE) 16 9 mm² 3 x 3
  • Sample rate: 2 MSPS
  • Pin-compatible family: 12-, 10-, 8-bit
  • High resolution, high throughput:
    • ADS7947: 12 bit, 2.1 MSPS
    • ADS7948: 10 bit, 2.57 MSPS
    • ADS7949: 8 bit, 3 MSPS
  • Excellent performance:
    • No missing codes
    • INL: 1 LSB (max)
    • SNR: 72 dB (min)
  • Low power:
    • 7.5 mW at 2-MSPS operation
    • Auto power-down at lower speeds:
      • 3.8 mW at 500 kSPS
      • 0.8 mW at 100 kSPS
      • 0.16 mW at 20 kSPS
  • Wide supply range:
    • Analog: 2.7 V to 5.5 V
    • Digital: 1.65 V to AVDD
  • SPI-compatible serial interface
  • Extended temperature range: –40°C to +125°C
  • Tiny footprint: 3-mm × 3-mm WQFN
  • Sample rate: 2 MSPS
  • Pin-compatible family: 12-, 10-, 8-bit
  • High resolution, high throughput:
    • ADS7947: 12 bit, 2.1 MSPS
    • ADS7948: 10 bit, 2.57 MSPS
    • ADS7949: 8 bit, 3 MSPS
  • Excellent performance:
    • No missing codes
    • INL: 1 LSB (max)
    • SNR: 72 dB (min)
  • Low power:
    • 7.5 mW at 2-MSPS operation
    • Auto power-down at lower speeds:
      • 3.8 mW at 500 kSPS
      • 0.8 mW at 100 kSPS
      • 0.16 mW at 20 kSPS
  • Wide supply range:
    • Analog: 2.7 V to 5.5 V
    • Digital: 1.65 V to AVDD
  • SPI-compatible serial interface
  • Extended temperature range: –40°C to +125°C
  • Tiny footprint: 3-mm × 3-mm WQFN

The ADS7947, ADS7948, and ADS7949 are pin-compatible 12-bit, 10-bit, and 8-bit, 2-MSPS, analog-to-digital converters (ADCs), respectively. The devices operate at a 2-MSPS sample rate with a standard 16 clock data frame. In addition, the ADS7947 (12-bit) can be operated at 2.1 MSPS, the ADS7948 (10-bit) at 2.57 MSPS, and the ADS7949 (8-bit) at 3 MSPS with a short data frame optimized for the number of clocks sufficient for conversion with no drop in performance. The devices feature both outstanding dc precision and excellent dynamic performance. This family of pin-compatible devices includes a two-channel input multiplexer and a low-power successive approximation register (SAR) ADC.

The ADS7947, ADS7948, and ADS7949 support a wide analog supply range that supports the full-scale input range up to 5 V. A simple SPI digital interface, with a digital supply that can operate as low as 1.65 V, allows for easy interfacing to a wide variety of digital controllers. Automatic power-down can be enabled when operating at slower speeds to dramatically reduce power consumption.

Offered in a tiny 3-mm × 3-mm WQFN package, the ADS7947, ADS7948, and ADS7949 are fully specified over the extended temperature range of –40°C to +125°C and are suitable for a wide variety of data acquisition applications where high performance, low power, and small size are key.

The ADS7947, ADS7948, and ADS7949 are pin-compatible 12-bit, 10-bit, and 8-bit, 2-MSPS, analog-to-digital converters (ADCs), respectively. The devices operate at a 2-MSPS sample rate with a standard 16 clock data frame. In addition, the ADS7947 (12-bit) can be operated at 2.1 MSPS, the ADS7948 (10-bit) at 2.57 MSPS, and the ADS7949 (8-bit) at 3 MSPS with a short data frame optimized for the number of clocks sufficient for conversion with no drop in performance. The devices feature both outstanding dc precision and excellent dynamic performance. This family of pin-compatible devices includes a two-channel input multiplexer and a low-power successive approximation register (SAR) ADC.

The ADS7947, ADS7948, and ADS7949 support a wide analog supply range that supports the full-scale input range up to 5 V. A simple SPI digital interface, with a digital supply that can operate as low as 1.65 V, allows for easy interfacing to a wide variety of digital controllers. Automatic power-down can be enabled when operating at slower speeds to dramatically reduce power consumption.

Offered in a tiny 3-mm × 3-mm WQFN package, the ADS7947, ADS7948, and ADS7949 are fully specified over the extended temperature range of –40°C to +125°C and are suitable for a wide variety of data acquisition applications where high performance, low power, and small size are key.

Herunterladen Video mit Transkript ansehen Video

Ähnliche Produkte, die für Sie interessant sein könnten

Selbe Funktionalität wie der verglichene Baustein bei gleicher Anschlussbelegung
ADS7947 AKTIV Zweikanaliger serieller uPower SAR-ADC mit 12 Bit, 2 MSPS und Pseudodifferenzial Increased performance; 12 bit and 2.1 MSPS
ADS7948 AKTIV Zweikanaliger serieller uPower SAR-ADC mit 10 Bit, 2 MSPS und Pseudodifferenzial Increased performance; 10 bit and 2.57 MSPS

Technische Dokumentation

star =Von TI ausgewählte Top-Empfehlungen für dieses Produkt
Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 4
Top-Dokumentation Typ Titel Format-Optionen Datum
* Data sheet ADS794x Ultra-Low Power, 12-, 10-, and 8-Bit, Dual-Channel, SAR ADCs datasheet (Rev. A) PDF | HTML 11 Sep 2019
E-book Best of Baker's Best: Precision Data Converters -- SAR ADCs 21 Mai 2015
Application note Determining Minimum Acquisition Times for SAR ADCs, part 2 17 Mär 2011
Application note Determining Minimum Acquisition Times for SAR ADCs, part 1 (Rev. A) 10 Nov 2010

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Simulationsmodell

ADS7945/6/7/8/9 IBIS Model (Rev. A)

SBAM054A.ZIP (49 KB) - IBIS Model
Berechnungstool

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Designtool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Simulationstool

PSPICE-FOR-TI — PSpice® für TI Design-und Simulationstool

PSpice® für TI ist eine Design- und Simulationsumgebung, welche Sie dabei unterstützt, die Funktionalität analoger Schaltungen zu evaluieren. Diese Design- und Simulationssuite mit vollem Funktionsumfang verwendet eine analoge Analyse-Engine von Cadence®. PSpice für TI ist kostenlos erhältlich und (...)
Simulationstool

TINA-TI — SPICE-basiertes analoges Simulationsprogramm

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Benutzerhandbuch: PDF
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
WQFN (RTE) 16 Ultra Librarian
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
Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos