OPA462

AKTIV

Stabiler Operationsverstärker mit 180 V, großer Bandbreite (6,5 MHz), Verstärkungsfaktor 1, mit hohe

Produktdetails

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 12 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 180 Iout (typ) (A) 0.045 GBW (typ) (MHz) 6.5 Slew rate (typ) (V/µs) 32 Vos (offset voltage at 25°C) (max) (mV) 3.4 Offset drift (typ) (µV/°C) 4 Iq per channel (typ) (mA) 3.2 Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 Input bias current (max) (pA) 100 CMRR (typ) (dB) 128 Rail-to-rail No Architecture FET
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 12 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 180 Iout (typ) (A) 0.045 GBW (typ) (MHz) 6.5 Slew rate (typ) (V/µs) 32 Vos (offset voltage at 25°C) (max) (mV) 3.4 Offset drift (typ) (µV/°C) 4 Iq per channel (typ) (mA) 3.2 Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 Input bias current (max) (pA) 100 CMRR (typ) (dB) 128 Rail-to-rail No Architecture FET
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • Wide power-supply range:
    ±6 V (12 V) to ±90 V (180 V)
  • High-output load drive: IO ±45 mA
  • Current limit protection
  • Thermal protection
  • Status flag
  • Independent output disable
  • Gain bandwidth: 6.5 MHz
  • Slew rate: 32 V/µs
  • Wide temperature range: –40°C to +85°C
  • 8-pin HSOIC (SO PowerPAD™) package
  • Wide power-supply range:
    ±6 V (12 V) to ±90 V (180 V)
  • High-output load drive: IO ±45 mA
  • Current limit protection
  • Thermal protection
  • Status flag
  • Independent output disable
  • Gain bandwidth: 6.5 MHz
  • Slew rate: 32 V/µs
  • Wide temperature range: –40°C to +85°C
  • 8-pin HSOIC (SO PowerPAD™) package

The OPA462 is a high voltage (180 V) and high current drive (45 mA) operational amplifier. The device is unity-gain stable and has a gain-bandwidth product of 6.5 MHz.

The OPA462 is internally protected against over-temperature conditions and current overloads. The device is fully specified to perform over a wide power-supply range of ±6 V to ±90 V, or on a single supply of 12 V to 180 V. The status flag is an open-drain output that allows the device to be easily referenced to standard low-voltage logic circuitry. This high-voltage operational amplifier provides excellent accuracy and wide output swing, and is free from phase inversion problems that are often found in similar amplifiers.

The output can be disabled using the enable-disable (E/D) pin. The E/D pin has a common return pin to allow for easy interface to low-voltage logic circuitry. This disable is accomplished without disturbing the input signal path, not only saving power but also protecting the load.

Featured in a small exposed-metal pad package, the OPA462 dissipates heat over the industrial temperature range of –40°C to +85°C.

The OPA462 is a high voltage (180 V) and high current drive (45 mA) operational amplifier. The device is unity-gain stable and has a gain-bandwidth product of 6.5 MHz.

The OPA462 is internally protected against over-temperature conditions and current overloads. The device is fully specified to perform over a wide power-supply range of ±6 V to ±90 V, or on a single supply of 12 V to 180 V. The status flag is an open-drain output that allows the device to be easily referenced to standard low-voltage logic circuitry. This high-voltage operational amplifier provides excellent accuracy and wide output swing, and is free from phase inversion problems that are often found in similar amplifiers.

The output can be disabled using the enable-disable (E/D) pin. The E/D pin has a common return pin to allow for easy interface to low-voltage logic circuitry. This disable is accomplished without disturbing the input signal path, not only saving power but also protecting the load.

Featured in a small exposed-metal pad package, the OPA462 dissipates heat over the industrial temperature range of –40°C to +85°C.

Herunterladen Video mit Transkript ansehen Video

Ähnliche Produkte, die für Sie interessant sein könnten

Ähnliche Funktionalität wie verglichener Baustein
OPA455 AKTIV 150 V, große Bandbreite 6,5 MHz, hohe Anstiegsrate 32 V/μs Unity-gain stabiler Operationsverstärker For similar performance with lower supply voltages, see OPA455

Technische Dokumentation

star =Von TI ausgewählte Top-Empfehlungen für dieses Produkt
Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 5
Top-Dokumentation Typ Titel Format-Optionen Datum
* Data sheet OPA462 High-Voltage (180-V), High-Current (30-mA) Operational Amplifier datasheet (Rev. A) PDF | HTML 04 Dez 2019
Application note Techniques for Extending the Usable Power Supply Range of the OPA462 PDF | HTML 24 Mär 2021
Application brief Driving Piezoelectric Loads With the OPA462 Precision Amplifier PDF | HTML 14 Dez 2020
Application brief How to Select Precision Amplifiers for Semiconductor Testers (Rev. A) PDF | HTML 03 Dez 2020
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) 06 Jul 2018

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

OPA462EVM — OPA462-Evaluierungsmodul

Das Evaluierungsmodul OPA462 stellt eine Plattform zur Evaluierung des Hochspannungs-Hochstrom-Operationsverstärkers OPA462 bereit.. Standflächen mehrerer Komponenten ermöglichen die gängigsten Schaltkreiskonfigurationen, einschließlich einer Howland-Strompumpe.

Benutzerhandbuch: PDF
Simulationsmodell

OPA462 PSpice Model (Rev. D)

SBOMAV9D.ZIP (26 KB) - PSpice Model
Simulationsmodell

OPA462 TINA-TI Reference Design (Rev. C)

SBOMAV8C.TSC (312 KB) - TINA-TI Reference Design
Simulationsmodell

OPA462 TINA-TI Spice Model (Rev. C)

SBOMAV7C.ZIP (10 KB) - TINA-TI Spice Model
Berechnungstool

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Simulationstool

PSPICE-FOR-TI — PSpice® für TI Design-und Simulationstool

PSpice® für TI ist eine Design- und Simulationsumgebung, welche Sie dabei unterstützt, die Funktionalität analoger Schaltungen zu evaluieren. Diese Design- und Simulationssuite mit vollem Funktionsumfang verwendet eine analoge Analyse-Engine von Cadence®. PSpice für TI ist kostenlos erhältlich und (...)
Simulationstool

TINA-TI — SPICE-basiertes analoges Simulationsprogramm

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Benutzerhandbuch: PDF
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
HSOIC (DDA) 8 Ultra Librarian
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
Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos