OPA2544

AKTIV

Hochspannungs-, Hochstrom-Dual-Operationsverstärker

Produktdetails

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 20 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 70 Iout (typ) (A) 4 GBW (typ) (MHz) 1.4 Slew rate (typ) (V/µs) 8 Vos (offset voltage at 25°C) (max) (mV) 5 Offset drift (typ) (µV/°C) 10 Iq per channel (typ) (mA) 12 Rating Catalog Operating temperature range (°C) -40 to 105 Input bias current (max) (pA) 100 CMRR (typ) (dB) 106 Rail-to-rail No Architecture FET
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 20 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 70 Iout (typ) (A) 4 GBW (typ) (MHz) 1.4 Slew rate (typ) (V/µs) 8 Vos (offset voltage at 25°C) (max) (mV) 5 Offset drift (typ) (µV/°C) 10 Iq per channel (typ) (mA) 12 Rating Catalog Operating temperature range (°C) -40 to 105 Input bias current (max) (pA) 100 CMRR (typ) (dB) 106 Rail-to-rail No Architecture FET
TO-220 (KV) 11 187.5874 mm² 20.02 x 9.37
  • HIGH OUTPUT CURRENT: 2A min
  • WIDE POWER SUPPLY RANGE: ±10V to ±35V
  • SLEW RATE: 8V/µs
  • INTERNAL CURRENT LIMIT
  • THERMAL SHUTDOWN PROTECTION
  • FET INPUT: IB = 50pA max
  • 8-PIN HERMETIC TO-3 AND 11-LEAD PLASTIC PACKAGES
  • HIGH OUTPUT CURRENT: 2A min
  • WIDE POWER SUPPLY RANGE: ±10V to ±35V
  • SLEW RATE: 8V/µs
  • INTERNAL CURRENT LIMIT
  • THERMAL SHUTDOWN PROTECTION
  • FET INPUT: IB = 50pA max
  • 8-PIN HERMETIC TO-3 AND 11-LEAD PLASTIC PACKAGES

The OPA2544 is a dual high-voltage/high-current operational amplifier suitable for driving a wide variety of high power loads. It provides 2A output current and power supply voltage range extends to ±35V.

The OPA2544 integrates two high performance FET op amps with high power output stages on a single monolithic chip. Internal current limit and thermal shutdown protect the amplifier and load from damage.

The OPA2544 is available in a hermetic 8-pin metal TO-3, and 11-lead plastic packages. Models are available in -40°C to +85°C, and -55°C to +125°C temperature ranges.

The OPA2544 is a dual high-voltage/high-current operational amplifier suitable for driving a wide variety of high power loads. It provides 2A output current and power supply voltage range extends to ±35V.

The OPA2544 integrates two high performance FET op amps with high power output stages on a single monolithic chip. Internal current limit and thermal shutdown protect the amplifier and load from damage.

The OPA2544 is available in a hermetic 8-pin metal TO-3, and 11-lead plastic packages. Models are available in -40°C to +85°C, and -55°C to +125°C temperature ranges.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

star =Von TI ausgewählte Top-Empfehlungen für dieses Produkt
Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 2
Top-Dokumentation Typ Titel Format-Optionen Datum
* Data sheet High-Voltage, High-Current Dual Operational Amplifier datasheet 27 Sep 2000
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mär 2017

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Simulationsmodell

OPA2544 PSpice Model (Rev. A)

SBOM059A.ZIP (57 KB) - PSpice Model
Simulationsmodell

OPA2544 TINA-TI Reference Design

SBJM009.TSC (99 KB) - TINA-TI Reference Design
Simulationsmodell

OPA2544 TINA-TI Spice Model

SBJM010.ZIP (3 KB) - TINA-TI Spice Model
Berechnungstool

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Simulationstool

PSPICE-FOR-TI — PSpice® für TI Design-und Simulationstool

PSpice® für TI ist eine Design- und Simulationsumgebung, welche Sie dabei unterstützt, die Funktionalität analoger Schaltungen zu evaluieren. Diese Design- und Simulationssuite mit vollem Funktionsumfang verwendet eine analoge Analyse-Engine von Cadence®. PSpice für TI ist kostenlos erhältlich und (...)
Simulationstool

TINA-TI — SPICE-basiertes analoges Simulationsprogramm

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Benutzerhandbuch: PDF
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
TO-220 (KV) 11 Ultra Librarian
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
Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos