ADS125H01
1-kanaliger Delta-Sigma-ADC, 24 Bit, 40 KSPS, mit rauscharmem PGA und Eingang für ±20 V
ADS125H01
- ±20-V input, 24-bit delta-sigma ADC
- Programmable data rate: 2.5 SPS to 40 kSPS
- High-voltage, 1-GΩ input impedance PGA:
- Differential input range: up to ±20 V
- Absolute input range: up to ±15.5 V
- Programmable attenuation and gain:
- 0.125 to 128
- High-performance ADC:
- Noise: 45 nVRMS (gain = 128, 20 SPS)
- CMRR: 105 dB
- 50-Hz and 60-Hz rejection: 95 dB
- Offset drift: 10 nV/°C
- Gain drift: 1 ppm/°C
- INL: 2 ppm
- Integrated features and diagnostics:
- Internal oscillator
- Signal and reference voltage monitors
- Cyclic redundancy check (CRC)
- Power supplies:
- AVDD: 4.75 V to 5.25 V
- DVDD: 2.7 V to 5.25 V
- HVDD: ±5 V to ±18 V
- Operating temperature: –40°C to +125°C
- 5-mm × 5-mm VQFN package
The ADS125H01 is a ±20-V input, 24-bit, delta-sigma (ΔΣ) analog-to-digital converter (ADC). The ADC features a low-noise programmable gain amplifier (PGA), a clock oscillator, and signal or reference out-of-range monitors.
The integration of a wide input range, ±18-V supply PGA and an ADC into a single package reduces board area up to 50% compared to discrete solutions.
Programmable attenuation and gain of 0.125 to 128 (corresponding to an equivalent input range from ±20 V to ±20 mV) eliminates the need for an external attenuator or external gain stages. A 1-GΩ minimum input impedance reduces error resulting from sensor loading. Additionally, the low-noise and low-drift performance allow direct connections to strain-gauge bridge and thermocouple sensors that are affected by high common-mode voltage.
The digital filter is programmable over a wide range from 2.5 SPS to 40 kSPS. Attenuation of 50-Hz and 60-Hz line cycle noise for data rates ≤ 50 SPS or 60 SPS reduces measurement error. In most data rates, the filter provides no-latency conversion data for high data throughput during external channel sequencing.
The ADS125H01 is housed in a 5-mm × 5-mm VQFN package and is fully specified over the –40°C to +125°C temperature range.
Technische Dokumentation
Typ | Titel | Datum | ||
---|---|---|---|---|
* | Data sheet | ADS125H01 ±20-V Input, 40-kSPS, 24-Bit, Delta-Sigma ADC datasheet (Rev. A) | PDF | HTML | 15 Jan 2021 |
Application note | Calculating Conversion Latency and System Cycle Time for Delta-Sigma ADCs (Rev. A) | PDF | HTML | 18 Mär 2024 | |
Application note | A Basic Guide to Bridge Measurements (Rev. A) | PDF | HTML | 13 Mär 2024 | |
Application note | Digital Filter Types in Delta-Sigma ADCs (Rev. A) | PDF | HTML | 29 Mär 2023 | |
Application note | Communication Methods for Data Integrity Using Delta-Sigma Data Converters (Rev. A) | PDF | HTML | 23 Aug 2021 | |
E-book | Fundamentals of Precision ADC Noise Analysis | 19 Jun 2020 |
Design und Entwicklung
Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.
ADS125H02EVM — ADS125H02-Evaluierungsmodul
The ADS125H02 evaluation module (EVM) is a platform for evaluating the ADS125H02 analog-to-digital converter (ADC). ADS125H02 is a wide-input-range, 24-bit, 19.2-kSPS, delta-sigma (ΔΣ) ADC with an integrated PGA, voltage reference, and internal fault monitors. Differential input (...)
ADC-RTD-CONFIG-CALC — RTD Configuration Calculator for Precision ADCs
This resistance temperature detector (RTD) configuration calculator is a Microsoft® Excel-based tool that helps the user identify a system solution for an RTD application. Two-, three- and four-wire RTD configurations are shown by default, with options for a high-side or low-side reference (...)
Unterstützte Produkte und Hardware
Produkte
Präzisions-ADCs
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Unterstützte Produkte und Hardware
Produkte
Präzisionsoperationsverstärker (Vos < 1 mV)
Universal-Operationsverstärker
Audio-Operationsverstärker
Transimpedanzverstärker
Hochgeschwindigkeits-Operationsverstärker (Transitfrequenz ≥ 50 MHz)
Leistungsoperationsverstärker
Videoverstärker
Leitungstreiber
Transkonduktanzverstärker & Lasertreiber
Voll differenzielle Verstärker
Präzisions-ADCs
Biosensorik-AFEs
Highspeed-ADCs (≥ 10 MSPS)
Empfänger
Touchscreen-Controller
Differenzverstärker
Instrumentenverstärker
Audio-Leitungsempfänger
Analoge Strommessverstärker
Digitale Leistungsmonitore
Analoge Strommessverstärker mit integriertem Shunt-Widerstand
Digitale Leistungsmonitore mit integriertem Shunt-Widerstand
Die- & Wafer-Services
SBAC234 — ADS125H02 Design Calculator
PSPICE-FOR-TI — PSpice® für TI Design-und Simulationstool
TINA-TI — SPICE-basiertes analoges Simulationsprogramm
Gehäuse | Pins | CAD-Symbole, Footprints und 3D-Modelle |
---|---|---|
VQFN (RHB) | 32 | Ultra Librarian |
Bestellen & Qualität
- RoHS
- REACH
- Bausteinkennzeichnung
- Blei-Finish/Ball-Material
- MSL-Rating / Spitzenrückfluss
- MTBF-/FIT-Schätzungen
- Materialinhalt
- Qualifikationszusammenfassung
- Kontinuierliches Zuverlässigkeitsmonitoring
- Werksstandort
- Montagestandort
Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.
Support und Schulungen
TI E2E™-Foren mit technischem Support von TI-Ingenieuren
Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.
Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support.