ADS5400-SP
ADC, QMLV, 50 krad, keramisch, 12 Bit, ein Kanal, 1 GSPS
ADS5400-SP
- 1-GSPS sample rate
- 12-Bit resolution
- 2.1 GHz input bandwidth
- SFDR = 65 dBc at 1.2 GHz
- SNR = 57 dBFS at 1.2 GHZ
- 7 Clock cycle latency
- Interleave friendly: internal adjustments for gain, phase and offset
- 1.5 - 2 VPP Differential input voltage, programmable
- LVDS-compatible outputs, 1 or 2 bus options
- Total power dissipation: 2.2 W
- On-chip analog buffer
- 100-pin ceramic nonconductive tie-bar package
- Military temperature range
(–55°C to 125°C Tcase) - Processed per internal QML class V assembly/test flow
- QML class V qualified, SMD 5962-09240
The ADS5400 is a 12-bit, 1-GSPS analog-to-digital converter (ADC) that operates from both a 5-V supply and 3.3-V supply, while providing LVDS-compatible digital outputs. The analog input buffer isolates the internal switching of the track and hold from disturbing the signal source. The simple 3-stage pipeline provides extremely low latency for time critical applications. Designed for the conversion of signals up to 2 GHz of input frequency at 1 GSPS, the ADS5400 has outstanding low noise performance and spurious-free dynamic range over a large input frequency range.
The ADS5400 is available in a 100-Pin Ceramic Nonconductive Tie-Bar Package. The combination of the ceramic package and moderate power consumption of the ADS5400 allows for operation without an external heatsink. The ADS5400 is built on Texas Instruments complementary bipolar process (BiCom3) and is specified over the full military temperature range (–55°C to 125°C Tcase).
Technische Dokumentation
Design und Entwicklung
Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.
ADS5400EVM — ADS5400 12 Bit, 1,0 GSPS, Analog-zu-Digital-Wandler – Evaluierungsmodul
Das ADS5400EVM ist eine Platine, die es Entwicklern ermöglicht, den ADS5400 von Texas Instruments, einen 12-Bit-ADC mit 1000 MSPS, zu testen. Der Ausgang dieses EVM ist direkt kompatibel mit der LVDS-Datenerfassungskarte TSW1400EVM oder TSW1405EVM von TI. Dies ermöglicht die Datenerfassung und (...)
ADS5400EVM-CVAL — ADS5400-SP-Evaluierungsmodul
The EVM provides a platform for evaluating the ADS5400HFS/EM under various signal, reference, and supply conditions. Power connections to the EVM are supplied by banana jack sockets. The EVM provides an external SMA connector for input of the ADC clock. The single-ended input is converted into a (...)
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Unterstützte Produkte und Hardware
Produkte
Präzisionsoperationsverstärker (Vos < 1 mV)
Universal-Operationsverstärker
Audio-Operationsverstärker
Transimpedanzverstärker
Hochgeschwindigkeits-Operationsverstärker (Transitfrequenz ≥ 50 MHz)
Leistungsoperationsverstärker
Videoverstärker
Leitungstreiber
Transkonduktanzverstärker & Lasertreiber
Voll differenzielle Verstärker
Präzisions-ADCs
Biosensorik-AFEs
Highspeed-ADCs (≥ 10 MSPS)
Touchscreen-Controller
Differenzverstärker
Instrumentenverstärker
Audio-Leitungsempfänger
Analoge Strommessverstärker
Digitale Leistungsmonitore
Analoge Strommessverstärker mit integriertem Shunt-Widerstand
Digitale Leistungsmonitore mit integriertem Shunt-Widerstand
Die- & Wafer-Services
HF-Receiver
HF-Transmitter
PSPICE-FOR-TI — PSpice® für TI Design-und Simulationstool
Gehäuse | Pins | CAD-Symbole, Footprints und 3D-Modelle |
---|---|---|
CFP (HFS) | 100 | Ultra Librarian |
Bestellen & Qualität
- RoHS
- REACH
- Bausteinkennzeichnung
- Blei-Finish/Ball-Material
- MSL-Rating / Spitzenrückfluss
- MTBF-/FIT-Schätzungen
- Materialinhalt
- Qualifikationszusammenfassung
- Kontinuierliches Zuverlässigkeitsmonitoring
- Werksstandort
- Montagestandort
Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.
Support und Schulungen
TI E2E™-Foren mit technischem Support von TI-Ingenieuren
Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.
Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support.