ADS1235-Q1
Delta-Sigma-ADC, 24 Bit, 7,2 KSPS, 3 Kan., differenzieller Eingang, mit PGA und AC-Anregung
ADS1235-Q1
- AEC-Q100 qualified for automotive applications
- Temperature grade 1: –40°C to +125°C, TA
- 24-bit, high-precision ADC:
- 120,000 noise-free counts
(10-mV input, 10 SPS) - Offset drift: 1 nV/°C
- Gain drift: 0.5 ppm/°C
- 120,000 noise-free counts
- Three differential or five single-ended inputs
- Two reference inputs
- Wide input voltage range: ±7 mV to ±5 V
- Low-noise PGA, gain: 1, 64, and 128
- Data rate: 2.5 SPS to 7200 SPS
- AC- or DC-bridge excitation option
- Chop mode for zero-drift operation
- Simultaneous 50-Hz and 60-Hz rejection mode
- Single-cycle settling mode
- Missing reference input monitor
- Signal overrange monitor
- Temperature sensor
- Cyclic redundancy check (CRC)
- 5-V or ±2.5-V power supply
The ADS1235-Q1 is a precision, 7200-SPS, delta-sigma (ΔΣ) analog-to-digital converter (ADC) with an integrated programmable gain amplifier (PGA). This device also includes diagnostic features such as PGA overrange and reference monitors. The ADC provides high-accuracy, zero-drift conversion data for high-precision equipment, including weigh scales, strain gauges, and resistive pressure sensors.
The ADC has signal and reference multiplexers that support three differential signal inputs and two reference inputs. The ADC also includes a low-noise PGA that provides gains of 1, 64, and 128. The ADC also has a 24-bit ΔΣ modulator and programmable digital filter.
The high-impedance inputs (1 GΩ) of the PGA reduce measurement error that is caused by sensor loading.
The ADC supports ac-bridge excitation to remove the drift errors from the sensor wiring. The ADC provides the clock control signals for the ac-excitation operation.
The flexible digital filter is programmable for single-cycle settled conversions, and provides 50-Hz and 60-Hz line cycle rejection at the same time.
The ADS1235-Q1 is available in a 5-mm × 5-mm VQFN package, and is specified across the –40°C to +125°C temperature range.
Technische Dokumentation
| Top-Dokumentation | Typ | Titel | Format-Optionen | Datum |
|---|---|---|---|---|
| * | Data sheet | ADS1235-Q1 Automotive Precision, 3-Channel, Differential-Input, 7200-SPS, 24-Bit Delta-Sigma ADC for Bridge Sensors datasheet | PDF | HTML | 22 Okt 2019 |
| Application note | Calculating Conversion Latency and System Cycle Time for Delta-Sigma ADCs (Rev. A) | PDF | HTML | 18 Mär 2024 | |
| Application note | A Basic Guide to Bridge Measurements (Rev. A) | PDF | HTML | 13 Mär 2024 | |
| Application note | Digital Filter Types in Delta-Sigma ADCs (Rev. A) | PDF | HTML | 29 Mär 2023 | |
| Application note | Communication Methods for Data Integrity Using Delta-Sigma Data Converters (Rev. A) | PDF | HTML | 23 Aug 2021 | |
| E-book | Fundamentals of Precision ADC Noise Analysis (Rev. A) | 19 Jun 2020 | ||
| White paper | Automotive On-Board Weighing with ADS1261-Q1 | 09 Jan 2019 |
Design und Entwicklung
Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.
ADS1235EVM — ADS1235-Evaluierungsmodul
Das ADS1235-Evaluierungsmodul (EVM) ist eine Plattform zur Evaluierung des ADS1235-Analog-Digital-Wandlers (ADC). Der ADS1235 ist ein driftarmer 24-Bit-, 7200-SPS-, 6-Kanal-Delta-Sigma (ΔΣ)-ADC mit integriertem PGA für rauscharme Brückenmessungen. Dieser sensorfähige ADC bietet eine hochgenaue (...)
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Unterstützte Produkte und Hardware
ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.
Unterstützte Produkte und Hardware
PSPICE-FOR-TI — PSpice® für TI Design-und Simulationstool
TINA-TI — SPICE-basiertes analoges Simulationsprogramm
| Gehäuse | Pins | CAD-Symbole, Footprints und 3D-Modelle |
|---|---|---|
| VQFNP (RHM) | 32 | Ultra Librarian |
Bestellen & Qualität
- RoHS
- REACH
- Bausteinkennzeichnung
- Blei-Finish/Ball-Material
- MSL-Rating / Spitzenrückfluss
- MTBF-/FIT-Schätzungen
- Materialinhalt
- Qualifikationszusammenfassung
- Kontinuierliches Zuverlässigkeitsmonitoring
- Werksstandort
- Montagestandort
Support und Schulungen
TI E2E™-Foren mit technischem Support von TI-Ingenieuren
Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.
Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support.