ADS7046
12-Bit-, 3-MSPS-, kompakter, energieeffizienter SAR-ADC mit unsymmetrischem Eingang
ADS7046
- 3-MSPS Throughput
- Small Package Size:
- X2QFN-8 Package (1.5 mm × 1.5 mm)
- Unipolar Input Range: 0 V to AVDD
- Wide Operating Range:
- AVDD: 2.35 V to 3.6 V
- DVDD: 1.65 V to 3.6 V (Independent of AVDD)
- Temperature Range: –40°C to +125°C
- Excellent Performance:
- 12-Bit NMC DNL, ±0.3-LSB INL
- 71.2-dB SINAD at 2 kHz
- 69.5-dB SINAD at 1 MHz
- Low Power Consumption:
- 3.8 mW at 3 MSPS With 3.3-V AVDD
- 115 µW at 100 kSPS With 3.3-V AVDD
- 67 µW at 100 kSPS With 2.5-V AVDD
- Integrated Offset Calibration
- SPI-Compatible Serial Interface: 60 MHz
- JESD8-7A Compliant Digital I/O
The ADS7046 device belongs to a family of pin-to-pin compatible, high-speed, low-power, single-channel successive-approximation register (SAR) type analog-to-digital converters (ADCs). The device family includes multiple resolutions, throughputs, and analog input variants (see Table 1 for a list of devices).
The ADS7046 is a 12-bit, 3-MSPS SAR ADC that supports a single-ended input in the range of 0 V to AVDD, for AVDD in the range of 2.35 V to 3.6 V.
The internal offset calibration feature maintains excellent offset specifications over the entire AVDD and temperature operating range.
The device supports an SPI-compatible serial interface that is controlled by the CS and SCLK signals. The input signal is sampled with the CS falling edge and SCLK is used for both conversion and serial data output. The device supports a wide digital supply range (1.65 V to 3.6 V), enabling direct interfacing to a variety of host controllers. The ADS7046 complies with the JESD8-7A standard for a normal DVDD range (1.65 V to 1.95 V).
The ADS7046 is available in an 8-pin, small, X2QFN package and is specified over the extended industrial temperature range (–40°C to +125°C). The small form-factor and extremely-low power consumption make this device suitable for space-constrained and battery-powered applications that require high-speed, high-resolution data acquisition.
Ähnliche Produkte, die für Sie interessant sein könnten
Selbe Funktionalität wie der verglichene Baustein bei gleicher Anschlussbelegung
Technische Dokumentation
Typ | Titel | Datum | ||
---|---|---|---|---|
* | Data sheet | ADS7046 12-Bit, 3-MSPS, Single-Ended Input, Small-Size, Low-Power SAR ADC datasheet | PDF | HTML | 06 Dez 2017 |
Application brief | Precision ADCs in Servo Drives | PDF | HTML | 22 Aug 2024 | |
Product overview | Precision ADCs for Motor Encoders and Position Sensing | PDF | HTML | 27 Mär 2023 | |
User guide | ADS7042EVM-PDK, ADS7049-Q1EVM-PDK, and ADS7057EVM-PDK Evaluation Module (Rev. A) | PDF | HTML | 13 Jan 2022 | |
Application brief | Improving Response Time and Accuracy in Autonomous Robots With Wideband SAR-ADCs | 03 Okt 2018 |
Design und Entwicklung
Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.
ADS7049-Q1EVM-PDK — ADS7049-Q1 12 Bit, 2 MSPS, SAR-ADC-Leistungs-Demokit mit sehr geringem Stromverbrauch (PDK)
Der Leistungsdemonstrations-Bausatz (EVM) für das Evaluierungsmodul ADS7049-Q1 ist eine Plattform zur Evaluierung des ADS7049-Q1-Analog-Digital-Wandlers (ADC) mit 12 Bit und sukzessivem Annäherungsregister (SAR).
Der PDK enthält die ADS7049-Q1-Evaluierungsplatine, die (...)
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Unterstützte Produkte und Hardware
Produkte
Präzisionsoperationsverstärker (Vos < 1 mV)
Universal-Operationsverstärker
Audio-Operationsverstärker
Transimpedanzverstärker
Hochgeschwindigkeits-Operationsverstärker (Transitfrequenz ≥ 50 MHz)
Leistungsoperationsverstärker
Videoverstärker
Leitungstreiber
Transkonduktanzverstärker & Lasertreiber
Voll differenzielle Verstärker
Präzisions-ADCs
Biosensorik-AFEs
Highspeed-ADCs (≥ 10 MSPS)
Empfänger
Touchscreen-Controller
Differenzverstärker
Instrumentenverstärker
Audio-Leitungsempfänger
Analoge Strommessverstärker
Digitale Leistungsmonitore
Analoge Strommessverstärker mit integriertem Shunt-Widerstand
Digitale Leistungsmonitore mit integriertem Shunt-Widerstand
Die- & Wafer-Services
PSPICE-FOR-TI — PSpice® für TI Design-und Simulationstool
TINA-TI — SPICE-basiertes analoges Simulationsprogramm
Gehäuse | Pins | CAD-Symbole, Footprints und 3D-Modelle |
---|---|---|
X2QFN (RUG) | 8 | Ultra Librarian |
Bestellen & Qualität
- RoHS
- REACH
- Bausteinkennzeichnung
- Blei-Finish/Ball-Material
- MSL-Rating / Spitzenrückfluss
- MTBF-/FIT-Schätzungen
- Materialinhalt
- Qualifikationszusammenfassung
- Kontinuierliches Zuverlässigkeitsmonitoring
- Werksstandort
- Montagestandort
Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.
Support und Schulungen
TI E2E™-Foren mit technischem Support von TI-Ingenieuren
Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.
Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support.