DAC53002
- Programmable voltage or current outputs with flexible configuration:
- Voltage outputs:
- 1 LSB INL and DNL (10-bit)
- Gains of 1x, 1.5x, 2x, 3x, and 4x
- Current outputs:
- 1 LSB INL and DNL (8-bit)
- Unipolar and bipolar output range options from 25 µA to 250 µA
- Voltage outputs:
- 35-µA/channel IDD in voltage-output mode
- Programmable comparator mode for all channels
- High-impedance output when VDD is off
- High-impedance and resistive pulldown power-down modes
- 50-MHz SPI-compatible interface
- Automatically detected I2C, PMBus™, or SPI interface
- 1.62-V VIH with VDD = 5.5 V
- General-purpose input/output (GPIO) configurable as multiple functions
- Predefined waveform generation: sine, cosine, triangular, sawtooth
- User-programmable nonvolatile memory (NVM)
- Internal, external, or power-supply as reference
- Wide operating range:
- Power supply: 1.8 V to 5.5 V
- Temperature: –40˚C to +125˚C
- Tiny package: 16-pin WQFN (3 mm × 3 mm)
The 12-bit DAC63001 and DAC63002, and the 10‑bit DAC53001 and DAC53002 (collectively referred to as the DACx300x) are a pin-compatible family of ultra-low-power, single-channel and dual-channel, buffered voltage-output and current-output smart digital-to-analog converters (DACs). The DACx300x devices support Hi-Z power-down mode and Hi-Z output during power-off conditions. The DAC outputs provide a force-sense option for use as a programmable comparator and current sink. The multifunction GPIO, function generation, and NVM enable these smart DACs for processor-less applications and design reuse. These devices automatically detect I2C, PMBus, and SPI interfaces and contain an internal reference.
The feature set combined with the tiny package and ultra-low power make these smart DACs an excellent choice for applications such as land mobile radios, pulse oximeters, notebook PCs, and other battery-operated applications for biasing, calibration, and waveform generation.
技術文件
類型 | 標題 | 日期 | ||
---|---|---|---|---|
* | Data sheet | DACx300x 12-Bit and 10-Bit Ultra-Low Power Dual and Single Voltage and Current Output Smart DACs With Auto-Detected I2C, PMBus™, or SPI Interface datasheet | PDF | HTML | 2022年 5月 11日 |
Product overview | Smart DAC Product Selection Guide | PDF | HTML | 2024年 7月 1日 | |
Circuit design | Voltage Margining and Scaling Circuit with a Voltage Output Smart DAC (Rev. A) | PDF | HTML | 2024年 4月 17日 | |
Circuit design | Voltage Margining and Scaling Circuit With Current Output Smart DAC (Rev. A) | PDF | HTML | 2024年 4月 16日 | |
Application note | A Basic Guide to I2C | PDF | HTML | 2022年 11月 8日 |
設計與開發
如需其他條款或必要資源,請按一下下方的任何標題以檢視詳細頁面 (如有)。
DAC63204EVM — 適用於四通道、12 位元、VOUT 和 IOUT 智慧型 DAC 的 DAC63204 評估模組
DAC63204 評估模組 (EVM) 是一款平台,可在各種配置中,評估 DAC63204 和 DAC43204 (DACx3204) 商用緩衝電壓和電流輸出數位類比轉換器 (DAC) 的性能。
DAC63204EVM 具有 GUI,可用於評估 DACx3204 特有的性能和應用。
DAC63204EVM 具有板載控制器,可讓 EVM 直接連接電腦以搭配 GUI 使用。共有兩個與 BOOSTXL-DAC-PORT 相容的 16 針腳連接器,可讓 DAC63204EVM 搭配 EK-TM4C1294XL LaunchPad™ 開發套件使用 (若此開發套件比內建控制器更為理想)。
ANALOG-ENGINEER-CALC — 類比工程師計算機
DACX3X0X-PWR-CALC — DACx3x0x family power-consumption calculator tool
支援產品和硬體
產品
精密 DAC (≤10 MSPS)
DACX3X0X-SINEWAVE-CALC — DACx3x0x family sine-wave calculator tool
支援產品和硬體
產品
精密 DAC (≤10 MSPS)
PSPICE-FOR-TI — PSpice® for TI 設計與模擬工具
TINA-TI — 基於 SPICE 的類比模擬程式
封裝 | 針腳 | CAD 符號、佔位空間與 3D 模型 |
---|---|---|
WQFN (RTE) | 16 | Ultra Librarian |
訂購與品質
- RoHS
- REACH
- 產品標記
- 鉛塗層/球物料
- MSL 等級/回焊峰值
- MTBF/FIT 估算值
- 材料內容
- 認證摘要
- 進行中持續性的可靠性監測
- 晶圓廠位置
- 組裝地點
建議產品可能具有與此 TI 產品相關的參數、評估模組或參考設計。