ADS8320-HT
- 100-kHz Sampling Rate
- Micropower:
- 3.8 mW at 100 kHz and 2.7 V
- 0.3 mW at 10 kHz and 2.7 V
- Power Down: 6 µA max
- 8-Pin Ceramic Package
- Pin Compatible to ADS7816 and ADS7822
- Serial (SPI/SSI) Interface
The ADS8320 is a 16-bit, sampling analog-to-digital (A/D) converter with ensured specifications over a 2.7-V to 5.25-V supply range. It requires very little power even when operating at the full 100-kHz data rate. At lower data rates, the high speed of the device enables it to spend most of its time in the power-down mode—the average power dissipation is less than 100 mW at 10-kHz data rate.
The ADS8320 also features operation from 2 V to 5.25 V, a synchronous serial (SPI/SSI compatible) interface, and a differential input. The reference voltage can be set to any level within the range of 500 mV to VCC.
Ultra-low power and small size make the ADS8320 ideal for portable and battery-operated systems. It is also a perfect fit for remote data acquisition modules, simultaneous multi-channel systems, and isolated data acquisition. The ADS8320 is available in 8-pin ceramic surface-mount packages, specified for the –55°C to 210°C temperature range.
技術文件
類型 | 標題 | 日期 | ||
---|---|---|---|---|
* | Data sheet | 16-Bit, High-Speed, 2.7V to 5V Micro Power Sampling Analog-to-Digital Converter. datasheet (Rev. B) | 2012年 9月 7日 | |
* | Radiation & reliability report | ADS8320SHKJ Reliability Report | 2012年 5月 7日 | |
* | Radiation & reliability report | ADS8320SHKQ Reliability Report | 2012年 5月 7日 | |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 2024年 4月 30日 | |
White paper | Voltage-reference impact on total harmonic distortion | 2016年 8月 1日 | ||
E-book | Best of Baker's Best: Precision Data Converters -- SAR ADCs | 2015年 5月 21日 | ||
Application note | Determining Minimum Acquisition Times for SAR ADCs, part 2 | 2011年 3月 17日 | ||
Application note | Determining Minimum Acquisition Times for SAR ADCs, part 1 (Rev. A) | 2010年 11月 10日 |
設計與開發
如需其他條款或必要資源,請按一下下方的任何標題以檢視詳細頁面 (如有)。
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
支援產品和硬體
產品
精密度運算放大器 (Vos<1mV)
一般用途運算放大器
音訊運算放大器
轉阻放大器
高速運算放大器 (GBW ≥ 50 MHz)
功率運算放大器
視訊放大器
線路驅動器
轉導放大器與雷射驅動器
全差分放大器
精確 ADC
生物感測 AFE
高速 ADC (≥10 MSPS)
接收器
觸控式螢幕控制器
差分放大器
儀器放大器
音訊線路接收器
類比電流感測放大器
數位電源監測器
配備整合式分流電阻器的類比電流感測放大器
具整合式分流電阻器的數位電源監測器
晶粒與晶圓服務
PSPICE-FOR-TI — PSpice® for TI 設計與模擬工具
TINA-TI — 基於 SPICE 的類比模擬程式
封裝 | 針腳 | CAD 符號、佔位空間與 3D 模型 |
---|---|---|
CFP (HKJ) | 8 | Ultra Librarian |
CFP (HKQ) | 8 | Ultra Librarian |
DIESALE (KGD) | — |
訂購與品質
- RoHS
- REACH
- 產品標記
- 鉛塗層/球物料
- MSL 等級/回焊峰值
- MTBF/FIT 估算值
- 材料內容
- 認證摘要
- 進行中持續性的可靠性監測
- 晶圓廠位置
- 組裝地點