OPA2822

現行

雙路寬頻低雜訊 SpeedPlus™ 運算放大器

產品詳細資料

Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 400 BW at Acl (MHz) 400 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 170 Vn at flatband (typ) (nV√Hz) 2 Vn at 1 kHz (typ) (nV√Hz) 2 Iq per channel (typ) (mA) 4.8 Vos (offset voltage at 25°C) (max) (mV) 1.2 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 110 Input bias current (max) (pA) 18000000 Offset drift (typ) (µV/°C) 5 Iout (typ) (mA) 150 2nd harmonic (dBc) 91 3rd harmonic (dBc) 100 Frequency of harmonic distortion measurement (MHz) 1
Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 400 BW at Acl (MHz) 400 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 170 Vn at flatband (typ) (nV√Hz) 2 Vn at 1 kHz (typ) (nV√Hz) 2 Iq per channel (typ) (mA) 4.8 Vos (offset voltage at 25°C) (max) (mV) 1.2 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 110 Input bias current (max) (pA) 18000000 Offset drift (typ) (µV/°C) 5 Iout (typ) (mA) 150 2nd harmonic (dBc) 91 3rd harmonic (dBc) 100 Frequency of harmonic distortion measurement (MHz) 1
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • LOW INPUT NOISE VOLTAGE: 2.0nV/Hz
  • HIGH UNITY GAIN BANDWIDTH: 500MHz
  • HIGH GAIN BANDWIDTH PRODUCT: 240MHz
  • HIGH OUTPUT CURRENT: 90mA
  • SINGLE +5V TO +12V OPERATION
  • LOW SUPPLY CURRENT: 4.8mA/ch
  • APPLICATIONS
    • xDSL DIFFERENTIAL LINE RECEIVERS
    • HIGH DYNAMIC RANGE ADC DRIVERS
    • LOW NOISE PLL INTEGRATORS
    • TRANSIMPEDANCE AMPLIFIERS
    • PRECISION BASEBAND I/Q AMPLIFIERS
    • ACTIVE FILTERS

All trademarks are the property of their respective owners.

  • LOW INPUT NOISE VOLTAGE: 2.0nV/Hz
  • HIGH UNITY GAIN BANDWIDTH: 500MHz
  • HIGH GAIN BANDWIDTH PRODUCT: 240MHz
  • HIGH OUTPUT CURRENT: 90mA
  • SINGLE +5V TO +12V OPERATION
  • LOW SUPPLY CURRENT: 4.8mA/ch
  • APPLICATIONS
    • xDSL DIFFERENTIAL LINE RECEIVERS
    • HIGH DYNAMIC RANGE ADC DRIVERS
    • LOW NOISE PLL INTEGRATORS
    • TRANSIMPEDANCE AMPLIFIERS
    • PRECISION BASEBAND I/Q AMPLIFIERS
    • ACTIVE FILTERS

All trademarks are the property of their respective owners.

The OPA2822 offers very low 2.0nV/Hz input noise in a wideband, unity gain stable, voltage-feedback architecture. Intended for xDSL receiver applications, the OPA2822 also supports this low input noise with exceptionally low harmonic distortion, particularly in differential configurations. Adequate output current is provided to drive the potentially heavy load of a passive filter between this amplifier and the codec. Harmonic distortion for a 2Vpp differential output operating from +5V to +12V supplies is ≤ –100dBc through 1MHz input frequencies. Operating on a low 4.8mA/ch supply current, the OPA2822 can satisfy all xDSL receiver requirements over a wide range of possible supply voltages—from a single +5V condition, to ±5V, on up to a single +12V design.

General-purpose applications on a single +5V supply will benefit from high input and output voltage swing available on this reduced supply voltage. Low-cost precision integrators for PLLs will also benefit from the low voltage noise and offset voltage. Baseband I/Q receiver channels can achieve almost perfect channel match with noise and distortion to support signals through 5MHz with > 14-bit dynamic range.

The OPA2822 offers very low 2.0nV/Hz input noise in a wideband, unity gain stable, voltage-feedback architecture. Intended for xDSL receiver applications, the OPA2822 also supports this low input noise with exceptionally low harmonic distortion, particularly in differential configurations. Adequate output current is provided to drive the potentially heavy load of a passive filter between this amplifier and the codec. Harmonic distortion for a 2Vpp differential output operating from +5V to +12V supplies is ≤ –100dBc through 1MHz input frequencies. Operating on a low 4.8mA/ch supply current, the OPA2822 can satisfy all xDSL receiver requirements over a wide range of possible supply voltages—from a single +5V condition, to ±5V, on up to a single +12V design.

General-purpose applications on a single +5V supply will benefit from high input and output voltage swing available on this reduced supply voltage. Low-cost precision integrators for PLLs will also benefit from the low voltage noise and offset voltage. Baseband I/Q receiver channels can achieve almost perfect channel match with noise and distortion to support signals through 5MHz with > 14-bit dynamic range.

下載 觀看有字幕稿的影片 影片

您可能會感興趣的類似產品

open-in-new 比較替代產品
功能相同,但引腳輸出與所比較的裝置不同
LMH6628 現行 雙寬頻、低雜訊、電壓回饋運算放大器 Higher slew rate (550 V/us)

技術文件

star =TI 所選的此產品重要文件
找不到結果。請清除您的搜尋條件,然後再試一次。
檢視所有 9
重要文件 類型 標題 格式選項 日期
* Data sheet Dual Wideband, Low-Noise Operational Amplifier datasheet (Rev. E) 2008年 8月 28日
E-book The Signal e-book: A compendium of blog posts on op amp design topics 2017年 3月 28日
Application note RLC Filter Design for ADC Interface Applications (Rev. A) 2015年 5月 13日
User guide DEM-OPA-SO-2A User's Guide (Rev. B) 2010年 4月 30日
Application note Wireline Data Transmission and Reception 2010年 1月 27日
User guide DEM-OPA-MSOP-2A User's Guide (Rev. A) 2006年 5月 25日
Application note Noise Analysis for High Speed Op Amps (Rev. A) 2005年 1月 17日
Application note ADS5500, OPA695: PC Board Layout for Low Distortion High-Speed ADC Drivers 2004年 4月 22日
Application note Measuring Board Parasitics in High-Speed Analog Design 2003年 7月 7日

設計與開發

如需其他條款或必要資源,請按一下下方的任何標題以檢視詳細頁面 (如有)。

開發板

DEM-OPA-MSOP-2A — 適用於 MSOP-8 封裝的二路運算放大器評估模組

The DEM-OPA-MSOP-2A demonstration fixture helps designers evaluate the operation and performance of TI's dual, high speed, wideband operational amplifiers. This unpopulated PC board is compatible with products offered in the 8-lead MSOP (DGK) package.
 
For more information on these types of op amps, (...)
使用指南: PDF
TI.com 無法提供
開發板

DEM-OPA-SO-2A — 適用於 SO-8 封裝的二路運算放大器評估模組

The DEM-OPA-SO-2A demonstration evaluation module helps designers evaluate the operation and performance of TI dual-channel, high-speed, wideband operational amplifiers. This unpopulated printed-circuit board (PCB) is compatible with products offered in the 8-lead SOIC (D) package.

For more (...)

使用指南: PDF
TI.com 無法提供
模擬型號

OPA2822 PSpice Model

SBOM157.ZIP (1 KB) - PSpice Model
計算工具

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

支援產品和硬體

支援產品和硬體

計算工具

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
模擬工具

PSPICE-FOR-TI — PSpice® for TI 設計與模擬工具

PSpice® for TI 是有助於評估類比電路功能的設計和模擬環境。這款全功能設計和模擬套件使用 Cadence® 的類比分析引擎。PSpice for TI 包括業界最大的模型庫之一,涵蓋我們的類比和電源產品組合,以及特定類比行為模型,且使用無需支付費用。

PSpice for TI 設計和模擬環境可讓您使用其內建函式庫來模擬複雜的混合訊號設計。在進行佈局和製造之前,建立完整的終端設備設計和解決方案原型,進而縮短上市時間並降低開發成本。 

在 PSpice for TI 設計與模擬工具中,您可以搜尋 TI (...)
模擬工具

TINA-TI — 基於 SPICE 的類比模擬程式

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
使用指南: PDF
封裝 針腳 CAD 符號、佔位空間與 3D 模型
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian