ADS7956-Q1
- Qualified for Automotive Applications
- AEC-Q100 Tested with the Following Results:
- Device Temperature Grade 1: –40°C to 125°C
Ambient Operating Temperature Range - Device HBM ESD Classification Level H2
- Device CDM ESD Classification Level C4B
- Device Temperature Grade 1: –40°C to 125°C
- Product Family:
- 8-, 10-, and 12-Bit Resolution
- 4-, 8-, 12-Channel Devices Share 16 Channel Footprint
- 1-MHz Sample-Rate Serial Devices
- Analog Supply Range: 2.7 V to 5.25 V
- I/O Supply Range: 1.7 V to 5.25 V
- Two SW-Selectable Unipolar, Input Ranges:
- (0 V to 2.5 V) or (0 V to 5 V)
- Auto and Manual Modes for Channel Selection
- Two Programmable Alarm Levels per Channel
- Four Individually Configurable GPIOs
- Typical Power Dissipation: 14.5 mW (V(+VA) = 5 V,
V(+VBD) = 3 V) at 1 MSPS - Power-Down Current (1 μA)
- 30-Pin and 38-Pin TSSOP Package
The ADS79xx-Q1 device family consists of multichannel 8-bit, 10-bit and 12-bit analog-to-digital converters (ADCs). The devices include a capacitor-based successive approximation register (SAR) ADC with inherent sample and hold. Multiple features and great performance makes the ADS79xx-Q1 device useful for wide variety of applications where multiple channels should be monitored.
The ADS79xx-Q1 device works on a wide analog-supply range from 2.7 V to 5.25 V. These devices are suitable for battery-powered and isolated power-supply applications because of very-low power consumption.
The 4- and 8-channel devices are available in 30-pin TSSOP package. The 12- and 16-channel devices are available in 38-pin TSSOP package.
SPI is a trademark of Motorola Inc.
All other trademarks are the property of their respective owners.
技術文件
類型 | 標題 | 日期 | ||
---|---|---|---|---|
* | Data sheet | ADS79xx-Q1 8-, 10-, and 12-Bit, 1-MSPS, 4-, 8-, 12-, and 16-Channel, Single-Ended, Micropower, Serial Interface, Analog-to-Digital Converters datasheet (Rev. A) | PDF | HTML | 2014年 8月 29日 |
Functional safety information | ADS7956-Q1 Functional Safety FIT Rate, FMD and Pin FMA | PDF | HTML | 2021年 1月 28日 | |
Application brief | Temperature Monitoring in HEV and EV Traction Inverter Systems Using ADS795x-Q1 | 2018年 6月 28日 | ||
E-book | Best of Baker's Best: Precision Data Converters -- SAR ADCs | 2015年 5月 21日 |
設計與開發
如需其他條款或必要資源,請按一下下方的任何標題以檢視詳細頁面 (如有)。
ADS7953EVM-PDK — ADS7953 性能展示套件
ADS7953EVM-PDK 是 ADS7953 裝置的評估平台,是一款 12 位元、16 通道、1-MSPS、單端類比輸入、連續近似暫存器 (SAR) 類比轉數位轉換器 (ADC),具有易於使用的序列編程介面 (SPI)。ADS7953EVM-PDK 透過通用序列匯流排 (USB) 介面簡化對硬體、軟體和電腦連線能力的評估。
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
支援產品和硬體
產品
精密度運算放大器 (Vos<1mV)
一般用途運算放大器
音訊運算放大器
轉阻放大器
高速運算放大器 (GBW ≥ 50 MHz)
功率運算放大器
視訊放大器
線路驅動器
轉導放大器與雷射驅動器
全差分放大器
精確 ADC
生物感測 AFE
高速 ADC (≥10 MSPS)
接收器
觸控式螢幕控制器
差分放大器
儀器放大器
音訊線路接收器
類比電流感測放大器
數位電源監測器
配備整合式分流電阻器的類比電流感測放大器
具整合式分流電阻器的數位電源監測器
晶粒與晶圓服務
PSPICE-FOR-TI — PSpice® for TI 設計與模擬工具
TINA-TI — 基於 SPICE 的類比模擬程式
封裝 | 針腳 | CAD 符號、佔位空間與 3D 模型 |
---|---|---|
TSSOP (DBT) | 38 | Ultra Librarian |
訂購與品質
- RoHS
- REACH
- 產品標記
- 鉛塗層/球物料
- MSL 等級/回焊峰值
- MTBF/FIT 估算值
- 材料內容
- 認證摘要
- 進行中持續性的可靠性監測
- 晶圓廠位置
- 組裝地點
建議產品可能具有與此 TI 產品相關的參數、評估模組或參考設計。