ADS8355
- 1-MSPS throughput, no latency output
- Simultaneous sampling of two channels
- Supports single-ended and pseudo-differential inputs
- Excellent DC and AC performance:
- 16-bit NMC DNL, ±1-LSB INL
- 88-dB SNR, –97-dB THD
- Dual, programmable,
2.5-V internal reference - Fully-specified over the extended industrial temperature range: –40°C to +125°C
- Small footprint:
WQFN-16 (3-mm × 3-mm)
The ADS8355 is a dual, high-speed, simultaneous-sampling, analog-to-digital converter (ADC) that supports single-ended and pseudo-differential analog inputs.
The device supports a flexible serial interface that can operate over a wide power-supply voltage range. The flexible interface enables easy communication with a large variety of host controllers. Power consumption for a given throughput can be optimized by using the two low-power modes supported by the device. The device is fully specified over the extended industrial temperature range (–40°C to +125°C) and is available in a 16-pin WQFN (3-mm × 3-mm) package.
技術文件
類型 | 標題 | 日期 | ||
---|---|---|---|---|
* | Data sheet | ADS8355 Dual, 16-Bit, 1-MSPS, Simultaneous-Sampling, Analog-to-Digital Converter datasheet (Rev. A) | PDF | HTML | 2020年 2月 24日 |
設計與開發
如需其他條款或必要資源,請按一下下方的任何標題以檢視詳細頁面 (如有)。
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
支援產品和硬體
產品
精密度運算放大器 (Vos<1mV)
一般用途運算放大器
音訊運算放大器
轉阻放大器
高速運算放大器 (GBW ≥ 50 MHz)
功率運算放大器
視訊放大器
線路驅動器
轉導放大器與雷射驅動器
全差分放大器
精確 ADC
生物感測 AFE
高速 ADC (≥10 MSPS)
接收器
觸控式螢幕控制器
差分放大器
儀器放大器
音訊線路接收器
類比電流感測放大器
數位電源監測器
配備整合式分流電阻器的類比電流感測放大器
具整合式分流電阻器的數位電源監測器
晶粒與晶圓服務
PSPICE-FOR-TI — PSpice® for TI 設計與模擬工具
TINA-TI — 基於 SPICE 的類比模擬程式
封裝 | 針腳 | CAD 符號、佔位空間與 3D 模型 |
---|---|---|
WQFN (RTE) | 16 | Ultra Librarian |
訂購與品質
- RoHS
- REACH
- 產品標記
- 鉛塗層/球物料
- MSL 等級/回焊峰值
- MTBF/FIT 估算值
- 材料內容
- 認證摘要
- 進行中持續性的可靠性監測
- 晶圓廠位置
- 組裝地點
建議產品可能具有與此 TI 產品相關的參數、評估模組或參考設計。