OPA4705

現行

四路、12V、1MHz 運算放大器

現在提供此產品的更新版本

open-in-new 比較替代產品
可直接投入的替代產品,相較於所比較的裝置,具備升級功能
TLV9104 現行 四通道、16-V、1.1-MHz、低功耗 (0.12 mA) 運算放大器 Wider supply range (2.7 V to 16 V), higher GBW (1.1 MHz), faster slew rate (4.5 V/us), lower offset voltage (1.5 mV), lower power (0.12 mA), lower noise

產品詳細資料

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4 Rail-to-rail In, Out GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 0.6 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.16 Vn at 1 kHz (typ) (nV√Hz) 45 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 4 Features High Cload Drive Input bias current (max) (pA) 10 CMRR (typ) (dB) 77 Iout (typ) (A) 0.04 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) 0.3 Output swing headroom (to negative supply) (typ) (V) 0.04 Output swing headroom (to positive supply) (typ) (V) -0.04
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4 Rail-to-rail In, Out GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 0.6 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.16 Vn at 1 kHz (typ) (nV√Hz) 45 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 4 Features High Cload Drive Input bias current (max) (pA) 10 CMRR (typ) (dB) 77 Iout (typ) (A) 0.04 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) 0.3 Output swing headroom (to negative supply) (typ) (V) 0.04 Output swing headroom (to positive supply) (typ) (V) -0.04
TSSOP (PW) 14 32 mm² 5 x 6.4
  • RAIL-TO-RAIL INPUT AND OUTPUT
  • WIDE SUPPLY RANGE:
    • Single Supply: 4V to 12V
    • Dual Supplies: ±2 to ±6
  • LOW QUIESCENT CURRENT: 160 µA
  • LIMITED RANGE CMRR: 96dB
  • LOW OFFSET: 0.5m V
  • HIGH SPEED: 1MHz, 0.6V/µs
  • MicroSIZE PACKAGES: SOT23-5, MSOP-8, TSSOP-14
  • LOW INPUT BIAS CURRENT: 1pA
  • APPLICATIONS
    • AUTOMOTIVE APPLICATIONS: Audio,Sensor Applications,Security Systems
    • PORTABLE EQUIPMENT
    • ACTIVE FILTERS
    • TRANSDUCER AMPLIFIER
    • TEST EQUIPMENT
    • DATA ACQUISITION

  • RAIL-TO-RAIL INPUT AND OUTPUT
  • WIDE SUPPLY RANGE:
    • Single Supply: 4V to 12V
    • Dual Supplies: ±2 to ±6
  • LOW QUIESCENT CURRENT: 160 µA
  • LIMITED RANGE CMRR: 96dB
  • LOW OFFSET: 0.5m V
  • HIGH SPEED: 1MHz, 0.6V/µs
  • MicroSIZE PACKAGES: SOT23-5, MSOP-8, TSSOP-14
  • LOW INPUT BIAS CURRENT: 1pA
  • APPLICATIONS
    • AUTOMOTIVE APPLICATIONS: Audio,Sensor Applications,Security Systems
    • PORTABLE EQUIPMENT
    • ACTIVE FILTERS
    • TRANSDUCER AMPLIFIER
    • TEST EQUIPMENT
    • DATA ACQUISITION

The OPA705 series low-cost op amps are optimized for applications requiring rail-to-rail input and output swing. Single, dual, and quad versions are offered in a variety of packages. While the quiescent current is less than 200µA per amplifier, the OPA705 still offers excellent dynamic performance (1MHz GBW and 0.6V/µs SR) and unity-gain stability.

The OPA705 series is fully specified and guaranteed over the supply range of ±2V to ±6V. Input swing extends 300mV beyond the rail and the output swings to within 40mV of the rail.

The single version (OPA705) is available in the MicroSIZE SOT23-5 and in the standard SO-8 surface-mount packages. The dual version (OPA2705) is available in the MSOP-8, SO-8, and DIP-8 packages. The quad OPA4705 is available in the TSSOP-14 and SO-14 packages. All are specified for operation from \x9640°C to +85°C.

The OPA705 series low-cost op amps are optimized for applications requiring rail-to-rail input and output swing. Single, dual, and quad versions are offered in a variety of packages. While the quiescent current is less than 200µA per amplifier, the OPA705 still offers excellent dynamic performance (1MHz GBW and 0.6V/µs SR) and unity-gain stability.

The OPA705 series is fully specified and guaranteed over the supply range of ±2V to ±6V. Input swing extends 300mV beyond the rail and the output swings to within 40mV of the rail.

The single version (OPA705) is available in the MicroSIZE SOT23-5 and in the standard SO-8 surface-mount packages. The dual version (OPA2705) is available in the MSOP-8, SO-8, and DIP-8 packages. The quad OPA4705 is available in the TSSOP-14 and SO-14 packages. All are specified for operation from \x9640°C to +85°C.

下載 觀看有字幕稿的影片 影片

技術文件

star =TI 所選的此產品重要文件
找不到結果。請清除您的搜尋條件,然後再試一次。
檢視所有 2
重要文件 類型 標題 格式選項 日期
* Data sheet OPA705,2705,4705: Low-Cost, CMOS, Rail-to-Rail, I/O, Operational Amplifiers datasheet (Rev. A) 2001年 6月 28日
E-book The Signal e-book: A compendium of blog posts on op amp design topics 2017年 3月 28日

設計與開發

如需其他條款或必要資源,請按一下下方的任何標題以檢視詳細頁面 (如有)。

開發板

AMP-PDK-EVM — 放大器性能開發套件評估模組

放大器性能開發套件 (PDK) 是一款評估模組 (EVM) 套件,可測試通用運算放大器 (op amp) 參數,並與大多數運算放大器和比較器相容。EVM 套件提供主板和多個插槽式子卡選項,可滿足封裝需求,使工程師能夠快速評估和驗證裝置性能。

AMP-PDK-EVM 套件支援五種最熱門的業界標準封裝,包括:

  • D (SOIC-8 和 SOIC-14)
  • PW (TSSOP-14)
  • DGK (VSSOP-8)
  • DBV (SOT23-5 和 SOT23-6)
  • DCK (SC70-5 和 SC70-6)
使用指南: PDF | HTML
計算工具

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

支援產品和硬體

支援產品和硬體

設計工具

CIRCUIT060013 — 具有 T 網路回饋電路的反相放大器

此設計可反轉輸入訊號 VIN,並使用 1000 V/V 或 60 dB 訊號增益。具有 T 回饋網路的反相放大器可在沒有較小 R4 值或超大回饋電阻器值的情況下獲得高增益。
設計工具

CIRCUIT060015 — 可調式參考電壓電路

此電路結合反相及非反相放大器,讓參考電壓可從負輸入電壓向上調整至輸入電壓。可加入增益以提高最大負參考位準。
設計工具

CIRCUIT060074 — 具有比較器電路的高壓側電流感測

此高壓側電流感測解決方案使用一個具有軌對軌輸入共模範圍的比較器,若負載電流上升到 1 A 以上,便在比較器輸出 (COMP OUT) 建立過電流警示 (OC 警示) 訊號。此實作中的 OC 訊號為低電位作動。因此當超過 1-A 閾值時,比較器輸出會變低。實作磁滯後會在負載電流降低至 0.5 A (減少 50%) 時,讓 OC-Alert 返回邏輯高狀態。此電路利用開漏輸出比較器,為控制數位邏輯輸入針腳而進行電平轉換輸出高邏輯電平。對於需要驅動 MOSFET 開關閘極的應用,建議使用具推挽輸出的比較器。
模擬工具

PSPICE-FOR-TI — PSpice® for TI 設計與模擬工具

PSpice® for TI 是有助於評估類比電路功能的設計和模擬環境。這款全功能設計和模擬套件使用 Cadence® 的類比分析引擎。PSpice for TI 包括業界最大的模型庫之一,涵蓋我們的類比和電源產品組合,以及特定類比行為模型,且使用無需支付費用。

PSpice for TI 設計和模擬環境可讓您使用其內建函式庫來模擬複雜的混合訊號設計。在進行佈局和製造之前,建立完整的終端設備設計和解決方案原型,進而縮短上市時間並降低開發成本。 

在 PSpice for TI 設計與模擬工具中,您可以搜尋 TI (...)
模擬工具

TINA-TI — 基於 SPICE 的類比模擬程式

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
使用指南: PDF
封裝 針腳 CAD 符號、佔位空間與 3D 模型
TSSOP (PW) 14 Ultra Librarian