ADS7842
- SINGLE SUPPLY: 2.7V to 5V
- 4-CHANNEL INPUT MULTIPLEXER
- UP TO 200kHz SAMPLING RATE
- FULL 12-BIT PARALLEL INTERFACE
- ±1LSB INL AND DNL
- NO MISSING CODES
- 72dB SINAD
- LOW POWER:2mW
- SSOP-28 PACKAGE
- APPLICATIONS
- DATA ACQUISITION
- TEST AND MEASUREMENT
- INDUSTRIAL PROCESS CONTROL
- MEDICAL INSTRUMENTS
- LABORATORY EQUIPMENT
All trademarks are the property of their respective owners.
The ADS7842 is a complete, 4-channel, 12-bit Analog-to-Digital Converter (ADC). It contains a 12-bit, capacitorbased, Successive Approximation Register (SAR) ADC with a sample-and-hold amplifier, interface for microprocessor use, and parallel, 3-state output drivers. The ADS7842 is specified at a 200kHz sampling rate while dissipating only 2mW of power. The reference voltage can be varied from 100mV to VCC with a corresponding LSB resolution from 24µV to 1.22mV. The ADS7842 is tested down to 2.7V operation.
Low power, high speed, and an onboard multiplexer make the ADS7842 ideal for battery-operated systems such as portable, multi-channel dataloggers and measurement equipment. The ADS7842 is available in an SSOP-28 package and is tested over the -40°C to +85°C temperature range.
技術文件
類型 | 標題 | 日期 | ||
---|---|---|---|---|
* | Data sheet | 12-Bit, 4-Channel Parallel Output Sampling Analog-to-Digital Converter datasheet (Rev. C) | 2006年 10月 27日 | |
E-book | Best of Baker's Best: Precision Data Converters -- SAR ADCs | 2015年 5月 21日 | ||
Application note | Determining Minimum Acquisition Times for SAR ADCs, part 2 | 2011年 3月 17日 | ||
Application note | Determining Minimum Acquisition Times for SAR ADCs, part 1 (Rev. A) | 2010年 11月 10日 | ||
Application note | Apply TI TSC for Various and Multiple Functions | 2006年 12月 11日 | ||
Application note | Interfacing the ADS7842 ADC to the TMS320C5400 and TMS320C6000 DSPs Platforms | 2001年 6月 13日 |
設計與開發
如需其他條款或必要資源,請按一下下方的任何標題以檢視詳細頁面 (如有)。
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
支援產品和硬體
產品
精密度運算放大器 (Vos<1mV)
一般用途運算放大器
音訊運算放大器
轉阻放大器
高速運算放大器 (GBW ≥ 50 MHz)
功率運算放大器
視訊放大器
線路驅動器
轉導放大器與雷射驅動器
全差分放大器
精確 ADC
生物感測 AFE
高速 ADC (≥10 MSPS)
接收器
觸控式螢幕控制器
差分放大器
儀器放大器
音訊線路接收器
類比電流感測放大器
數位電源監測器
配備整合式分流電阻器的類比電流感測放大器
具整合式分流電阻器的數位電源監測器
晶粒與晶圓服務
PSPICE-FOR-TI — PSpice® for TI 設計與模擬工具
TINA-TI — 基於 SPICE 的類比模擬程式
封裝 | 針腳 | CAD 符號、佔位空間與 3D 模型 |
---|---|---|
SSOP (DB) | 28 | Ultra Librarian |
訂購與品質
- RoHS
- REACH
- 產品標記
- 鉛塗層/球物料
- MSL 等級/回焊峰值
- MTBF/FIT 估算值
- 材料內容
- 認證摘要
- 進行中持續性的可靠性監測
- 晶圓廠位置
- 組裝地點
建議產品可能具有與此 TI 產品相關的參數、評估模組或參考設計。