DAC60501
- 16-bit performance: 1-LSB INL and DNL (max)
- Low glitch energy: 4 nV–s
- Wide power supply: 2.7 V to 5.5 V
- Buffered output range: 5 V, 2.5 V, or 1.25 V
- Very-low power: 1 mA at 5.5 V
- Integrated 5-ppm/°C (max), 2.5-V precision reference
- Pin-selectable serial interface:
- 3-wire, SPI compatible up to 50-MHz
- 2-wire, I 2C compatible
- Power-on-reset: Zero scale or midscale
- 1.62-V VIH with VDD = 5.5 V
- Temperature range: –40°C to +125°C
- Packages: Small 8-pin WSON and 10-pin VSSOP
The 16-bit DAC80501, 14-bit DAC70501, and 12-bit DAC60501 (DACx0501) digital-to-analog converters (DACs) are highly accurate, low-power devices with voltage-output. The DACx0501 are specified monotonic by design, and offer linearity of < 1 LSB. These devices include a 2.5-V, 5-ppm/°C internal reference, giving full-scale output voltage ranges of 1.25 V, 2.5 V, or 5 V. The DACx0501 incorporate a power-on-reset (POR) circuit that makes sure the DAC output powers up at zero scale or midscale, and remains at that scale until a valid code is written to the device. These devices consume a low current of 1 mA, and include a power-down feature that reduces current consumption to typically 15 µA at 5 V.
The digital interface of the DACx0501 can be configured to SPI or I 2C mode using the SPI2C pin. In SPI mode, the DACx0501 use a versatile 3-wire serial interface that operates at clock rates of up to 50 MHz. In I 2C mode, the DACx0501 operate in standard mode (100Kbps), fast mode (400Kbps), and fast mode plus (1.0Mbps).
您可能會感興趣的類似產品
引腳對引腳且具備與所比較裝置相同的功能
技術文件
設計與開發
如需其他條款或必要資源,請按一下下方的任何標題以檢視詳細頁面 (如有)。
DAC80502-01EVM — DAC80502 和 DAC80501 評估模組
ANALOG-ENGINEER-CALC — 類比工程師計算機
除了作為獨立工具使用外,此計算機還與類比工程師口袋參考中描述的概念相得益彰。
PSPICE-FOR-TI — PSpice® for TI 設計與模擬工具
PSpice for TI 設計和模擬環境可讓您使用其內建函式庫來模擬複雜的混合訊號設計。在進行佈局和製造之前,建立完整的終端設備設計和解決方案原型,進而縮短上市時間並降低開發成本。
在 PSpice for TI 設計與模擬工具中,您可以搜尋 TI (...)
TINA-TI — 基於 SPICE 的類比模擬程式
封裝 | 針腳 | CAD 符號、佔位空間與 3D 模型 |
---|---|---|
VSSOP (DGS) | 10 | Ultra Librarian |
WSON (DQF) | 8 | Ultra Librarian |
訂購與品質
- RoHS
- REACH
- 產品標記
- 鉛塗層/球物料
- MSL 等級/回焊峰值
- MTBF/FIT 估算值
- 材料內容
- 認證摘要
- 進行中持續性的可靠性監測
- 晶圓廠位置
- 組裝地點
建議產品可能具有與此 TI 產品相關的參數、評估模組或參考設計。