產品詳細資料

Resolution (Bits) 12 Sample rate (max) (ksps) 50 Number of input channels 1 Interface type I2C Architecture SAR Input type Single-ended Rating Catalog Reference mode External Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 1.2 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 72 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.25
Resolution (Bits) 12 Sample rate (max) (ksps) 50 Number of input channels 1 Interface type I2C Architecture SAR Input type Single-ended Rating Catalog Reference mode External Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 1.2 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 72 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.25
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • 50kHz SAMPLING RATE
  • NO MISSING CODES
  • 2.7V TO 5V OPERATION
  • FOUR-WORD FILO
  • A0, A1 ADDRESS PINS
  • I2C INTERFACE SUPPORTS:
       Standard, Fast, and High-Speed Modes
  • MSOP-8 PACKAGE
  • APPLICATIONS
    • VOLTAGE SUPPLY MONITORING
    • ISOLATED DATA ACQUISITION
    • TRANSDUCER INTERFACE
    • BATTERY-OPERATED SYSTEMS
    • REMOTE DATA ACQUISITION

All trademarks are the property of their respective owners.

  • 50kHz SAMPLING RATE
  • NO MISSING CODES
  • 2.7V TO 5V OPERATION
  • FOUR-WORD FILO
  • A0, A1 ADDRESS PINS
  • I2C INTERFACE SUPPORTS:
       Standard, Fast, and High-Speed Modes
  • MSOP-8 PACKAGE
  • APPLICATIONS
    • VOLTAGE SUPPLY MONITORING
    • ISOLATED DATA ACQUISITION
    • TRANSDUCER INTERFACE
    • BATTERY-OPERATED SYSTEMS
    • REMOTE DATA ACQUISITION

All trademarks are the property of their respective owners.

The ADS7823 is a single-supply, low-power, 12-bit data acquisition device that features a serial I2C interface. The Analog-to-Digital (A/D) converter features a sample-and-hold amplifier and internal, asynchronous clock. The combination of an I2C serial two-wire interface and micropower consumption makes the ADS7823 ideal for applications requiring the A/D converter to be close to the input source in remote locations and for applications requiring isolation. The ADS7823 is available in an MSOP-8 package.

The ADS7823 is a single-supply, low-power, 12-bit data acquisition device that features a serial I2C interface. The Analog-to-Digital (A/D) converter features a sample-and-hold amplifier and internal, asynchronous clock. The combination of an I2C serial two-wire interface and micropower consumption makes the ADS7823 ideal for applications requiring the A/D converter to be close to the input source in remote locations and for applications requiring isolation. The ADS7823 is available in an MSOP-8 package.

下載 觀看有字幕稿的影片 影片

您可能會感興趣的類似產品

open-in-new 比較替代產品
引腳對引腳且具備與所比較裝置相同的功能
ADS7822 現行 12 位元 200kSPS 微功耗取樣類比轉數位轉換器 Higher sample rate (200 kSPS),

技術文件

star =TI 所選的此產品重要文件
找不到結果。請清除您的搜尋條件,然後再試一次。
檢視所有 5
重要文件 類型 標題 格式選項 日期
* Data sheet ADS7823: 12-Bit, Sampling Analog-to-Digital Converter with I2C Interface datasheet (Rev. B) 2003年 8月 27日
Application note A Basic Guide to I2C PDF | HTML 2022年 11月 8日
E-book Best of Baker's Best: Precision Data Converters -- SAR ADCs 2015年 5月 21日
Application note Determining Minimum Acquisition Times for SAR ADCs, part 2 2011年 3月 17日
Application note Determining Minimum Acquisition Times for SAR ADCs, part 1 (Rev. A) 2010年 11月 10日

設計與開發

如需其他條款或必要資源,請按一下下方的任何標題以檢視詳細頁面 (如有)。

開發板

ADS7823-28EVM — ADS7823 和 ADS7828 評估模組

ADS7823-28EVM 是一款電路板,可與兩個 12 位元單/八通道、內部積體電路 (I2C)、序列介面類比轉數位轉換器 ADS7823 和 ADS7828 搭配使用。兩部裝置皆位在此單一印刷配線板上,因此可在單一 EVM 上同時運作。ADS7823-28EVM 可配置為使用 ADS7828 的內部參考,或是可配置板載跨接器的外部參考。使用一個額定 3.3 Vdc 的單電源供應器為 EVM 供電。此外可透過設定板載跨接器,提供可變數位電源電壓。

使用指南: PDF
TI.com 無法提供
支援軟體

ADS7823-28EVM Gerber File

SLAC045.ZIP (150 KB)
模擬型號

ADS7823 IBIS Model

SBAM142.ZIP (34 KB) - IBIS Model
計算工具

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

支援產品和硬體

支援產品和硬體

設計工具

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
支援產品和硬體

支援產品和硬體

模擬工具

PSPICE-FOR-TI — PSpice® for TI 設計與模擬工具

PSpice® for TI 是有助於評估類比電路功能的設計和模擬環境。這款全功能設計和模擬套件使用 Cadence® 的類比分析引擎。PSpice for TI 包括業界最大的模型庫之一,涵蓋我們的類比和電源產品組合,以及特定類比行為模型,且使用無需支付費用。

PSpice for TI 設計和模擬環境可讓您使用其內建函式庫來模擬複雜的混合訊號設計。在進行佈局和製造之前,建立完整的終端設備設計和解決方案原型,進而縮短上市時間並降低開發成本。 

在 PSpice for TI 設計與模擬工具中,您可以搜尋 TI (...)
模擬工具

TINA-TI — 基於 SPICE 的類比模擬程式

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
使用指南: PDF
封裝 針腳 CAD 符號、佔位空間與 3D 模型
VSSOP (DGK) 8 Ultra Librarian