OPA846

現行

寬頻低雜訊電壓回饋運算放大器

現在提供此產品的更新版本

open-in-new 比較替代產品
引腳對引腳且具備與所比較裝置相同的功能
OPA892 現行 具有超低總諧波失真 (THD) 的 2GHz 10V/V 穩定 0.95nV√Hz 運算放大器 Wider BW (2 GHz), lower noise (0.95 nV√Hz), lower offset drift (1 µV/°C), and lower THD + N ( -114 dB)

產品詳細資料

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 1750 BW at Acl (MHz) 500 Acl, min spec gain (V/V) 7 Slew rate (typ) (V/µs) 625 Vn at flatband (typ) (nV√Hz) 1.2 Vn at 1 kHz (typ) (nV√Hz) 1.2 Iq per channel (typ) (mA) 12.6 Vos (offset voltage at 25°C) (max) (mV) 0.6 Rail-to-rail No Features Decompensated Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 110 Input bias current (max) (pA) 19000000 Offset drift (typ) (µV/°C) 1.5 Iout (typ) (mA) 80 2nd harmonic (dBc) 76 3rd harmonic (dBc) 109 Frequency of harmonic distortion measurement (MHz) 5
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 1750 BW at Acl (MHz) 500 Acl, min spec gain (V/V) 7 Slew rate (typ) (V/µs) 625 Vn at flatband (typ) (nV√Hz) 1.2 Vn at 1 kHz (typ) (nV√Hz) 1.2 Iq per channel (typ) (mA) 12.6 Vos (offset voltage at 25°C) (max) (mV) 0.6 Rail-to-rail No Features Decompensated Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 110 Input bias current (max) (pA) 19000000 Offset drift (typ) (µV/°C) 1.5 Iout (typ) (mA) 80 2nd harmonic (dBc) 76 3rd harmonic (dBc) 109 Frequency of harmonic distortion measurement (MHz) 5
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • HIGH BANDWIDTH: 400MHz (G = +10)
  • LOW INPUT VOLTAGE NOISE: 1.2nV/√Hz
  • VERY LOW DISTORTION: –100dBc (5MHz)
  • HIGH SLEW RATE: 625V/µs
  • HIGH DC ACCURACY: VIO ±150µV
  • LOW SUPPLY CURRENT: 12.6mA
  • HIGH GAIN BANDWIDTH PRODUCT: 1750MHz
  • STABLE FOR GAINS ≥ 7
  • APPLICATIONS
    • HIGH DYNAMIC RANGE ADC PREAMPS
    • LOW–NOISE, WIDEBAND, TRANSIMPEDANCE AMPLIFIERS
    • WIDEBAND, HIGH GAIN AMPLIFIERS
    • LOW–NOISE DIFFERENTIAL RECEIVERS
    • VDSL LINE RECEIVERS
    • ULTRASOUND CHANNEL AMPLIFIERS
    • SECURITY SENSOR FRONT ENDS
    • UPGRADE FOR THE OPA686, CLC425, AND LMH6624

All trademarks are the property of their respective owners.

  • HIGH BANDWIDTH: 400MHz (G = +10)
  • LOW INPUT VOLTAGE NOISE: 1.2nV/√Hz
  • VERY LOW DISTORTION: –100dBc (5MHz)
  • HIGH SLEW RATE: 625V/µs
  • HIGH DC ACCURACY: VIO ±150µV
  • LOW SUPPLY CURRENT: 12.6mA
  • HIGH GAIN BANDWIDTH PRODUCT: 1750MHz
  • STABLE FOR GAINS ≥ 7
  • APPLICATIONS
    • HIGH DYNAMIC RANGE ADC PREAMPS
    • LOW–NOISE, WIDEBAND, TRANSIMPEDANCE AMPLIFIERS
    • WIDEBAND, HIGH GAIN AMPLIFIERS
    • LOW–NOISE DIFFERENTIAL RECEIVERS
    • VDSL LINE RECEIVERS
    • ULTRASOUND CHANNEL AMPLIFIERS
    • SECURITY SENSOR FRONT ENDS
    • UPGRADE FOR THE OPA686, CLC425, AND LMH6624

All trademarks are the property of their respective owners.

The OPA846 combines very high gain bandwidth and large signal performance with very low input voltage noise, while dissipating a low 12.6mA supply current. The classical differential input stage, along with two stages of forward gain and a high power output stage, combine to make the OPA846 an exceptionally low distortion amplifier with excellent DC accuracy and output drive. The voltage-feedback architecture allows all standard op amp applications to be implemented with very high performance.

The combination of low input voltage and current noise, along with a 1.75GHz gain bandwidth product, make the OPA846 an ideal amplifier for wideband transimpedance stages. As a voltage gain stage, the OPA846 is optimized for a flat response at a gain of +10 and is stable down to a gain of +7.

A new external compensation technique can be used to give a very flat frequency response below the minimum stable gain for the OPA846, further improving its already exceptional distortion performance. Using this compensation makes the OPA846 one of the premier 12– to 16–bit Analog–to–Digital (A/D) converter input drivers. The supply current for the OPA846 is precisely trimmed to 12.6mA at +25°C. This, along with carefully defined supply current tempco in the input and output stages, combine to provide exceptional performance over the full specified temperature range.

The OPA846 combines very high gain bandwidth and large signal performance with very low input voltage noise, while dissipating a low 12.6mA supply current. The classical differential input stage, along with two stages of forward gain and a high power output stage, combine to make the OPA846 an exceptionally low distortion amplifier with excellent DC accuracy and output drive. The voltage-feedback architecture allows all standard op amp applications to be implemented with very high performance.

The combination of low input voltage and current noise, along with a 1.75GHz gain bandwidth product, make the OPA846 an ideal amplifier for wideband transimpedance stages. As a voltage gain stage, the OPA846 is optimized for a flat response at a gain of +10 and is stable down to a gain of +7.

A new external compensation technique can be used to give a very flat frequency response below the minimum stable gain for the OPA846, further improving its already exceptional distortion performance. Using this compensation makes the OPA846 one of the premier 12– to 16–bit Analog–to–Digital (A/D) converter input drivers. The supply current for the OPA846 is precisely trimmed to 12.6mA at +25°C. This, along with carefully defined supply current tempco in the input and output stages, combine to provide exceptional performance over the full specified temperature range.

下載 觀看有字幕稿的影片 影片

您可能會感興趣的類似產品

open-in-new 比較替代產品
功能相同,但引腳輸出與所比較的裝置不同
OPA855 現行 具雙極輸入的 8 GHz 增益頻寬產品、去補償轉阻放大器 Wider bandwidth (BW) (8 GHz), lower noise (0.98 nV/√Hz) and lower input capacitance (0.8 pF)

技術文件

star =TI 所選的此產品重要文件
找不到結果。請清除您的搜尋條件,然後再試一次。
檢視所有 11
重要文件 類型 標題 格式選項 日期
* Data sheet Wideband, Low Noise, Voltage-Feedback Operational Amplifier datasheet (Rev. E) 2008年 12月 30日
E-book The Signal e-book: A compendium of blog posts on op amp design topics 2017年 3月 28日
User guide DEM-OPA-SO-1A User's Guide (Rev. B) 2012年 4月 12日
User guide DEM-OPA-SO-1B User's Guide (Rev. D) 2012年 4月 12日
User guide DEM-OPA-SOT-1A User's Guide (Rev. B) 2012年 4月 12日
Application note Transimpedance Considerations for High-Speed Operational Amplifiers 2009年 11月 22日
User guide DEM-OPA-SOT-1B User's Guide (Rev. B) 2006年 4月 12日
Analog Design Journal Using a decompensated op amp for improved performance 2005年 3月 11日
Application note Noise Analysis for High Speed Op Amps (Rev. A) 2005年 1月 17日
Application note ADS5500, OPA695: PC Board Layout for Low Distortion High-Speed ADC Drivers 2004年 4月 22日
Application note Measuring Board Parasitics in High-Speed Analog Design 2003年 7月 7日

設計與開發

如需其他條款或必要資源,請按一下下方的任何標題以檢視詳細頁面 (如有)。

開發板

DEM-OPA-SO-1B — 適用於 SO-8 (非反相) 封裝的單路運算放大器評估模組

The DEM-OPA-SO-1B demonstration fixture in the non-inverting configuration helps designers evaluate the operation and performance of TI's single high speed, wideband operational amplifiers. This unpopulated PC board is compatible with products offered in the 8-lead SOIC (D) package.

For more (...)

使用指南: PDF
TI.com 無法提供
開發板

DEM-OPA-SOT-1B — 適用於 SOT23-5/6 (非反相) 封裝的單路運算放大器評估模組

The DEM-OPA-SOT-1B demonstration fixture in the non-inverting configuration helps designers evaluate the operation and performance of TI's single high speed, wideband operational amplifiers. This unpopulated PC board is compatible with products offered in the SOT23 (DBV) package.

使用指南: PDF
TI.com 無法提供
模擬型號

OPA846 PSpice Model (Rev. C)

SBOC005C.ZIP (40 KB) - PSpice Model
模擬型號

OPA846 TINA-TI Reference Design (Rev. B)

SBOC097B.TSC (98 KB) - TINA-TI Reference Design
模擬型號

OPA846 TINA-TI Spice Model (Rev. A)

SBOM179A.ZIP (4 KB) - TINA-TI Spice Model
計算工具

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

支援產品和硬體

支援產品和硬體

計算工具

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
模擬工具

PSPICE-FOR-TI — PSpice® for TI 設計與模擬工具

PSpice® for TI 是有助於評估類比電路功能的設計和模擬環境。這款全功能設計和模擬套件使用 Cadence® 的類比分析引擎。PSpice for TI 包括業界最大的模型庫之一,涵蓋我們的類比和電源產品組合,以及特定類比行為模型,且使用無需支付費用。

PSpice for TI 設計和模擬環境可讓您使用其內建函式庫來模擬複雜的混合訊號設計。在進行佈局和製造之前,建立完整的終端設備設計和解決方案原型,進而縮短上市時間並降低開發成本。 

在 PSpice for TI 設計與模擬工具中,您可以搜尋 TI (...)
模擬工具

TINA-TI — 基於 SPICE 的類比模擬程式

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
使用指南: PDF
封裝 針腳 CAD 符號、佔位空間與 3D 模型
SOIC (D) 8 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian