OPA994

現行

具有無限電容負載驅動功能的單路 32V、24MHz RRIO 高輸出電流 (125mA) 運算放大器

產品詳細資料

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In, Out GBW (typ) (MHz) 24 Slew rate (typ) (V/µs) 35 Vos (offset voltage at 25°C) (max) (mV) 2.3 Iq per channel (typ) (mA) 1.35 Vn at 1 kHz (typ) (nV√Hz) 12 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 2.5 CMRR (typ) (dB) 125 Iout (typ) (A) 0.125 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 0.035 Output swing headroom (to positive supply) (typ) (V) -0.035
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In, Out GBW (typ) (MHz) 24 Slew rate (typ) (V/µs) 35 Vos (offset voltage at 25°C) (max) (mV) 2.3 Iq per channel (typ) (mA) 1.35 Vn at 1 kHz (typ) (nV√Hz) 12 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 2.5 CMRR (typ) (dB) 125 Iout (typ) (A) 0.125 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 0.035 Output swing headroom (to positive supply) (typ) (V) -0.035
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Wide supply voltage: 2.7V to 32V
  • Rail-to-rail input and output
  • Wide bandwidth: 24MHz GBW, unity-gain stable
  • Unlimited capacitive load drive capability
    • Phase margin of 50° when driving a load of 10µF and 1MΩ
  • High output current drive: ±125mA
  • Low offset voltage: ±350µV (typical)
  • Low offset voltage drift: ±2.5µV/°C (typical)
  • Low noise: 12nV/√Hz at 1kHz
  • High common-mode rejection: 125dB
  • High slew rate: 35V/µs
  • Low quiescent current: 1.35mA per amplifier
  • Wide supply voltage: 2.7V to 32V
  • Rail-to-rail input and output
  • Wide bandwidth: 24MHz GBW, unity-gain stable
  • Unlimited capacitive load drive capability
    • Phase margin of 50° when driving a load of 10µF and 1MΩ
  • High output current drive: ±125mA
  • Low offset voltage: ±350µV (typical)
  • Low offset voltage drift: ±2.5µV/°C (typical)
  • Low noise: 12nV/√Hz at 1kHz
  • High common-mode rejection: 125dB
  • High slew rate: 35V/µs
  • Low quiescent current: 1.35mA per amplifier

The OPAx994 family (OPA994 and OPA2994) is a family of high voltage (32V) rail-to-rail input and output (RRIO) operational amplifiers. These devices offer excellent AC performance, including a wide unity gain bandwidth of 24MHz and a high slew rate of 35V/µs, while only requiring a quiescent current of 1.35mA per channel.

The OPAx994 family was designed to maintain stability across a wide range of capacitive loads. For example, OPAx994 is able to achieve a phase margin of 50 degrees when driving large capacitive loads of 10µF with a load resistance of 1MΩ. The OPAx994 is designed with compensation architectures that mitigate sustained ringing for large capacitive loads. This allows for reliable performance and ease of design for systems that have large, varying, or unknown capacitive loads.

These devices also offer excellent DC precision, including a high short-circuit output current of 125mA/channel, low offset voltage (±350µV, typical), low offset drift (±2.5µV/°C, typical), and high CMRR of 125dB for high voltage operation within the main input pair. This makes the OPAx994 a flexible, robust, and high-performance op amp for high-voltage industrial applications.

The OPAx994 family (OPA994 and OPA2994) is a family of high voltage (32V) rail-to-rail input and output (RRIO) operational amplifiers. These devices offer excellent AC performance, including a wide unity gain bandwidth of 24MHz and a high slew rate of 35V/µs, while only requiring a quiescent current of 1.35mA per channel.

The OPAx994 family was designed to maintain stability across a wide range of capacitive loads. For example, OPAx994 is able to achieve a phase margin of 50 degrees when driving large capacitive loads of 10µF with a load resistance of 1MΩ. The OPAx994 is designed with compensation architectures that mitigate sustained ringing for large capacitive loads. This allows for reliable performance and ease of design for systems that have large, varying, or unknown capacitive loads.

These devices also offer excellent DC precision, including a high short-circuit output current of 125mA/channel, low offset voltage (±350µV, typical), low offset drift (±2.5µV/°C, typical), and high CMRR of 125dB for high voltage operation within the main input pair. This makes the OPAx994 a flexible, robust, and high-performance op amp for high-voltage industrial applications.

下載 觀看有字幕稿的影片 影片

技術文件

star =TI 所選的此產品重要文件
找不到結果。請清除您的搜尋條件,然後再試一次。
檢視所有 2
重要文件 類型 標題 格式選項 日期
* Data sheet OPAx994 32V, Rail-to-Rail Input and Output, 24MHz, 125mA Output Current Op Amp With Unlimited Capacitive Load Drive datasheet (Rev. D) PDF | HTML 2024年 11月 7日
Analog Design Journal 基本運算放大器穩定性概覽 PDF | HTML 2024年 10月 9日

設計與開發

如需其他條款或必要資源,請按一下下方的任何標題以檢視詳細頁面 (如有)。

開發板

AMP-PDK-EVM — 放大器性能開發套件評估模組

放大器性能開發套件 (PDK) 是一款評估模組 (EVM) 套件,可測試通用運算放大器 (op amp) 參數,並與大多數運算放大器和比較器相容。EVM 套件提供主板和多個插槽式子卡選項,可滿足封裝需求,使工程師能夠快速評估和驗證裝置性能。

AMP-PDK-EVM 套件支援五種最熱門的業界標準封裝,包括:

  • D (SOIC-8 和 SOIC-14)
  • PW (TSSOP-14)
  • DGK (VSSOP-8)
  • DBV (SOT23-5 和 SOT23-6)
  • DCK (SC70-5 和 SC70-6)
使用指南: PDF | HTML
開發板

DIP-ADAPTER-EVM — DIP 轉接器評估模組

Speed up your op amp prototyping and testing with the DIP-Adapter-EVM, which provides a fast, easy and inexpensive way to interface with small, surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them directly to existing circuits.

The (...)

使用指南: PDF
TI.com 無法提供
模擬型號

OPA2994 PSpice Model

SBOMCG8.ZIP (18 KB) - PSpice Model
模擬型號

OPA2994 TINA-TI Reference Design

SBOMCG9.TSC (30 KB) - TINA-TI Reference Design
計算工具

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

支援產品和硬體

支援產品和硬體

設計工具

CIRCUIT060013 — 具有 T 網路回饋電路的反相放大器

此設計可反轉輸入訊號 VIN,並使用 1000 V/V 或 60 dB 訊號增益。具有 T 回饋網路的反相放大器可在沒有較小 R4 值或超大回饋電阻器值的情況下獲得高增益。
設計工具

CIRCUIT060015 — 可調式參考電壓電路

此電路結合反相及非反相放大器,讓參考電壓可從負輸入電壓向上調整至輸入電壓。可加入增益以提高最大負參考位準。
設計工具

CIRCUIT060074 — 具有比較器電路的高壓側電流感測

此高壓側電流感測解決方案使用一個具有軌對軌輸入共模範圍的比較器,若負載電流上升到 1 A 以上,便在比較器輸出 (COMP OUT) 建立過電流警示 (OC 警示) 訊號。此實作中的 OC 訊號為低電位作動。因此當超過 1-A 閾值時,比較器輸出會變低。實作磁滯後會在負載電流降低至 0.5 A (減少 50%) 時,讓 OC-Alert 返回邏輯高狀態。此電路利用開漏輸出比較器,為控制數位邏輯輸入針腳而進行電平轉換輸出高邏輯電平。對於需要驅動 MOSFET 開關閘極的應用,建議使用具推挽輸出的比較器。
模擬工具

PSPICE-FOR-TI — PSpice® for TI 設計與模擬工具

PSpice® for TI 是有助於評估類比電路功能的設計和模擬環境。這款全功能設計和模擬套件使用 Cadence® 的類比分析引擎。PSpice for TI 包括業界最大的模型庫之一,涵蓋我們的類比和電源產品組合,以及特定類比行為模型,且使用無需支付費用。

PSpice for TI 設計和模擬環境可讓您使用其內建函式庫來模擬複雜的混合訊號設計。在進行佈局和製造之前,建立完整的終端設備設計和解決方案原型,進而縮短上市時間並降低開發成本。 

在 PSpice for TI 設計與模擬工具中,您可以搜尋 TI (...)
模擬工具

TINA-TI — 基於 SPICE 的類比模擬程式

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
使用指南: PDF
封裝 針腳 CAD 符號、佔位空間與 3D 模型
SOIC (D) 8 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian