ADS117L11
- Programmable data rate:
- Up to 400 kSPS (wideband filter)
- Up to 1.067 MSPS (low-latency filter)
- Selectable digital filter:
- Wideband or low-latency
- AC accuracy with dc precision:
- Dynamic range: 97.5 dB (200 kSPS), typical
- THD: –110 dB, typical
- INL: 0.5 LSB, typical
- Offset drift: 50 nV/°C, typical
- Gain drift: 0.6 ppm/°C, typical
- Power-scalable architecture:
- High-speed mode: 400 kSPS, 18.6 mW
- Low-speed mode: 50 kSPS, 3.3 mW
- Input and reference precharge buffers
- Internal or external clock
- Functional Safety-Capable
The ADS117L11 is a 16-bit, delta-sigma (ΔΣ), analog-to-digital converter (ADC) with data rates up to 400 kSPS using the wideband filter and up to 1067 kSPS using the low-latency filter. The device offers an excellent combination of ac performance and dc precision with low power consumption (18.6 mW in high-speed mode).
The device integrates input and reference buffers to reduce signal loading. The low-drift modulator achieves excellent dc precision with low in-band noise for outstanding ac performance. The power-scalable architecture provides two speed modes to optimize data rate, resolution, and power consumption.
The digital filter is configurable for wideband or low-latency operation, optimizing ac performance or data throughput for dc signals, all in one device.
The serial interface features daisy-chain capability to reduce the SPI I/O over an isolation barrier. Input and output data and register settings are validated by a cyclic-redundancy check (CRC) feature to enhance operational reliability.
The small 3-mm × 3-mm WQFN package is designed for limited space applications. The device is fully specified for operation over the –40°C to +125°C temperature range.
技術文件
類型 | 標題 | 日期 | ||
---|---|---|---|---|
* | Data sheet | ADS117L11 400-kSPS, Wide-Bandwidth, 16-Bit, Delta-Sigma ADC datasheet (Rev. A) | PDF | HTML | 2022年 10月 3日 |
Functional safety information | ADS1x7L1x Functional Safety FIT Rate, FMD and Pin FMA (Rev. B) | PDF | HTML | 2023年 6月 6日 | |
Application note | Digital Filter Types in Delta-Sigma ADCs (Rev. A) | PDF | HTML | 2023年 3月 29日 | |
Design guide | Four-Channel Synchronous IEPE Vibration Sensor Interface Reference Design | PDF | HTML | 2022年 11月 28日 | |
Application brief | THP210 and ADS127L11 Performance | 2022年 3月 28日 | ||
Application brief | ADS127L11 in Simultaneous-Sampling Systems | PDF | HTML | 2021年 7月 12日 |
設計與開發
如需其他條款或必要資源,請按一下下方的任何標題以檢視詳細頁面 (如有)。
ADS127L11EVM-PDK — ADS127L11 評估模組,適用於具有易於驅動的輸入和寬頻或低延遲濾波器的 ADC
ADS127L11 評估模組 (EVM) 性能展示套件 (PDK),這是一款用於評估 ADS127L11 的平台,是 24 位元、高速寬頻 delta-sigma (ΔΣ) 類比轉數位轉換器 (ADC) 的平台。
PDK 內含 ADS127L11 評估板、精密主機介面 (PHI) 控制器電路板,以及隨附的電腦軟體,可讓使用者透過通用序列匯流排 (USB) 與 ADC 通訊、擷取資料,以及執行資料分析。
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
支援產品和硬體
產品
精密度運算放大器 (Vos<1mV)
一般用途運算放大器
音訊運算放大器
轉阻放大器
高速運算放大器 (GBW ≥ 50 MHz)
功率運算放大器
視訊放大器
線路驅動器
轉導放大器與雷射驅動器
全差分放大器
精確 ADC
生物感測 AFE
高速 ADC (≥10 MSPS)
接收器
觸控式螢幕控制器
差分放大器
儀器放大器
音訊線路接收器
類比電流感測放大器
數位電源監測器
配備整合式分流電阻器的類比電流感測放大器
具整合式分流電阻器的數位電源監測器
晶粒與晶圓服務
PSPICE-FOR-TI — PSpice® for TI 設計與模擬工具
TINA-TI — 基於 SPICE 的類比模擬程式
封裝 | 針腳 | CAD 符號、佔位空間與 3D 模型 |
---|---|---|
WQFN (RUK) | 20 | Ultra Librarian |
訂購與品質
- RoHS
- REACH
- 產品標記
- 鉛塗層/球物料
- MSL 等級/回焊峰值
- MTBF/FIT 估算值
- 材料內容
- 認證摘要
- 進行中持續性的可靠性監測
- 晶圓廠位置
- 組裝地點
建議產品可能具有與此 TI 產品相關的參數、評估模組或參考設計。