ADS7816
- 200kHz SAMPLING RATE
- MICRO POWER:
- 1.9mW at 200kHz
- 150µW at 12.5kHz
- POWER DOWN: 3µA max
- 8-PIN MINI-DIP, SOIC, and MSOP
- DIFFERENTIAL INPUT
- SERIAL INTERFACE
- Applications
- BATTERY OPERATED SYSTEMS
- REMOTE DATA ACQUISITION
- ISOLATED DATA ACQUISITION
The ADS7816 is a 12-bit, 200kHz sampling analog-to-digital converter. It features low power operation with automatic power down, a synchronous serial interface, and a differential input. The reference voltage can be varied from 100mV to VCC, with a corresponding resolution from 24µV to 1.22mV.
Low power, automatic power down, and small size make the ADS7816 ideal for battery operated systems or for systems where a large number of signals must be acquired simultaneously. It is also ideal for remote and/or isolated data acquisition. The ADS7816 is available in an 8-pin plastic mini-DIP, an 8-lead SOIC, or an 8-lead MSOP package.
技術文件
類型 | 標題 | 日期 | ||
---|---|---|---|---|
* | Data sheet | 12-Bit High Speed Micro Power Sampling Analog-To-Digital Converter datasheet | 2000年 9月 27日 | |
E-book | Best of Baker's Best: Precision Data Converters -- SAR ADCs | 2015年 5月 21日 | ||
Application note | Coding Schemes Used with Data Converters (Rev. A) | 2015年 5月 15日 | ||
Application note | Voltage Reference Scaling Techniques Increase Converter and Resolution Accuracy (Rev. A) | 2015年 5月 8日 | ||
Application note | Determining Minimum Acquisition Times for SAR ADCs, part 2 | 2011年 3月 17日 | ||
Application note | Determining Minimum Acquisition Times for SAR ADCs, part 1 (Rev. A) | 2010年 11月 10日 | ||
Application note | Interfacing the ADS7822 to synchronous serial port of the 80x51 Microcontroller | 2000年 9月 27日 |
設計與開發
如需其他條款或必要資源,請按一下下方的任何標題以檢視詳細頁面 (如有)。
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
支援產品和硬體
產品
精密度運算放大器 (Vos<1mV)
一般用途運算放大器
音訊運算放大器
轉阻放大器
高速運算放大器 (GBW ≥ 50 MHz)
功率運算放大器
視訊放大器
線路驅動器
轉導放大器與雷射驅動器
全差分放大器
精確 ADC
生物感測 AFE
高速 ADC (≥10 MSPS)
接收器
觸控式螢幕控制器
差分放大器
儀器放大器
音訊線路接收器
類比電流感測放大器
數位電源監測器
配備整合式分流電阻器的類比電流感測放大器
具整合式分流電阻器的數位電源監測器
晶粒與晶圓服務
PSPICE-FOR-TI — PSpice® for TI 設計與模擬工具
TINA-TI — 基於 SPICE 的類比模擬程式
封裝 | 針腳 | CAD 符號、佔位空間與 3D 模型 |
---|---|---|
SOIC (D) | 8 | Ultra Librarian |
VSSOP (DGK) | 8 | Ultra Librarian |
訂購與品質
- RoHS
- REACH
- 產品標記
- 鉛塗層/球物料
- MSL 等級/回焊峰值
- MTBF/FIT 估算值
- 材料內容
- 認證摘要
- 進行中持續性的可靠性監測
- 晶圓廠位置
- 組裝地點
建議產品可能具有與此 TI 產品相關的參數、評估模組或參考設計。