Product details

Resolution (bps) 20 Number of DAC channels 1 Interface type SPI Output type Unbuffered Voltage Output voltage range (V) -10 to 10 INL (max) (±LSB) 4 Settling time (µs) 1 Reference type Ext Architecture R-2R Rating Catalog Sample/update rate (Msps) 0.4 Operating temperature range (°C) -40 to 125 Product type Precision DAC
Resolution (bps) 20 Number of DAC channels 1 Interface type SPI Output type Unbuffered Voltage Output voltage range (V) -10 to 10 INL (max) (±LSB) 4 Settling time (µs) 1 Reference type Ext Architecture R-2R Rating Catalog Sample/update rate (Msps) 0.4 Operating temperature range (°C) -40 to 125 Product type Precision DAC
TQFP (PFB) 48 81 mm² 9 x 9
  • 20-bit monotonic: 1-LSB DNL (max)
  • Integral linearity: 4-LSB INL (max)
  • Low noise: 7nV/√Hz
  • Code independent low glitch:
    1 nV-s
  • Excellent THD: –105 dB at 1-kHz fOUT
  • Fast settling: 1 µs
  • Flexible output ranges: VREFPF to VREFNF
  • Integrated, precision feedback resistors
  • 50-MHz, 4-wire SPI-compatible interface
    • Readback
    • Daisy-chain
  • Temperature range: –40°C to +125˚C
  • Package: 48-pin TQFP
  • 20-bit monotonic: 1-LSB DNL (max)
  • Integral linearity: 4-LSB INL (max)
  • Low noise: 7nV/√Hz
  • Code independent low glitch:
    1 nV-s
  • Excellent THD: –105 dB at 1-kHz fOUT
  • Fast settling: 1 µs
  • Flexible output ranges: VREFPF to VREFNF
  • Integrated, precision feedback resistors
  • 50-MHz, 4-wire SPI-compatible interface
    • Readback
    • Daisy-chain
  • Temperature range: –40°C to +125˚C
  • Package: 48-pin TQFP

The 20-bit DAC11001A, 18-bit DAC91001, and 16-bit DAC81001 (DACx1001) are highly accurate, low-noise, voltage-output, single-channel, digital-to-analog converters (DACs). The DACx1001 are specified monotonic by design, and offer excellent linearity of less than 4 LSB (max) across all ranges.

The unbuffered voltage output offers low noise performance (7 nV/√Hz) in combination with a fast settling time (1µs), making this device an excellent choice for low-noise, fast control-loop, and waveform generation applications. The DACx1001 integrates an enhanced deglitch circuit with code-independent ultra-low glitch (1 nV-s) to enable clean waveform ramps with ultra-low total harmonic distortion (THD).

The DACx1001 devices incorporate a power-on-reset circuit so that the DAC powers with known values in the registers. With external references, DAC output ranges from VREFPF to VREFNF can be achieved, including asymmetric output ranges.

The DACx1001 use a versatile 4–wire serial interface that operates at clock rates of up to 50 MHz. The DACx1001 is specified over the industrial temperature range of –40°C to +125°C.

The 20-bit DAC11001A, 18-bit DAC91001, and 16-bit DAC81001 (DACx1001) are highly accurate, low-noise, voltage-output, single-channel, digital-to-analog converters (DACs). The DACx1001 are specified monotonic by design, and offer excellent linearity of less than 4 LSB (max) across all ranges.

The unbuffered voltage output offers low noise performance (7 nV/√Hz) in combination with a fast settling time (1µs), making this device an excellent choice for low-noise, fast control-loop, and waveform generation applications. The DACx1001 integrates an enhanced deglitch circuit with code-independent ultra-low glitch (1 nV-s) to enable clean waveform ramps with ultra-low total harmonic distortion (THD).

The DACx1001 devices incorporate a power-on-reset circuit so that the DAC powers with known values in the registers. With external references, DAC output ranges from VREFPF to VREFNF can be achieved, including asymmetric output ranges.

The DACx1001 use a versatile 4–wire serial interface that operates at clock rates of up to 50 MHz. The DACx1001 is specified over the industrial temperature range of –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
DAC11001B ACTIVE High-grade, 20-bit, monotonic DAC with ultra-low noise, low glitch and exceptional THD performance DAC11001B is more accurate and has better AC performance.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet DACx1001 20-Bit, 18-Bit, and 16-Bit, Low-Noise, Ultra-Low Harmonic Distortion, Fast-Settling, High-Voltage Output, Digital-to-Analog Converters (DACs) datasheet (Rev. B) PDF | HTML 26 May 2020
Application note Error Calculation for Unbuffered R2R DAC – Example Using DAC11001A (Rev. A) PDF | HTML 24 Aug 2022
Technical article How DACs can help you increase the precision of laser marking systems PDF | HTML 07 Feb 2020
EVM User's guide BP-DAC11001EVM User's Guide 09 Oct 2019
Application brief Impact of code-to-code glitch in precision applications 20 Feb 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BP-DAC11001EVM — DAC11001 20-bit ultra-low-noise low-glitch monotonic DAC BoosterPack™ plug-in module

The DAC11001 evaluation module (EVM) BoosterPack™ plug-in module is an easy-to-use platform for evaluating the functionality and performance of the DAC11001. DAC11001 is a single-channel, buffered, bipolar-output digital-to-analog converter (DAC) in 20-bit resolution. It (...)

User guide: PDF
Not available on TI.com
Support software

SLAC774 BP-DAC11001EVM Software

Supported products & hardware

Supported products & hardware

Products
Precision DACs (≤10 MSPS)
DAC11001A 20-bit monotonic DAC with ultra-low noise, low glitch and exceptional THD DAC11001B High-grade, 20-bit, monotonic DAC with ultra-low noise, low glitch and exceptional THD performance DAC91001 18-bit monotonic DAC with ultra-low noise, low glitch and exceptional THD
Hardware development
Evaluation board
BP-DAC11001EVM DAC11001 20-bit ultra-low-noise low-glitch monotonic DAC BoosterPack™ plug-in module
Simulation model

DAC11001A IBIS Model

SLAM344.ZIP (75 KB) - IBIS Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TQFP (PFB) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos