A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DAC63204 ACTIVE 12-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator Better INL performance (4 LSB), smaller package (QFN 3mm x 3mm ) and lower power consumption

Product details

Resolution (Bits) 12 Number of DAC channels 4 Interface type SPI Output type Buffered Voltage Settling time (µs) 8.5 Features Cost Optimized, Low Power, Small Size Reference type Ext Architecture String Rating Catalog Output range (max) (mA/V) 5.5 Output range (min) (mA/V) 0 Sample/update rate (Msps) 2.5 Power consumption (typ) (mW) 1.1 Operating temperature range (°C) -40 to 105
Resolution (Bits) 12 Number of DAC channels 4 Interface type SPI Output type Buffered Voltage Settling time (µs) 8.5 Features Cost Optimized, Low Power, Small Size Reference type Ext Architecture String Rating Catalog Output range (max) (mA/V) 5.5 Output range (min) (mA/V) 0 Sample/update rate (Msps) 2.5 Power consumption (typ) (mW) 1.1 Operating temperature range (°C) -40 to 105
VSSOP (DGS) 10 14.7 mm² 3 x 4.9 WSON (DSC) 10 9 mm² 3 x 3
  • Ensured Monotonicity
  • Low Power Operation
  • Rail-to-Rail Voltage Output
  • Power-On Reset to 0 V
  • Simultaneous Output Updating
  • Wide Power Supply Range: 2.7 V to 5.5 V
  • Industry’s Smallest Package
  • Power-Down Modes
  • Resolution: 12 Bits
  • INL: ±8 LSB (Maximum)
  • DNL: 0.7 to –0.5 LSB (Maximum)
  • Setting Time: 8.5 µs (Maximum)
  • Zero Code Error: 15 mV (Maximum)
  • Full-Scale Error: –0.75% FS (Maximum)
  • Supply Power:
    • Normal: 1.1 mW at 3 V or 2.4 mW at 5 V
      (Typical)
    • Power Down: 0.3 µW at 3 V or 0.8 µW at 5 V
      (Typical)
  • Ensured Monotonicity
  • Low Power Operation
  • Rail-to-Rail Voltage Output
  • Power-On Reset to 0 V
  • Simultaneous Output Updating
  • Wide Power Supply Range: 2.7 V to 5.5 V
  • Industry’s Smallest Package
  • Power-Down Modes
  • Resolution: 12 Bits
  • INL: ±8 LSB (Maximum)
  • DNL: 0.7 to –0.5 LSB (Maximum)
  • Setting Time: 8.5 µs (Maximum)
  • Zero Code Error: 15 mV (Maximum)
  • Full-Scale Error: –0.75% FS (Maximum)
  • Supply Power:
    • Normal: 1.1 mW at 3 V or 2.4 mW at 5 V
      (Typical)
    • Power Down: 0.3 µW at 3 V or 0.8 µW at 5 V
      (Typical)

The DAC124S085 device is a full-featured, general-purpose, quad, 12-bit, voltage-output, digital-to-analog converter (DAC) that can operate from a single 2.7-V to 5.5-V supply and consumes 1.1 mW at 3 V and 2.4 mW at 5 V. The DAC124S085 is packaged in 10-pin WSON and VSSOP packages.

The 10-pin SON package makes the DAC124S085 the smallest quad DAC in its class. The on-chip output amplifier allows rail-to-rail output swing and the three-wire serial interface operates at clock rates up to 40 MHz over the entire supply voltage range. Competitive devices are limited to 25-MHz clock rates at supply voltages in the 2.7-V to 3.6-V range. The serial interface is compatible with standard SPI, QSPI, MICROWIRE, and DSP interfaces.

The reference for the DAC124S085 serves all four channels and can vary in voltage between 1 V and VA, providing the widest possible output dynamic range. The DAC124S085 has a 16-bit input shift register that controls the outputs to be updated, the mode of operation, the power-down condition, and the binary input data. All four outputs can be updated simultaneously or individually depending on the setting of the two mode of operation bits.

A power-on reset circuit ensures that the DAC output powers up to zero volts and remains there until there is a valid write to the device. A power-down feature reduces power consumption to less than a microWatt with three different termination options.

The low power consumption and small packages of the DAC124S085 make it an excellent choice for use in battery-operated equipment.

The DAC124S085 is one of a family of pin-compatible DACs, including the 8-bit DAC084S085 and the 10-bit DAC104S085. The DAC124S085 operates over the extended industrial temperature range of –40°C to 105°C.

The DAC124S085 device is a full-featured, general-purpose, quad, 12-bit, voltage-output, digital-to-analog converter (DAC) that can operate from a single 2.7-V to 5.5-V supply and consumes 1.1 mW at 3 V and 2.4 mW at 5 V. The DAC124S085 is packaged in 10-pin WSON and VSSOP packages.

The 10-pin SON package makes the DAC124S085 the smallest quad DAC in its class. The on-chip output amplifier allows rail-to-rail output swing and the three-wire serial interface operates at clock rates up to 40 MHz over the entire supply voltage range. Competitive devices are limited to 25-MHz clock rates at supply voltages in the 2.7-V to 3.6-V range. The serial interface is compatible with standard SPI, QSPI, MICROWIRE, and DSP interfaces.

The reference for the DAC124S085 serves all four channels and can vary in voltage between 1 V and VA, providing the widest possible output dynamic range. The DAC124S085 has a 16-bit input shift register that controls the outputs to be updated, the mode of operation, the power-down condition, and the binary input data. All four outputs can be updated simultaneously or individually depending on the setting of the two mode of operation bits.

A power-on reset circuit ensures that the DAC output powers up to zero volts and remains there until there is a valid write to the device. A power-down feature reduces power consumption to less than a microWatt with three different termination options.

The low power consumption and small packages of the DAC124S085 make it an excellent choice for use in battery-operated equipment.

The DAC124S085 is one of a family of pin-compatible DACs, including the 8-bit DAC084S085 and the 10-bit DAC104S085. The DAC124S085 operates over the extended industrial temperature range of –40°C to 105°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
DAC104S085 ACTIVE 10-bit, micropower, 4-channel, digital-to-analog converter (DAC) with rail-to-rail output 10-bit, lower resolution variant
Same functionality with different pin-out to the compared device
DAC122S085 ACTIVE 12-Bit Micro Power DUAL Digital-to-Analog Converter with Rail-to-Rail Output 2-channel device

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet DAC124S085 12-Bit Micro Power Quad Digital-to-Analog Converter With Rail-to-Rail Output datasheet (Rev. G) PDF | HTML 26 Apr 2016
EVM User's guide DAC124S085EVM User's Guide 08 Aug 2014
Application note AN-2001 Daisy Chaining Precision DACs (Rev. A) 01 May 2013
User guide 8,10,12-Bit Dual/Quad DAC with Rail-to-Rail Output User Guide 23 Feb 2012
White paper Optimizing Portable Applications with D/A Converters 01 Sep 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC124S085EVM — DAC124S085 12-bit, micropower, quad-channel DAC with rail-to-rail output evaluation module

The DAC124S085EVM is a demonstration kit for the DAC124S085, a 12-bit, 4-channel, 6µs settling time, Serial Interface digital-to-analog converter. The EVM allows users to evaluate the operation and performance of the DAC124S085 data converter. The EVM features a small size layout that (...)

User guide: PDF
Not available on TI.com
Simulation model

DAC124S085 IBIS MODEL

SLAM243.ZIP (11 KB) - IBIS Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGS) 10 Ultra Librarian
WSON (DSC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos