DAC43508
- ±1LSB DNL
- Wide operating range:
- Power supply: 1.8V to 5.5V
- Temperature range: –40°C to +125°C
- 3-wire serial peripheral interface (SPI)
- VIH = 2.4V for 2.7V ≤ VDD ≤ 5.5V
- VIH = (VDD – 0.3V ) for 1.8V ≤ VDD ≤ 2.7V
- LDAC pin for simultaneous output update
- Very low power: 0.1mA/channel at 1.8V
- Low-power start-up mode: Outputs powered down with 10kΩ to AGND
- Tiny package: 3mm × 3mm, 16-pin WQFN
The 8-bit DAC43508, 10-bit DAC53508, and 12-bit DAC63508 (DACx3508) are low-power, eight-channel, voltage-output, digital-to-analog converters (DACs). The DACx3508 are specified monotonic by design across a wide power supply range from 1.8V to 5.5V. Using an external reference, the DACx3508 provides a full-scale output voltage range of 1.8V to 5.5V while consuming 0.1mA quiescent current per channel. The DACx3508 also includes per channel, user programmable, power down registers. These registers facilitate the DAC output buffers to start in a 10kΩ-AGND power-down state, and remain in this state until a power-up command is issued to these output buffers.
Low quiescent current, wide power-supply range, octal channel, and a per-channel power-down option make the DACx3508 an excellent choice for high-density, low-power, battery-operated systems.
The devices communicate through the 3-wire (write-only) serial peripheral interface (SPI). These devices also have a load DAC (LDAC) and clear (CLR) inputs.
Similar products you might be interested in
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DACx3508 Octal, 8-Bit, 10-Bit, and 12-Bit, SPI, Buffered Voltage Output DACs in Tiny 3 × 3 WQFN Package datasheet (Rev. A) | PDF | HTML | 14 May 2024 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ANALOG-ENGINEER-CALC — Analog engineer's calculator
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WQFN (RTE) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.