DAC81402
Dual-channel 16-bit high-voltage-output DAC with precision internal reference
DAC81402
- Performance:
- Specified monotonic at 16-bit resolution
- INL: ±1 LSB maximum at 16-bit resolution
- TUE: ±0.05% FSR, maximum
- Integrated output buffer
- Full-scale output voltage: ±5 V, ±10 V, ±20 V, 5 V, 10 V, 20 V, 40 V
- High drive capability: ±15 mA
- Per channel sense pins
- Integrated 2.5-V precision reference
- Initial accuracy: ±2.5 mV, maximum
- Low drift: 10 ppm/°C, maximum
- Reliability features:
- CRC error check
- Short-circuit limit
- Fault pin
- 50-MHz, SPI-compatible serial interface
- 4-wire mode, 1.7-V to 5.5-V operation
- Readback and daisy-chain operations
- Temperature range: –40°C to +125°C
- Package: 5-mm × 5-mm, 32-pin QFN
The 16-bit DAC81402 and 12-bit DAC61402 (DACx1402) are pin-compatible, dual-channel, buffered, high-voltage-output, digital-to-analog converters (DACs). These devices include a low-drift, 2.5-V internal reference that eliminates the need for an external precision reference in most applications. The devices are specified monotonic and provide high linearity of ±1 LSB INL. Additionally, the devices implement per channel sense pins that eliminate IR drops and sense up to ±12 V of ground bounce.
A user-selectable output configuration enables full-scale bipolar output voltages of ±20 V, ±10 V, and ±5 V; and full-scale unipolar output voltages of 40 V, 20 V, 10 V and 5 V. The full-scale output range for each DAC channel is independently programmable. The integrated DAC output buffers can sink or source up to 15 mA, thus limiting the need for additional operational amplifiers.
The DACx1402 incorporate a power-on-reset circuit that connects the DAC outputs to ground at power up. The outputs remain in this mode until the device is properly configured for operation. The devices include additional reliability features such as a CRC error check, short-circuit protection, and a thermal alarm.
Communication to the devices is performed through a 4-wire serial interface that supports operation from 1.7 V to 5.5 V.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DACx1402 Dual, 16-Bit and 12-Bit, High-Voltage-Output DACs With Internal Reference datasheet (Rev. A) | PDF | HTML | 18 May 2021 |
EVM User's guide | BP-DAC81404EVM, BP-DAC61402EVM User's Guide | 30 Jun 2020 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DAC61402EVM — DAC61402 evaluation module for dual-channel, 12-bit, ±20-V-range, buffered-output DAC
The DAC61402 evaluation module) (EVM) is an easy-to-use platform for evaluating the functionality and performance of the DAC61402 precision digital-to-analog converter (DAC). DAC61402EVM provides the serial peripheral interface (SPI) through the SimpleLink™ Ethernet MSP432E401Y MCU (...)
ANALOG-ENGINEER-CALC — Analog engineer's calculator
DAC814XXEVM-GUI — DAC814XXEVM GUI
Supported products & hardware
Products
Precision DACs (≤10 MSPS)
Hardware development
Evaluation board
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RHB) | 32 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.