DLP5530Q1EVM
DLP5530Q1EVM
DLP5530Q1EVM
概要
The DLP5530Q1EVM evaluation module (EVM) is a complete electronic subsystem designed to drive the DLP5530-Q1 automotive chipset. The DLP5530-Q1 chipset consists of a 0.55” DMD (1152 x 576), the DLPC230-Q1 DMD controller, and TPS99000-Q1 PMIC. When combined with optics, RGB LEDs and a photodiode, this EVM can be used to develop an automotive grade DLP projector or picture generation unit for applications such as head-up display, transparent window display, or other automotive display applications.
特長
- Complete DLP5530-Q1 electronic subsystem
- Runs off a single +12V DC power rail
- HDMI and OpenLDI video inputs
- Windows GUI for configuration and control
- DLP5530-Q1 chipset
- Cheetah USB to SPI adapter
- DMD controller and LED driver boards
- Cables
ディスプレイ製品
購入と開発の開始
DLP5530Q1EVM — DLP5530-Q1 の評価基板
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
製品
0.47 インチ以上のアレイを使用する製品
0.47 インチ以下のアレイを使用する Pico 製品
紫外線製品 (400nm 未満)
可視光製品 (420 ~ 700nm)
分光器と光学ネットワーク製品
車外照明 / 投影製品
近紫外線製品 (400 ~ 420nm)
ディスプレイ製品
近赤外線製品 (> 700 nm)
マルチチャネル IC (PMIC)
ハードウェア開発
評価ボード
開発キット
光学モジュール
リリース情報
---------------------------------------------------------------------------------------------------------------------------
---------------------------------------------------------------------------------------------------------------------------
Copyright © 2024 Texas Instruments Incorporated - http://www.ti.com/
---------------------------------------------------------------------------------------------------------------------------
---------------------------------------------------------------------------------------------------------------------------
Product name: DMD Diffraction Efficiency Calculator
Version: 1.0.0.0
Date: May 2024
---------------------------------------------------------------------------------------------------------------------------
DESCRIPTION
---------------------------------------------------------------------------------------------------------------------------
The DMD Diffraction Efficiency Calculator is used to help customers understand how to model DMD diffraction patterns and diffraction efficiency with their specific DMD input parameters and will be modeled to the customers specific design.
---------------------------------------------------------------------------------------------------------------------------
REVISION HISTORY
---------------------------------------------------------------------------------------------------------------------------
* Initial release
---------------------------------------------------------------------------------------------------------------------------
RESTRICTIONS
---------------------------------------------------------------------------------------------------------------------------
* Tested on Windows 10.
---------------------------------------------------------------------------------------------------------------------------
CONTACT US
---------------------------------------------------------------------------------------------------------------------------
At http://e2e.ti.com/
---------------------------------------------------------------------------------------------------------------------------
---------------------------------------------------------------------------------------------------------------------------
設計ファイル
技術資料
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
* | EVM ユーザー ガイド (英語) | DLP5530Q1EVM Evaluation Module User's Guide | 2019年 11月 18日 | |||
証明書 | DLP5530Q1EVM EU Declaration of Conformity (DoC) (Rev. A) | 2019年 11月 1日 |