DAC53701
10-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator, comparator, GPIO
DAC53701
- 1 LSB INL and DNL (10-bit and 8-bit)
- Wide operating range
- Power supply: 1.8 V to 5.5 V
- Temperature range: –40°C to +125°C
- General-purpose input (GPI) based function trigger
- PMBus™ compatible I2C interface
- Standard, fast, and fast mode plus
- Four device address options configured using the broadcast address
- 1.62-V VIH with VDD = 5.5 V
- User-programmable nonvolatile memory (NVM/EEPROM)
- Save and recall all register settings
- Programmable waveform generation: Square, triangular, and sawtooth
- Pulse-width modulation (PWM) output using triangular waveform and FB pin
- Preprogrammed medical-alarm tone-generation mode: low-, medium-, and high-priority alarms
- Digital slew rate control
- Internal reference
- Very low power: 0.2 mA at 1.8 V
- Flexible start-up: High impedance or 10K-GND
- Tiny package: 8-pin WSON (2 mm × 2 mm)
The 10-bit DAC53701 and 8-bit DAC43701 (DACx3701) are a pin-compatible family of buffered voltage-output smart digital-to-analog converters (DACs). These devices consume very low power, and are available in a tiny 8-pin WSON package. The feature set combined with the tiny package and low power make the DACx3701 an excellent choice for applications such as appliance door fade-in fade-out, processorless LED dimming with PWM input, general-purpose bias point generation, voltage margining and scaling, PWM signal generation, and medical alarm tone generation.
These devices have nonvolatile memory (NVM), an internal reference, a PMBus-compatible I2C interface, and a general-purpose input. The DACx3701 operates with either an internal reference or with the power supply as a reference, and provides a full-scale output of 1.8 V to 5.5 V.
The DACx3701 are smart DAC devices because of their advanced integrated features. With force-sense output, GPI based function trigger, medical alarm, PWM output, and NVM capabilities, smart DACs enable system performance and control without the use of software.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Same functionality with different pin-out to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DAC53701EVM — DAC53701 evaluation module for 10-bit single-channel voltage-output smart DAC
The DAC53701 evaluation module (EVM) is designed to evaluate the performance of the commercial and automotive versions of DAC43701 and DAC53701 products, which are buffered-voltage-output smart digital-to-analog converters (DACs).
The latest revision adds an onboard controller allowing the EVM to (...)
ANALOG-ENGINEER-CALC — Analog engineer's calculator
SLAR165 — Smart DAC LED Fade-In Fade-Out Calculator
Supported products & hardware
VOLTAGE-MARGINING-CALCULATOR — The tool is designed to assist with system calculation and smart DAC programming
Supported products & hardware
Products
Precision DACs (≤10 MSPS)
SLAR168 — DAC53701 Laser Biasing Simulation
Supported products & hardware
Products
Precision DACs (≤10 MSPS)
SLAR169 — DAC53701 Programmable Comparator With Hysteresis Simulation
Supported products & hardware
Products
Precision DACs (≤10 MSPS)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WSON (DSG) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.