DAC121S101
- DAC121S101-Q1 is AEC-Q100 Grade 1 Qualified
and is Manufactured on an Automotive Grade
Flow. - Ensured Monotonicity
- Low Power Operation
- Rail-to-Rail Voltage Output
- Power-on Reset to Zero Volts Output
- Wide Temperature Range of –40°C to +125°C
- Wide Power Supply Range of 2.7 V to 5.5 V
- Small Packages
- Power Down Feature
- Key Specifications
- 12-Bit Resolution
- DNL -0.15, +0.25 LSB (Typical)
- 8-µs Output Settling Time (Typical)
- 4-mV Zero Code Error (Typical)
- Full-Scale Error at –0.06 %FS (Typical)
- 0.64-mW (3.6-V) / 1.43-mW (5.5-V) Normal
Mode Power Consumption (Typical) - 0.14-µW (3.6-V) / 0.39-µW (5.5-V) Power-
Down Mode (Typical)
Appications
- Battery-Powered Instruments
- Digital Gain and Offset Adjustment
- Programmable Voltage and Current Sources
- Programmable Attenuators
- Automotive
All trademarks are the property of their respective owners.
The DAC121S101 device is a full-featured, general-purpose, 12-bit voltage-output digital-to-analog converter (DAC) that can operate from a single 2.7-V to 5.5-V supply and consumes just 177 µA of current at 3.6 V. The on-chip output amplifier allows rail-to-rail output swing and the three wire serial interface operates at clock rates up to 30 MHz over the specified supply voltage range and is compatible with standard SPI™, QSPI, MICROWIRE and DSP interfaces. Competitive devices are limited to 20-MHz clock rates at supply voltages in the 2.7 V to 3.6 V range.
The supply voltage for the DAC121S101 serves as its voltage reference, providing the widest possible output dynamic range. A power-on reset circuit ensures that the DAC output powers up to zero volts and remains there until there is a valid write to the device. A power-down feature reduces power consumption to less than a microWatt.
The low power consumption and small packages of the DAC121S101 make it an excellent choice for use in battery operated equipment.
The DAC121S101 is a direct replacement for the AD5320 and the DAC7512 and is one of a family of pin compatible DACs, including the 8-bit DAC081S101 and the 10-bit DAC101S101. The DAC121S101 operates over the extended industrial temperature range of &40®C to +104M7 natural dad while the DAC121S101-Q1 operates over the Grade 1 automotive temperature range of 40°C to +125°C. The DAC121S101 is available in a 6-lead SOT and an 8-lead VSSOP and the DAC121S101-Q1 is available in the 6-lead SOT only.
Similar products you might be interested in
Drop-in replacement with upgraded functionality to the compared device
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DAC121S101EVM — DAC121S101 12-Bit, 1-Channel, 8µs Settling Time, Serial Interface DAC Evaluation Module
The DAC121S101EVM is a demonstration kit for the DAC121S101, a 12-bit, 1-channel, 8µs settling time, Serial Interface Digital-to-Analog Converter (DAC). The EVM allows users to evaluate the operation and performance of the DAC121S101 data converter. The EVM features a small size layout that (...)
ANALOG-ENGINEER-CALC — Analog engineer's calculator
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOT-23-THN (DDC) | 6 | Ultra Librarian |
VSSOP (DGK) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.