Product details

Resolution (Bits) 8 Number of DAC channels 4 Interface type I2C, SPI Output type Buffered Current, Buffered Voltage Settling time (µs) 20 Features Current source/sink DAC, EEPROM, Smart DAC Reference type Ext, Int Architecture String Rating Catalog Output range (max) (mA/V) 5.5 Output range (min) (mA/V) 0 Sample/update rate (Msps) 0.025 Power consumption (typ) (mW) 0.4 Operating temperature range (°C) -40 to 125
Resolution (Bits) 8 Number of DAC channels 4 Interface type I2C, SPI Output type Buffered Current, Buffered Voltage Settling time (µs) 20 Features Current source/sink DAC, EEPROM, Smart DAC Reference type Ext, Int Architecture String Rating Catalog Output range (max) (mA/V) 5.5 Output range (min) (mA/V) 0 Sample/update rate (Msps) 0.025 Power consumption (typ) (mW) 0.4 Operating temperature range (°C) -40 to 125
WQFN (RTE) 16 9 mm² 3 x 3
  • Programmable voltage or current outputs with flexible configuration:
    • Voltage outputs:
      • 1 LSB INL and DNL (10-bit and 8-bit)
      • Gains of 1x, 1.5x, 2x, 3x, and 4x
    • Current outputs:
      • 1 LSB INL and DNL (8-bit)
      • ±25 µA, ±50 µA, ±125 µA, ±250 µA output range options
  • Programmable comparator mode for all channels
  • High-impedance output when VDD is off
  • High-impedance and resistive pulldown power-down modes
  • 50-MHz SPI-compatible interface
  • Automatically detected I2C, PMBus™, or SPI interface
    • 1.62-V VIH with VDD = 5.5 V
  • General-purpose input/output (GPIO) configurable as multiple functions
  • Predefined waveform generation: sine wave, triangular, sawtooth
  • User-programmable nonvolatile memory (NVM)
  • Internal, external, or power-supply as reference
  • Wide operating range:
    • Power supply: 1.8 V to 5.5 V
    • Temperature range: –40˚C to +125˚C
  • Tiny package: 16-pin WQFN (3 mm × 3 mm)
  • Programmable voltage or current outputs with flexible configuration:
    • Voltage outputs:
      • 1 LSB INL and DNL (10-bit and 8-bit)
      • Gains of 1x, 1.5x, 2x, 3x, and 4x
    • Current outputs:
      • 1 LSB INL and DNL (8-bit)
      • ±25 µA, ±50 µA, ±125 µA, ±250 µA output range options
  • Programmable comparator mode for all channels
  • High-impedance output when VDD is off
  • High-impedance and resistive pulldown power-down modes
  • 50-MHz SPI-compatible interface
  • Automatically detected I2C, PMBus™, or SPI interface
    • 1.62-V VIH with VDD = 5.5 V
  • General-purpose input/output (GPIO) configurable as multiple functions
  • Predefined waveform generation: sine wave, triangular, sawtooth
  • User-programmable nonvolatile memory (NVM)
  • Internal, external, or power-supply as reference
  • Wide operating range:
    • Power supply: 1.8 V to 5.5 V
    • Temperature range: –40˚C to +125˚C
  • Tiny package: 16-pin WQFN (3 mm × 3 mm)

The 12-bit DAC63204, 10-bit DAC53204, and 8-bit DAC43204 ( DACx3204) are a pin-compatible family of quad-channel, buffered, voltage-output and current-output smart digital-to-analog converters (DACs). These DACx3204 support Hi-Z power-down mode and Hi-Z output during power-off condition. The DAC outputs provide a force-sense option for use as a programmable comparator and current sink. The multifunction GPIO, function generation, and NVM enable these smart DACs for processor-less applications and design reuse. These devices automatically detect I2C, PMBus, and SPI interfaces and contain an internal reference.

The feature set combined with the tiny package and low power make these smart DACs an excellent choice for applications such as voltage margining and scaling, dc set-point for biasing and calibration, and waveform generation.

The 12-bit DAC63204, 10-bit DAC53204, and 8-bit DAC43204 ( DACx3204) are a pin-compatible family of quad-channel, buffered, voltage-output and current-output smart digital-to-analog converters (DACs). These DACx3204 support Hi-Z power-down mode and Hi-Z output during power-off condition. The DAC outputs provide a force-sense option for use as a programmable comparator and current sink. The multifunction GPIO, function generation, and NVM enable these smart DACs for processor-less applications and design reuse. These devices automatically detect I2C, PMBus, and SPI interfaces and contain an internal reference.

The feature set combined with the tiny package and low power make these smart DACs an excellent choice for applications such as voltage margining and scaling, dc set-point for biasing and calibration, and waveform generation.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
DAC53204 ACTIVE 10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator 10-bit version
DAC63204 ACTIVE 12-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator 12-bit version

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC63204EVM — DAC63204 evaluation module for four-channel, 12-bit, VOUT and IOUT smart DAC

The DAC63204 evaluation module (EVM) is a platform for evaluating the performance of the DAC63204, DAC53204, and DAC43204 (DACx3204) commercial buffered-voltage and current-output digital-to-analog converters (DACs) in a variety of configurations.

DAC63204EVM has a GUI available to evaluate the (...)

User guide: PDF | HTML
Not available on TI.com
GUI for evaluation module (EVM)

SMART-DAC-EVM-GUI Smart DAC and smart AFE evaluation module software

This GUI interfaces with the on board controller of the smart DAC and smart AFE EVM ecosystem.
Supported products & hardware

Supported products & hardware

Products
Precision DACs (≤10 MSPS)
AFE432A3W 8-bit 300-mA current-source DAC with 10-bit SAR ADC, VDAC, NVM and GPI AFE43902-Q1 Automotive two-channel 8-bit smart DAC with multislope thermal foldback control with built-in ADC AFE439A2 8-bit 2-channel smart DAC with PWM output, ADC, PI loop and EEPROM for H-Bridge based TEC control AFE532A3W 10-bit 300-mA current-source DAC with 10-bit SAR ADC, 10-bit VDAC, NVM and GPI AFE53902-Q1 Automotive 10-bit 2-channel smart DAC with ADC and PWM out for multislope thermal foldback control AFE539A4 10-bit 4-channel smart DAC with voltage output, ADC, EEPROM and PI loop for DC/DC based TEC control AFE539F1-Q1 Automotive single-channel ten-bit smart AFE with PWM active discharge control AFE639D2 Two-channel 12-bit smart analog front end (AFE) with TEC control with built-in ADC and DAC DAC43204 8-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC43901-Q1 Automotive one-channel 8-bit smart DAC with turn-indicator animation and fade-in fade-out control DAC43902-Q1 Automotive 8-bit 2-channel smart DAC with PWM for turn indicator and fade-in fade-out light control DAC53001 10-bit, 1-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC53002 10-bit, 2-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC53004 10-bit, 4-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC53004W 10-bit, 4-channel low-power VOUT and IOUT smart DAC with Hi-Z, EEPROM, waveform generator in WCSP DAC53202 10-bit 2-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC53204 10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC53204-Q1 Automotive, 10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC53204W 10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator in WCSP DAC532A3W 10-bit 300-mA current-source DAC with 10-bit voltage-output DAC, supervisor comparator, NVM and GPI DAC539E4W Four-channel 10-bit smart analog front end (AFE) with IF-THEN-ELSE control in WCSP package DAC539G2-Q1 Automotive, 10-bit look-up-table based GPI-to-PWM converter for a single-wire error communication DAC63001 12-bit, 1-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC63002 12-bit, 2-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC63004 12-bit, 4-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC63004W Ultra-low-power four-channel 12-bit smart DAC in wafer chip scale package with I²C, SPI and PWM DAC63204 12-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator
Hardware development
Evaluation board
DAC63204EVM DAC63204 evaluation module for four-channel, 12-bit, VOUT and IOUT smart DAC AFE532A3WEVM AFE532A3W evaluation module for 8-bit and 10-bit 300-mA current-source DAC AFE539A4EVM AFE539A4 evaluation module DAC63004WCSP-EVM DAC63004W evaluation module for four-channel 12-bit smart DAC in wafer chip scale package (WCSP) SMARTDAC-DIY-EVM A do-it-yourself evaluation module for smart DAC devices
Simulation model

DAC63204, DAC53204, DAC43204, DAC63004 and DAC53004 IBIS Model

SLAM354.ZIP (22 KB) - IBIS Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

DACX3X0X-PWR-CALC DACx3x0x family power-consumption calculator tool

Supported products & hardware

Supported products & hardware

Products
Precision DACs (≤10 MSPS)
DAC43204 8-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC53001 10-bit, 1-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC53002 10-bit, 2-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC53004 10-bit, 4-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC53004W 10-bit, 4-channel low-power VOUT and IOUT smart DAC with Hi-Z, EEPROM, waveform generator in WCSP DAC53202 10-bit 2-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC53204 10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC53204-Q1 Automotive, 10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC53204W 10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator in WCSP DAC63001 12-bit, 1-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC63002 12-bit, 2-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC63004 12-bit, 4-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC63004W Ultra-low-power four-channel 12-bit smart DAC in wafer chip scale package with I²C, SPI and PWM DAC63202 12-bit 2-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC63202W 12-bit 2-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator in WCSP DAC63204 12-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC63204-Q1 Automotive, 12-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator
Calculation tool

DACX3X0X-SINEWAVE-CALC DACx3x0x family sine-wave calculator tool

Supported products & hardware

Supported products & hardware

Products
Precision DACs (≤10 MSPS)
DAC43204 8-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC53001 10-bit, 1-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC53002 10-bit, 2-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC53004 10-bit, 4-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC53004W 10-bit, 4-channel low-power VOUT and IOUT smart DAC with Hi-Z, EEPROM, waveform generator in WCSP DAC53202 10-bit 2-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC53204 10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC53204-Q1 Automotive, 10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC53204W 10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator in WCSP DAC63001 12-bit, 1-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC63002 12-bit, 2-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC63004 12-bit, 4-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC63004W Ultra-low-power four-channel 12-bit smart DAC in wafer chip scale package with I²C, SPI and PWM DAC63202 12-bit 2-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC63204 12-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC63204-Q1 Automotive, 12-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC63204W 12-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator in WCSP
Calculation tool

VOLTAGE-MARGINING-CALCULATOR The tool is designed to assist with system calculation and smart DAC programming

This excel based calculator aids the user with designing a system for power supply margining applications based on the desired specifications. Additionally, it will generate a pseudo code that is required to program the device.
Supported products & hardware

Supported products & hardware

Products
Precision DACs (≤10 MSPS)
DAC53701 10-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator, comparator, GPIO DAC53701-Q1 Automotive, 10-bit 1-channel VOUT smart DAC with Hi-Z, EEPROM, waveform generator, comparator, GPIO DAC43701 8-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator, comparator, GPIO DAC43701-Q1 Automotive, 8-bit 1-channel VOUT smart DAC with Hi-Z, EEPROM, waveform generator, comparator, GPIO DAC43401 8-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator and comparator DAC53401 10-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator and comparator DAC43204 8-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC53204 10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC63204 12-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC53204W 10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator in WCSP DAC63204W 12-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator in WCSP DAC63202W 12-bit 2-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator in WCSP
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos