ADS1274
24-Bit, 144kSPS, 4-Ch Simultaneous-Sampling Delta-Sigma ADC for Wide Bandwidth Applications
ADS1274
- Simultaneously Measure Four/Eight Channels
- Up to 144kSPS Data Rate
- AC Performance:
70kHz Bandwidth
111dB SNR (High-Resolution Mode)
–108dB THD - DC Accuracy:
0.8µV/°C Offset Drift
1.3ppm/°C Gain Drift - Selectable Operating Modes:
High-Speed: 144kSPS, 106dB SNR
High-Resolution: 52kSPS, 111dB SNR
Low-Power: 52kSPS, 31mW/ch
Low-Speed: 10kSPS, 7mW/ch - Linear Phase Digital Filter
- SPI™ or Frame-Sync Serial Interface
- Low Sampling Aperture Error
- Modulator Output Option (digital filter bypass)
- Analog Supply: 5V
- Digital Core: 1.8V
- I/O Supply: 1.8V to 3.3V
- Vibration/Modal Analysis
- Multi-Channel Data Acquisition
- Acoustics/Dynamic Strain Gauges
- Pressure Sensors
PowerPAD is a trademark of Texas Instruments, Inc.
SPI is a trademark of Motorola, Inc.
All other trademarks are the property of their respective owners.
Based on the single-channel ADS1271, the ADS1274 (quad) and ADS1278 (octal) are 24-bit, delta-sigma (ΔΣ) analog-to-digital converters (ADCs) with data rates up to 144k samples per second (SPS), allowing simultaneous sampling of four or eight channels. The devices are offered in identical packages, permitting drop-in expandability.
Traditionally, industrial delta-sigma ADCs offering good drift performance use digital filters with large passband droop. As a result, they have limited signal bandwidth and are mostly suited for dc measurements. High-resolution ADCs in audio applications offer larger usable bandwidths, but the offset and drift specifications are significantly weaker than respective industrial counterparts. The ADS1274 and ADS1278 combine these types of converters, allowing high-precision industrial measurement with excellent dc and ac specifications.
The high-order, chopper-stabilized modulator achieves very low drift with low in-band noise. The onboard decimation filter suppresses modulator and signal out-of-band noise. These ADCs provide a usable signal bandwidth up to 90% of the Nyquist rate with less than 0.005dB of ripple.
Four operating modes allow for optimization of speed, resolution, and power. All operations are controlled directly by pins; there are no registers to program. The devices are fully specified over the extended industrial range (–40°C to +105°C) and are available in an HTQFP-64 PowerPAD™ package.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | Quad/Octal, Simultaneous Sampling, 24-Bit Analog-to-Digital Converters datasheet (Rev. F) | 17 Feb 2011 | |
Application note | Digital Filter Types in Delta-Sigma ADCs (Rev. A) | PDF | HTML | 29 Mar 2023 | |
E-book | Fundamentals of Precision ADC Noise Analysis | 19 Jun 2020 | ||
White paper | Voltage-reference impact on total harmonic distortion | 01 Aug 2016 | ||
E-book | Best of Baker's Best: Precision Data Converters -- Delta-Sigma ADCs | 19 Mar 2015 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADS1X7X-EXCEL-CALC-TOOL — ADS1x7x Design Calculator
- The ADS1x7x Excel calculator tool provides the user with several easy-to-use tools to simplify the configuration of ADS1x7x devices. The tool helps the user understand different settings and operating modes that aid in optimizing a design with ADS1x7x wide-bandwidth analog-to-digital converters (...)
Supported products & hardware
Products
Precision ADCs
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
Products
Precision op amps (Vos<1mV)
General-purpose op amps
Audio op amps
Transimpedance amplifiers
High-speed op amps (GBW ≥ 50 MHz)
Power op amps
Video amplifiers
Line drivers
Transconductance amplifiers & laser drivers
Fully differential amplifiers
Precision ADCs
Biosensing AFEs
High-speed ADCs (≥10 MSPS)
Receivers
Touchscreen controllers
Difference amplifiers
Instrumentation amplifiers
Audio line receivers
Analog current-sense amplifiers
Digital power monitors
Analog current-sense amplifiers with integrated shunt resistor
Digital power monitors with integrated shunt resistor
Die & wafer services
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTQFP (PAP) | 64 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.