ADS7809
- 100kHz SAMPLING RATE
- 86dB SINAD WITH 20kHz INPUT
- ±2LSB INL
- DNL: 16 Bits No Missing Codes
- SIX SPECIFIED INPUT RANGES
- SERIAL OUTPUT
- SINGLE +5V SUPPLY OPERATION
- PIN-COMPATIBLE WITH 12-BIT ADS7808
- USES INTERNAL OR EXTERNAL REFERENCE
- 100mW MAX POWER DISSIPATION
- 0.3" SO-20
- SIMPLE DSP INTERFACE
Note: Recommended Voltage Reference: REF02 and REF102
All trademarks are the property of their respective owners.
The ADS7809 is a complete 16-bit sampling Analog-to-Digital (A/D) converter using state-of-the-art CMOS structures. It contains a 16-bit capacitor-based Successive Approximation Register (SAR) A/D converter with sample-and-hold, reference, clock, and a serial data interface. Data can be outputted using the internal clock, or can be synchronized to an external data clock. The ADS7809 also provides output synchronization pulse for ease of use with standard DSP processors.
The ADS7809 is specified at a 100kHz sampling rate, and specified over the full temperature range. Laser-trimmed scaling resistors provide various input ranges including ±10V and 0V to 5V, while an innovative design operates from single +5V supply, with power dissipation under 100mW.
The ADS7809 is available in a 0.3" SO-20, and is fully specified for operation over the industrial 40°C to +85°C range.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 16-Bit 10µs Serial CMOS Sampling Analog-to-Digital Converter datasheet (Rev. C) | 29 Sep 2006 | |
* | Errata | Errata: ADS78xx | 22 Oct 2012 | |
White paper | Voltage-reference impact on total harmonic distortion | 01 Aug 2016 | ||
Application note | Dynamic Tests for A/D Converter Performance (Rev. A) | 18 May 2015 | ||
Application note | Coding Schemes Used with Data Converters (Rev. A) | 15 May 2015 | ||
Application note | Upgrading From ADS7808/09 to ADS8508/09 Devices | 12 Jun 2007 | ||
Application note | ADS7809 Tag Features | 27 Sep 2000 | ||
Application note | Tips for Using the ADS78xx Family of A/D Converters | 27 Sep 2000 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
Products
Precision op amps (Vos<1mV)
General-purpose op amps
Audio op amps
Transimpedance amplifiers
High-speed op amps (GBW ≥ 50 MHz)
Power op amps
Video amplifiers
Line drivers
Transconductance amplifiers & laser drivers
Fully differential amplifiers
Precision ADCs
Biosensing AFEs
High-speed ADCs (≥10 MSPS)
Receivers
Touchscreen controllers
Difference amplifiers
Instrumentation amplifiers
Audio line receivers
Analog current-sense amplifiers
Digital power monitors
Analog current-sense amplifiers with integrated shunt resistor
Digital power monitors with integrated shunt resistor
Die & wafer services
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (DW) | 20 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.