INA1651-Q1

ACTIVO

Receptor de línea diferencial SoundPlus™ de distorsión baja y rechazo de modo común alto para automo

Detalles del producto

Supply voltage (max) (V) 24 Supply voltage (min) (V) 4.5 Rating Automotive Operating temperature range (°C) -40 to 125
Supply voltage (max) (V) 24 Supply voltage (min) (V) 4.5 Rating Automotive Operating temperature range (°C) -40 to 125
TSSOP (PW) 14 32 mm² 5 x 6.4
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, TA
  • High common-mode rejection: 91 dB (typical)
  • High input impedance: 1 MΩ differential
  • Ultra-low noise: –104.7 dBu, unweighted
  • Ultra-low total harmonic distortion + noise:
    –119 dB THD+N (20 dBu, 22-kHz bandwidth)
  • Short-circuit protection
  • Integrated EMI filters
  • Wide supply range: ±2.25 V to ±12 V
  • Available in small 14-Pin TSSOP package
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, TA
  • High common-mode rejection: 91 dB (typical)
  • High input impedance: 1 MΩ differential
  • Ultra-low noise: –104.7 dBu, unweighted
  • Ultra-low total harmonic distortion + noise:
    –119 dB THD+N (20 dBu, 22-kHz bandwidth)
  • Short-circuit protection
  • Integrated EMI filters
  • Wide supply range: ±2.25 V to ±12 V
  • Available in small 14-Pin TSSOP package

The INA1650-Q1 dual-channel and INA1651-Q1 single-channel (INA165x-Q1) SoundPlus™ audio line receivers achieve an extremely high common-mode rejection ratio (CMRR) of 91 dB while maintaining an ultra-low THD+N of –119 dB at 1 kHz for 20-dBu signal levels. Unlike other line receiver products, the INA165x-Q1 CMRR is characterized over temperature and tested in production to deliver consistent performance in a wide variety of applications.

The INA165x-Q1 devices operate over a very-wide-supply range of ±2.25 V to ±12 V. In addition to the line-receiver channels, a buffered midsupply reference output is included to allow the INA165x-Q1 to be configured for dual-supply or single-supply applications. The midsupply output can be used as a bias voltage for other analog circuitry in the signal chain.

The INA1650-Q1 features a unique internal layout for lowest crosstalk and freedom from interactions between channels, even when overdriven or overloaded.

 

The INA1650-Q1 dual-channel and INA1651-Q1 single-channel (INA165x-Q1) SoundPlus™ audio line receivers achieve an extremely high common-mode rejection ratio (CMRR) of 91 dB while maintaining an ultra-low THD+N of –119 dB at 1 kHz for 20-dBu signal levels. Unlike other line receiver products, the INA165x-Q1 CMRR is characterized over temperature and tested in production to deliver consistent performance in a wide variety of applications.

The INA165x-Q1 devices operate over a very-wide-supply range of ±2.25 V to ±12 V. In addition to the line-receiver channels, a buffered midsupply reference output is included to allow the INA165x-Q1 to be configured for dual-supply or single-supply applications. The midsupply output can be used as a bias voltage for other analog circuitry in the signal chain.

The INA1650-Q1 features a unique internal layout for lowest crosstalk and freedom from interactions between channels, even when overdriven or overloaded.

 

Descargar Ver vídeo con transcripción Video

Productos similares que pueden interesarle

open-in-new Comparar alternativas
Pin por pin con la misma funcionalidad que el dispositivo comparado
INA1651 ACTIVO Receptor de línea diferencial SoundPlus™ de alto rechazo de modo común (91 dB) y THD+N bajo (-120 dB Industrial version with same AC and DC specifications.

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 1
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet INA165x-Q1 SoundPlus™ High Common-Mode Rejection Line Receivers datasheet (Rev. C) PDF | HTML 02 may 2019

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

INA1651EVM — Módulo de evaluación INA1651 de receptor de línea de audio

El INA1651EVM es una plataforma de hardware para evaluar el rendimiento del receptor de línea de audio INA1651.
Guía del usuario: PDF
Modelo de simulación

INA1651 and INA1651-Q1 PSpice Model (Rev. B)

SBOMAR6B.ZIP (24 KB) - PSpice Model
Herramienta de cálculo

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de simulación

PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI

PSpice® para TI es un entorno de diseño y simulación que ayuda a evaluar la funcionalidad de los circuitos analógicos. Esta completa suite de diseño y simulación utiliza un motor de análisis analógico de Cadence®. Disponible sin ningún costo, PSpice para TI incluye una de las bibliotecas de modelos (...)
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
TSSOP (PW) 14 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos