ADS7924
ADC SAR de entrada MUX de 4 canales y 12 bits con control inteligente de potencia del sistema
ADS7924
- Intelligent Monitoring:
- Auto-Sequencing of 4-Channel Multiplexer
- Individual Alarm Thresholds for Each Channel
- Programmable Scan Rate
- MicroPOWER™ Monitoring:
- Four-Channel Scanning:
- Every 1 ms → 25 µW
- Every 10 ms → 5 µW
- < 1 µA of Power-Down Current
- Programmable Interrupt Pin Controls Shutdown/Wakeup of the Microcontroller
- Auto Power-Down Control
- PWRCON Pin Allows Shutdown of External Operational Amplifiers
- Four-Channel Scanning:
- Wide Supply Range:
- Analog Supply: 2.2 V to 5.5 V
- Digital Supply: 1.65 V to 5.5 V
- Small Footprint: 3-mm × 3-mm WQFN
The ADS7924 is a four-channel, 12-bit, analog-to-digital converter (ADC) with an I2C™ interface. With its low-power ADC core, support for low-supply operation, and a flexible measurement sequencer that essentially eliminates power consumption between conversions, the ADS7924 forms a complete monitoring system for power-critical applications such as battery-powered equipment and energy harvesting systems.
The ADS7924 features dedicated data registers and onboard programmable digital threshold comparators for each input. Alarm conditions can be programmed that generate an interrupt. The combination of data buffering, programmable threshold comparisons, and alarm interrupts minimize the host microcontroller time needed to supervise the ADS7924.
The four-channel input multiplexer (MUX) is routed through external pins to allow a common signal conditioning circuit to be used between the MUX and ADC, thereby reducing overall component count. The low-power ADC uses the analog supply as its reference and can acquire and convert signals in only 10 µs. An onboard oscillator eliminates the need to supply a master clock.
The ADS7924 is offered in a small 3-mm × 3-mm WQFN and is fully specified for operation over the industrial temperature range of –40°C to 85°C.
Documentación técnica
Tipo | Título | Fecha | ||
---|---|---|---|---|
* | Data sheet | ADS7924 2.2 V, 12-Bit, 4-Channel, MicroPOWER Analog-to-Digital Converter With I2C Interface datasheet (Rev. C) | PDF | HTML | 15 sep 2017 |
Application note | A Basic Guide to I2C | PDF | HTML | 08 nov 2022 | |
E-book | Best of Baker's Best: Precision Data Converters -- SAR ADCs | 21 may 2015 | ||
Application note | Determining Minimum Acquisition Times for SAR ADCs, part 2 | 17 mar 2011 | ||
Application note | Determining Minimum Acquisition Times for SAR ADCs, part 1 (Rev. A) | 10 nov 2010 | ||
Application note | Obtaining 17 Bits of Resolution using a 12-Bit A/D System on a Chip | 24 jun 2010 | ||
EVM User's guide | ADS7924EVM/ADS7924EVM-PDK User's Guide | 09 jun 2010 |
Diseño y desarrollo
Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.
ADS7924EVM — Módulo de evaluación de ADS7924
The ADS7924EVM is an evaluation board for the ADS7924, a four-channel, 12-bit, analog-to-digital converter (ADC) with an I²C interface. The modular EVM uses the ADS7924 and minimal circuitry to demonstrate functionality for prototyping and part evaluation. The pins of the ADS7924 are (...)
ADS7924EVM-PDK — Kit de demostración de rendimiento ADS7924
The ADS7924EVM-PDK is a complete evaluation/demonstration kit, which combines the ADS7924EVM with the MSP430-based MMB3 motherboard for use with a personal computer. The MMB3 motherboard allows the ADS7924EVM to connect to a computer via a USB port. The ADS7924EVM-PDK is controlled by the (...)
ADS7924 TINA-TI Reference Design
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Productos y hardware compatibles
Productos
Amplificadores operacionales de precisión (Vox < 1 mV)
Amplificadores de propósito general
Amplificadores operacionales para audio
Amplificadores de transimpedancia
Amplificadores operacionales de alta velocidad (GBW ≥ 50 MHz)
Amplificadores operacionales de potencia
Amplificadores de video
Drivers de línea
Amplificadores de transconductancia y drivers láser
Amplificadores totalmente diferenciales
ADC de precisión
AFE para biosensores
ADC de alta velocidad (≥ 10 MSPS)
Receptores
Controladores de pantalla táctil
Amplificadores diferenciales
Amplificadores de instrumentación
Receptores de línea de audio
Amplificadores analógicos de detección de corriente
Monitores de potencia digitales
Amplificadores analógicos de detección de corriente con resistencia de derivación integrada
Monitores de potencia digitales con resistencia de derivación integrada
Servicios de troqueles y obleas
PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI
TINA-TI — Programa de simulación analógica basado en SPICE
TIDA-00782 — Diseño de referencia de pantalla de proyección HD portátil de alto brillo con tecnología DLP®
Encapsulado | Pines | Símbolos CAD, huellas y modelos 3D |
---|---|---|
WQFN (RTE) | 16 | Ultra Librarian |
Pedidos y calidad
- RoHS
- REACH
- Marcado del dispositivo
- Acabado de plomo/material de la bola
- Clasificación de nivel de sensibilidad a la humedad (MSL) / reflujo máximo
- Estimaciones de tiempo medio entre fallas (MTBF)/fallas en el tiempo (FIT)
- Contenido del material
- Resumen de calificaciones
- Monitoreo continuo de confiabilidad
- Lugar de fabricación
- Lugar de ensamblaje
Los productos recomendados pueden tener parámetros, módulos de evaluación o diseños de referencia relacionados con este producto de TI.
Soporte y capacitación
Foros de TI E2E™ con asistencia técnica de los ingenieros de TI
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.
Si tiene preguntas sobre la calidad, el paquete o el pedido de productos de TI, consulte el soporte de TI.