ADS1288

ACTIVO

ADC delta-sigma de 32 bits y 2 canales de baja potencia para exploración sísmica y geoespacial

Detalles del producto

Resolution (Bits) 32 Sample rate (max) (ksps) 2 Number of input channels 2 Interface type SPI Architecture Delta-Sigma Input type Differential Multichannel configuration Multiplexed Rating Catalog Reference mode External Input voltage range (max) (V) 2.5 Input voltage range (min) (V) -2.5 Features GPIO, PGA Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 5 Analog supply voltage (min) (V) 3 Analog supply voltage (max) (V) 5.5 SNR (dB) 121 Digital supply (min) (V) 1.65 Digital supply (max) (V) 3.6
Resolution (Bits) 32 Sample rate (max) (ksps) 2 Number of input channels 2 Interface type SPI Architecture Delta-Sigma Input type Differential Multichannel configuration Multiplexed Rating Catalog Reference mode External Input voltage range (max) (V) 2.5 Input voltage range (min) (V) -2.5 Features GPIO, PGA Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 5 Analog supply voltage (min) (V) 3 Analog supply voltage (max) (V) 5.5 SNR (dB) 121 Digital supply (min) (V) 1.65 Digital supply (max) (V) 3.6
VQFN (RHB) 32 25 mm² 5 x 5
  • Power consumption:
    • PGA operation: 5mW (typical)
    • Buffer operation: 3mW (typical)
  • Dynamic range:
    • PGA gain: 1, 500SPS (122dB, typical)
    • Buffer operation: 500SPS (122dB, typical)
  • THD: < –120dB (typical)
  • CMRR: 120dB (typical)
  • Flexible digital filter:
    • Selectable sinc + FIR + IIR
    • Linear or minimum phase
    • High-pass filter
  • Data rates: 125SPS to 2000SPS
  • PGA gains: 1 to 64
  • SYNC input
  • Clock error compensation
  • Two-channel multiplexer
  • Offset and gain calibration
  • General-purpose digital I/Os
  • Analog supply operation: 5V, 3.3V, or ±2.5V
  • Power consumption:
    • PGA operation: 5mW (typical)
    • Buffer operation: 3mW (typical)
  • Dynamic range:
    • PGA gain: 1, 500SPS (122dB, typical)
    • Buffer operation: 500SPS (122dB, typical)
  • THD: < –120dB (typical)
  • CMRR: 120dB (typical)
  • Flexible digital filter:
    • Selectable sinc + FIR + IIR
    • Linear or minimum phase
    • High-pass filter
  • Data rates: 125SPS to 2000SPS
  • PGA gains: 1 to 64
  • SYNC input
  • Clock error compensation
  • Two-channel multiplexer
  • Offset and gain calibration
  • General-purpose digital I/Os
  • Analog supply operation: 5V, 3.3V, or ±2.5V

The ADS1288 is a 32-bit, low-power, analog-to-digital converter (ADC), with a programmable gain amplifier (PGA) and a finite impulse response (FIR) filter. The ADC is designed for the demanding requirements of seismology equipment requiring low power consumption to extend battery run time.

The low-noise PGA extends the ADC dynamic range through gains 1 to 64. The PGA allows direct connection to geophones and transformer-coupled hydrophones without the need of an external amplifier. The optional unity-gain buffer reduces power consumption.

The ADC incorporates a high-resolution, delta-sigma (ΔΣ) modulator and a FIR filter with programmable phase response. The high-pass filter removes dc and low-frequency content from the signal. Clock frequency error is compensated by the sample rate converter with up to 7ppb frequency accuracy.

The ADC supports 3.3V operation to minimize device power consumption. Power consumption is 3mW (typical) in buffer mode operation and 5mW (typical) in PGA mode operation.

The ADC is available in a compact 5mm × 5mm VQFN package and is fully specified over the –40°C to +85°C ambient temperature range.

The ADS1288 is a 32-bit, low-power, analog-to-digital converter (ADC), with a programmable gain amplifier (PGA) and a finite impulse response (FIR) filter. The ADC is designed for the demanding requirements of seismology equipment requiring low power consumption to extend battery run time.

The low-noise PGA extends the ADC dynamic range through gains 1 to 64. The PGA allows direct connection to geophones and transformer-coupled hydrophones without the need of an external amplifier. The optional unity-gain buffer reduces power consumption.

The ADC incorporates a high-resolution, delta-sigma (ΔΣ) modulator and a FIR filter with programmable phase response. The high-pass filter removes dc and low-frequency content from the signal. Clock frequency error is compensated by the sample rate converter with up to 7ppb frequency accuracy.

The ADC supports 3.3V operation to minimize device power consumption. Power consumption is 3mW (typical) in buffer mode operation and 5mW (typical) in PGA mode operation.

The ADC is available in a compact 5mm × 5mm VQFN package and is fully specified over the –40°C to +85°C ambient temperature range.

Descargar Ver vídeo con transcripción Video

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 2
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet ADS1288 32-Bit, Delta-Sigma ADC for Seismic Applications datasheet (Rev. A) PDF | HTML 24 nov 2025
Application note Digital Filter Types in Delta-Sigma ADCs (Rev. A) PDF | HTML 29 mar 2023

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

ADS1285EVM-PDK — Kit de demostración de rendimiento ADS1285 para el convertidor de señal analógica a digital (ADC)

El kit de demostración de rendimiento (PDK) del módulo de evaluación (EVM) ADS1285 es una plataforma que combina el ADS1285EVM‑PDK y una placa controladora de interfaz de host de precisión (PHI). La placa controladora PHI permite conectar el ADS1285EVM a través de una interfaz USB a una computadora (...)

Guía del usuario: PDF | HTML
Herramienta de cálculo

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de diseño

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de simulación

PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI

PSpice® para TI es un entorno de diseño y simulación que ayuda a evaluar la funcionalidad de los circuitos analógicos. Esta completa suite de diseño y simulación utiliza un motor de análisis analógico de Cadence®. Disponible sin ningún costo, PSpice para TI incluye una de las bibliotecas de modelos (...)
Herramienta de simulación

TINA-TI — Programa de simulación analógica basado en SPICE

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Guía del usuario: PDF
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
VQFN (RHB) 32 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos