Inicio Amplificadores Amplificadores de detección de corriente Amplificadores analógicos de detección de corriente

INA186-Q1

ACTIVO

Amplificador AEC-Q100 de detección de corriente bidireccional de alta precisión de 40 V con polariza

Detalles del producto

Product type Analog output Common-mode voltage (max) (V) 40 Common-mode voltage (min) (V) -0.2 Input offset (±) (max) (µV) 50 Input offset drift (±) (typ) (µV/°C) 0.05 Features Bidirectional, High precision, Low-side Capable Rating Automotive Voltage gain (V/V) 25, 50, 100, 200, 500 CMRR (min) (dB) 120 Bandwidth (kHz) 27, 33, 35, 37, 45 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 1.7 Iq (max) (mA) 0.09 Number of channels 1 Comparators (#) 0 Gain error (%) 1 Gain error drift (±) (max) (ppm/°C) 10 Slew rate (V/µs) 0.3 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
Product type Analog output Common-mode voltage (max) (V) 40 Common-mode voltage (min) (V) -0.2 Input offset (±) (max) (µV) 50 Input offset drift (±) (typ) (µV/°C) 0.05 Features Bidirectional, High precision, Low-side Capable Rating Automotive Voltage gain (V/V) 25, 50, 100, 200, 500 CMRR (min) (dB) 120 Bandwidth (kHz) 27, 33, 35, 37, 45 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 1.7 Iq (max) (mA) 0.09 Number of channels 1 Comparators (#) 0 Gain error (%) 1 Gain error drift (±) (max) (ppm/°C) 10 Slew rate (V/µs) 0.3 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-23-THN (DDF) 8 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • Wide common-mode voltage range, VCM: –0.2 V to +40 V with survivability up to 42 V (recommended for automotive 12-V battery applications)
  • Low input bias currents, IIB: 500 pA (typical)
  • Low power:
    • Low supply voltage, VS: 1.7 V to 5.5 V
    • Low quiescent current, IQ: 48 µA (typical)
  • Accuracy:
    • Common-mode rejection ratio: 120 dB (minimum)
    • Gain error, EG: ±1% (maximum)
    • Gain drift: 10 ppm/°C (maximum)
    • Offset voltage, VOS: ±50 µV (maximum)
    • Offset drift: 0.5 µV/°C (maximum)
  • Bidirectional current sensing capability
  • Gain options:
    • INA186A1-Q1: 25 V/V
    • INA186A2-Q1: 50 V/V
    • INA186A3-Q1: 100 V/V
    • INA186A4-Q1: 200 V/V
    • INA186A5-Q1: 500 V/V
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • Wide common-mode voltage range, VCM: –0.2 V to +40 V with survivability up to 42 V (recommended for automotive 12-V battery applications)
  • Low input bias currents, IIB: 500 pA (typical)
  • Low power:
    • Low supply voltage, VS: 1.7 V to 5.5 V
    • Low quiescent current, IQ: 48 µA (typical)
  • Accuracy:
    • Common-mode rejection ratio: 120 dB (minimum)
    • Gain error, EG: ±1% (maximum)
    • Gain drift: 10 ppm/°C (maximum)
    • Offset voltage, VOS: ±50 µV (maximum)
    • Offset drift: 0.5 µV/°C (maximum)
  • Bidirectional current sensing capability
  • Gain options:
    • INA186A1-Q1: 25 V/V
    • INA186A2-Q1: 50 V/V
    • INA186A3-Q1: 100 V/V
    • INA186A4-Q1: 200 V/V
    • INA186A5-Q1: 500 V/V

The INA186-Q1 is an automotive, low-power, voltage-output, current-sense amplifier (also called a current-shunt monitor). This device is commonly used for monitoring systems directly connected to an automotive 12-V battery. The INA186-Q1 can sense drops across shunts at common-mode voltages from –0.2 V to +40 V, independent of the supply voltage. In addition, the input pins have an absolute maximum voltage of 42V.

The low input bias current of the INA186-Q1 permits the use of larger current-sense resistors, thus providing accurate current measurements in the microamp range. The low offset voltage of the zero-drift architecture extends the dynamic range of the current measurement. This feature allows for smaller sense resistors with lower power loss, while still providing accurate current measurements.

The INA186-Q1 operates from a single 1.7-V to 5.5-V power supply, and draws a maximum of 90 µA of supply current . Five fixed gain options are available: 25 V/V, 50 V/V, 100 V/V, 200 V/V, or 500 V/V. The device is specified over the operating temperature range of –40°C to +125°C, and offered in SC70, SOT-23 (5), and SOT-23 (8) packages. The SC70 and SOT-23 (DDF) packages supports bidirectional current measurement, whereas the SOT-23 (DBV) only supports current measurement in one direction.

The INA186-Q1 is an automotive, low-power, voltage-output, current-sense amplifier (also called a current-shunt monitor). This device is commonly used for monitoring systems directly connected to an automotive 12-V battery. The INA186-Q1 can sense drops across shunts at common-mode voltages from –0.2 V to +40 V, independent of the supply voltage. In addition, the input pins have an absolute maximum voltage of 42V.

The low input bias current of the INA186-Q1 permits the use of larger current-sense resistors, thus providing accurate current measurements in the microamp range. The low offset voltage of the zero-drift architecture extends the dynamic range of the current measurement. This feature allows for smaller sense resistors with lower power loss, while still providing accurate current measurements.

The INA186-Q1 operates from a single 1.7-V to 5.5-V power supply, and draws a maximum of 90 µA of supply current . Five fixed gain options are available: 25 V/V, 50 V/V, 100 V/V, 200 V/V, or 500 V/V. The device is specified over the operating temperature range of –40°C to +125°C, and offered in SC70, SOT-23 (5), and SOT-23 (8) packages. The SC70 and SOT-23 (DDF) packages supports bidirectional current measurement, whereas the SOT-23 (DBV) only supports current measurement in one direction.

Descargar Ver vídeo con transcripción Video

Productos similares que pueden interesarle

open-in-new Comparar alternativas
Reemplazo con funcionalidad mejorada del dispositivo comparado
INA190-Q1 ACTIVO Amplificador AEC-Q100 de detección de corriente bidireccional ultrapreciso de 40V con polarización y The INA190-Q1 is functionally identical with increased accuracy

Documentación técnica

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

INA186EVM — Módulo de evaluación INA186

Se trata de un pequeño módulo con 5 placas completamente independientes que el usuario puede desmontar. Para las cinco variantes de ganancia de los aparatos se pueden utilizar cinco tarjetas idénticas (capacidad de 15 A). Cada placa proporciona puntos de prueba para VS, GND, OUT y REF. Además, las (...)
Guía del usuario: PDF
Modelo de simulación

INA186 TINA-TI Reference Design (Rev. A)

SBOMAX9A.TSC (192 KB) - TINA-TI Reference Design
Modelo de simulación

INA186 TINA-TI Spice Model (Rev. A)

SBOMAY0A.ZIP (58 KB) - TINA-TI Spice Model
Modelo de simulación

INA186A1 PSpice Model

SBOMBE8.ZIP (29 KB) - PSpice Model
Modelo de simulación

INA186A2 PSpice Model

SBOMBA6.ZIP (30 KB) - PSpice Model
Modelo de simulación

INA186A3 PSpice Model

SBOMBA7.ZIP (30 KB) - PSpice Model
Modelo de simulación

INA186A4 PSpice Model

SBOMBA9.ZIP (30 KB) - PSpice Model
Modelo de simulación

INA186A5 PSpice Model

SBOMBD1.ZIP (30 KB) - PSpice Model
Herramienta de cálculo

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de cálculo

CS-AMPLIFIER-ERROR-TOOL Current Sense Amplifier Comparison and Error Tool

This Excel calculator provides a comparison between two and five of our standard current sense amplifiers, delivering a chart containing the basic parameters of each device. This calculator also takes system condition inputs from users such as common-mode voltage, supply voltage, shunt resistor (...)
Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de diseño

CIRCUIT060035 — Detección de corriente bidireccional con un circuito comparador de ventana

Esta solución de detección de corriente bidireccional utiliza un amplificador de detección de corriente y un comparador doble de alta velocidad con un rango de modo común de entrada de carril a carril para crear señales de alerta de sobrecorriente (OC) en las salidas del comparador (OUTA y OUTB) (...)
Herramienta de diseño

CIRCUIT060037 — Circuito de cierre de sobrecorriente de precisión

Esta solución de detección de corriente de lado alto utiliza un amplificador de detección de corriente, un comparador con una referencia integrada y un MOSFET de canal P para crear un circuito de cierre de sobrecorriente. Cuando se detecta una corriente de carga superior a 200 mA, el circuito (...)
Herramienta de simulación

PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI

PSpice® para TI es un entorno de diseño y simulación que ayuda a evaluar la funcionalidad de los circuitos analógicos. Esta completa suite de diseño y simulación utiliza un motor de análisis analógico de Cadence®. Disponible sin ningún costo, PSpice para TI incluye una de las bibliotecas de modelos (...)
Herramienta de simulación

TINA-TI — Programa de simulación analógica basado en SPICE

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Guía del usuario: PDF
Diseños de referencia

TIDA-00302 — Diseño de referencia del monitor de derivación de corriente con solidez transitoria

This high-side current shunt monitor is used to measure the voltage developed across a current-sensing resistor when current passes through it.

Additionally, an external protection circuit is implemented to provide surge and fast-transient protection and demonstrate the different immunity levels to (...)

Design guide: PDF
Esquema: PDF
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
SOT-23 (DBV) 5 Ultra Librarian
SOT-23-THN (DDF) 8 Ultra Librarian
SOT-SC70 (DCK) 6 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos