Inicio Amplificadores Amplificadores operacionales (op amps) Amplificadores de propósito general

OPA2348-Q1

ACTIVO

Amplificador operacional RRIO doble automotriz de 5.5 V, 1 MHz, de baja corriente inactiva (45 μA)

Se encuentra disponible una versión más nueva de este producto

open-in-new Comparar alternativas
Reemplazo con funcionalidad mejorada del dispositivo comparado
TLV9002-Q1 ACTIVO Amplificador operacional RRIO doble de calidad automotriz, de 5.5 V y 1 MHz, para aplicaciones de co Faster slew rate (2 V/us), lower offset voltage (1.5 mV), lower noise (30 nV/√Hz), higher output current (40 mA)

Detalles del producto

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.1 Rail-to-rail In, Out GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 0.5 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.045 Vn at 1 kHz (typ) (nV√Hz) 35 Rating Automotive Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 4 Input bias current (max) (pA) 10 CMRR (typ) (dB) 82 Iout (typ) (A) 0.01 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.2 Input common mode headroom (to positive supply) (typ) (V) 0.2 Output swing headroom (to negative supply) (typ) (V) 0.018 Output swing headroom (to positive supply) (typ) (V) -0.018
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.1 Rail-to-rail In, Out GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 0.5 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.045 Vn at 1 kHz (typ) (nV√Hz) 35 Rating Automotive Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 4 Input bias current (max) (pA) 10 CMRR (typ) (dB) 82 Iout (typ) (A) 0.01 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.2 Input common mode headroom (to positive supply) (typ) (V) 0.2 Output swing headroom (to negative supply) (typ) (V) 0.018 Output swing headroom (to positive supply) (typ) (V) -0.018
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to
      +125°C Ambient Operating Temperature
      Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Low Quiescent Current (IQ): 45 µA (Typ)
  • Low Cost
  • Rail-to-Rail Input and Output
  • Single Supply: 2.1 V to 5.5 V
  • Input Bias Current: 0.5 pA (Typ)
  • High Speed: Power With Bandwidth: 1 MHz
  • APPLICATIONS
    • Portable Equipment
    • Battery-Powered Equipment
    • Smoke Alarms
    • CO Detectors
    • HEV/EV and Power Train
    • Infotainment and Cluster
    • Medical Instrumentation

All other trademarks are the property of their respective owners

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to
      +125°C Ambient Operating Temperature
      Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Low Quiescent Current (IQ): 45 µA (Typ)
  • Low Cost
  • Rail-to-Rail Input and Output
  • Single Supply: 2.1 V to 5.5 V
  • Input Bias Current: 0.5 pA (Typ)
  • High Speed: Power With Bandwidth: 1 MHz
  • APPLICATIONS
    • Portable Equipment
    • Battery-Powered Equipment
    • Smoke Alarms
    • CO Detectors
    • HEV/EV and Power Train
    • Infotainment and Cluster
    • Medical Instrumentation

All other trademarks are the property of their respective owners

The OPAx348-Q1 series of devices are single-supply, low-power CMOS operational amplifiers. Featuring an extended bandwidth of 1 MHz and a supply current of 45 µA, the OPAx348-Q1 family of devices is useful for low-power applications on single supplies of 2.1 V to 5.5 V.

Low supply current of 45 µA and an input bias current of 0.5 pA make the OPAx348-Q1 family of devices an optimal candidate for low-power, high-impedance applications such as smoke detectors and other sensors.

The OPA348-Q1 device is available in both the SOT23-5 (DBV) and the SOIC (D) packages. The OPA2348-Q1 device is available in the SOIC-8 (D) package. The OPA4348-Q1 device is available in the TSSOP-14 (PW) package. The automotive temperature range of –40°C to +125°C over all supply voltages offers additional design flexibility.

The OPAx348-Q1 series of devices are single-supply, low-power CMOS operational amplifiers. Featuring an extended bandwidth of 1 MHz and a supply current of 45 µA, the OPAx348-Q1 family of devices is useful for low-power applications on single supplies of 2.1 V to 5.5 V.

Low supply current of 45 µA and an input bias current of 0.5 pA make the OPAx348-Q1 family of devices an optimal candidate for low-power, high-impedance applications such as smoke detectors and other sensors.

The OPA348-Q1 device is available in both the SOT23-5 (DBV) and the SOIC (D) packages. The OPA2348-Q1 device is available in the SOIC-8 (D) package. The OPA4348-Q1 device is available in the TSSOP-14 (PW) package. The automotive temperature range of –40°C to +125°C over all supply voltages offers additional design flexibility.

Descargar Ver vídeo con transcripción Video

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 2
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet OPAx348-Q1 1-MHz 45-µA CMOS Rail-to-Rail Operational Amplifier datasheet (Rev. C) PDF | HTML 15 ene 2016
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 mar 2017

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

AMP-PDK-EVM — Módulo de evaluación del kit de desarrollo del rendimiento del amplificador

El kit de desarrollo del rendimiento (PDK) del amplificador es un kit de módulo de evaluación (EVM) para probar los parámetros comunes del amplificador operacional y es compatible con la mayoría de los amplificadores operacionales y comparadores. El kit de EVM ofrece una placa principal con varias (...)

Guía del usuario: PDF | HTML
Placa de evaluación

DIP-ADAPTER-EVM — Módulo de evaluación de adaptador DIP

Speed up your op amp prototyping and testing with the DIP-Adapter-EVM, which provides a fast, easy and inexpensive way to interface with small, surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them directly to existing circuits.

The (...)

Guía del usuario: PDF
Placa de evaluación

DUAL-DIYAMP-EVM — Módulo universal de evaluación de circuitos amplificadores “Hazlo tú mismo” (DIY) de dos canales<

El DUAL-DIYAMP-EVM es una familia de módulos de evaluación (EVM) que proporciona a ingenieros y aficionados al DIY con circuitos de amplificación reales, lo que permite evaluar rápidamente conceptos de diseño y verificar simulaciones. Está diseñado específicamente para amplificadores operacionales (...)

Guía del usuario: PDF
Modelo de simulación

OPAx348 PSpice Model (Rev. C)

SBOC001C.ZIP (278 KB) - PSpice Model
Modelo de simulación

OPAx348 TINA-TI Reference Design (Rev. D)

SBOC201D.TSC (149 KB) - TINA-TI Reference Design
Modelo de simulación

OPAx348 TINA-TI Spice Model (Rev. C)

SBOM279C.ZIP (3 KB) - TINA-TI Spice Model
Herramienta de cálculo

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de diseño

CIRCUIT060013 — Amplificador de inversión con circuito de realimentación de red T.

Este diseño invierte la señal de entrada, VIN, y aplica una ganancia de señal de 1000 V/V o 60 dB. El amplificador inversor con red de realimentación en T se puede utilizar para obtener una alta ganancia sin un valor pequeño para R4 o valores muy grandes para las resistencias de realimentación.
Herramienta de diseño

CIRCUIT060015 — Circuito de tensión de referencia ajustable

Este circuito combina un amplificador inversor y no inversor para ajustar una tensión de referencia desde el negativo de la tensión de entrada hasta la tensión de entrada. Se puede agregar ganancia para aumentar el nivel de referencia negativo máximo.
Herramienta de diseño

CIRCUIT060074 — Detección de corriente de lado alto con circuito comparador

Esta solución de detección de corriente de lado alto utiliza un comparador con un rango de modo común de entrada de carril a carril para crear una señal de alerta de sobrecorriente (OC-Alert) en la salida del comparador (COMP OUT) si la corriente de carga supera 1 A. La señal OC-Alert en esta (...)
Herramienta de simulación

PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI

PSpice® para TI es un entorno de diseño y simulación que ayuda a evaluar la funcionalidad de los circuitos analógicos. Esta completa suite de diseño y simulación utiliza un motor de análisis analógico de Cadence®. Disponible sin ningún costo, PSpice para TI incluye una de las bibliotecas de modelos (...)
Herramienta de simulación

TINA-TI — Programa de simulación analógica basado en SPICE

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Guía del usuario: PDF
Diseños de referencia

TIDA-01513 — Diseño de referencia de mediciones de fugas de aislamiento y alta tensión para automoción

La función de este diseño de referencia es monitorizar la resistencia de aislamiento de un bus de alta tensión a la conexión a tierra del chasis. La monitorización de la fuerza de aislamiento de los dispositivos y componentes de acoplamiento de alta tensión a la conexión tierra del chasis es una (...)
Design guide: PDF
Esquema: PDF
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
SOIC (D) 8 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos