ADS7958
ADC SAR de 8 bits, 1 MSPS, 4 canales, terminación única
ADS7958
- 1-MHz Sample Rate Serial Devices
- Product Family of 12-, 10-, 8-Bit Resolution
- Zero Latency
- 20-MHz Serial Interface
- Analog Supply Range: 2.7 to 5.25 V
- I/O Supply Range: 1.7 to 5.25 V
- Two SW Selectable Unipolar, Input Ranges: 0 to VREF and 0 to 2 x VREF
- Auto and Manual Modes for Channel Selection
- 4-, 8-Channel Devices and 12-, 16-Channel Devices Share the Same Footprint
- Two Programmable Alarm Levels per Channel
- Four Individually Configurable GPIOs in TSSOP Package: One GPIO in VQFN Package
- Typical Power Dissipation: 14.5 mW (+VA = 5 V, +VBD = 3 V) at 1 MSPS
- Power-Down Current (1 µA)
- Input Bandwidth (47 MHz at 3 dB)
- 38-, 30-Pin TSSOP and 32-, 24-Pin VQFN Packages
The ADS79xx is a 12-, 10-, 8-bit pin compatible multichannel analog-to-digital converter family. The device comparison table shows all twelve devices from this product family.
The devices include a capacitor based SAR A/D converter with inherent sample and hold.
The devices accept a wide analog supply range from 2.7 V to 5.25 V. Very low power consumption makes these devices suitable for battery-powered and isolated power-supply applications.
A wide 1.7-V to 5.25-V I/O supply range facilitates a glueless interface with the most commonly used digital hosts. The serial interface is controlled by CS and SCLK for easy connection with microprocessors and DSP.
The input signal is sampled with the falling edge of CS. It uses SCLK for conversion, serial data output, and reading serial data in. The devices allow auto sequencing of preselected channels or manual selection of a channel for the next conversion cycle.
There are two software selectable input ranges (0 V to VREF and 0 V to 2 × VREF), individually configurable GPIOs (four in case of the TSSOP and one on the VQFN package devices), and two programmable alarm thresholds per channel. These features make the devices suitable for most data acquisition applications.
The devices offer an attractive power-down feature. This is extremely useful for power saving when the device is operated at lower conversion speeds.
The 16-, 12-channel devices from this family are available in a 38-pin TSSOP and 32 pin VQFN package and the 4/8-channel devices are available in a 30-pin TSSOP and 24 pin VQFN packages.
Documentación técnica
| Documentación principal | Tipo | Título | Opciones de formato | Fecha |
|---|---|---|---|---|
| * | Data sheet | ADS79xx Pin Compatible, 12-, 10-, 8-Bit, 1-MSPS, 16-, 12-, 8-, 4-Channel, Single-Ended, Serial Interface ADCs datasheet (Rev. C) | PDF | HTML | 24 jul 2018 |
| E-book | Best of Baker's Best: Precision Data Converters -- SAR ADCs | 21 may 2015 | ||
| Application note | Determining Minimum Acquisition Times for SAR ADCs, part 2 | 17 mar 2011 | ||
| Application note | Determining Minimum Acquisition Times for SAR ADCs, part 1 (Rev. A) | 10 nov 2010 |
Diseño y desarrollo
Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Productos y hardware compatibles
ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.
Productos y hardware compatibles
PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI
TINA-TI — Programa de simulación analógica basado en SPICE
| Encapsulado | Pines | Símbolos CAD, huellas y modelos 3D |
|---|---|---|
| TSSOP (DBT) | 30 | Ultra Librarian |
| VQFN (RGE) | 24 | Ultra Librarian |
Pedidos y calidad
- RoHS
- REACH
- Marcado del dispositivo
- Acabado de plomo/material de la bola
- Clasificación de nivel de sensibilidad a la humedad (MSL)/reflujo máximo
- Estimaciones de tiempo medio entre fallas (MTBF)/fallas en el tiempo (FIT)
- Contenido del material
- Resumen de calificaciones
- Monitoreo continuo de confiabilidad
- Lugar de fabricación
- Lugar de ensamblaje
Los productos recomendados pueden tener parámetros, módulos de evaluación o diseños de referencia relacionados con este producto de TI.
Soporte y capacitación
Foros de TI E2E™ con asistencia técnica de los ingenieros de TI
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.
Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI.