ADS4245-EP

ACTIVO

Convertidor analógico a digital (ADC) de dos canales, 14 bits y 125 MSPS: producto mejorado

Detalles del producto

Sample rate (max) (Msps) 125 Resolution (Bits) 14 Number of input channels 2 Interface type DDR LVDS, Parallel CMOS Analog input BW (MHz) 600 Features Low Power Rating HiRel Enhanced Product Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 277 Architecture Pipeline SNR (dB) 73.4 ENOB (Bits) 11.5 SFDR (dB) 88 Operating temperature range (°C) -55 to 125 Input buffer No
Sample rate (max) (Msps) 125 Resolution (Bits) 14 Number of input channels 2 Interface type DDR LVDS, Parallel CMOS Analog input BW (MHz) 600 Features Low Power Rating HiRel Enhanced Product Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 277 Architecture Pipeline SNR (dB) 73.4 ENOB (Bits) 11.5 SFDR (dB) 88 Operating temperature range (°C) -55 to 125 Input buffer No
VQFN (RGC) 64 81 mm² 9 x 9
  • Ultralow Power with Single 1.8V Supply, CMOS Output:
    • 277mW total power at 125MSPS
  • High Dynamic Performance:
    • 88dBc SFDR at 170MHz
    • 71.4dBFS SNR at 170MHz
  • Crosstalk: > 90dB at 185MHz
  • Programmable Gain up to 6dB for SNR/SFDR Trade-off
  • DC Offset Correction
  • Output Interface Options:
    • 1.8V parallel CMOS interface
    • Double data rate (DDR) LVDS with programmable swing:
      • Standard swing: 350mV
      • Low swing: 200mV
  • Supports Low Input Clock Amplitude Down to 200mVPP
  • Supports Defense, Aerospace, and Medical Applications
    • Controlled Baseline
    • One Assembly and Test Site
    • One Fabrication Site
    • Available in Military (–55°C to 125°C) Temperature Range
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
  • Ultralow Power with Single 1.8V Supply, CMOS Output:
    • 277mW total power at 125MSPS
  • High Dynamic Performance:
    • 88dBc SFDR at 170MHz
    • 71.4dBFS SNR at 170MHz
  • Crosstalk: > 90dB at 185MHz
  • Programmable Gain up to 6dB for SNR/SFDR Trade-off
  • DC Offset Correction
  • Output Interface Options:
    • 1.8V parallel CMOS interface
    • Double data rate (DDR) LVDS with programmable swing:
      • Standard swing: 350mV
      • Low swing: 200mV
  • Supports Low Input Clock Amplitude Down to 200mVPP
  • Supports Defense, Aerospace, and Medical Applications
    • Controlled Baseline
    • One Assembly and Test Site
    • One Fabrication Site
    • Available in Military (–55°C to 125°C) Temperature Range
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

The ADS4245 is a low-speed variant of the ADS42xx ultralow-power family of dual-channel, 14-bit analog-to-digital converters (ADCs). Innovative design techniques are used to achieve high-dynamic performance, while consuming extremely low power with 1.8V supply. This topology makes the ADS4245 well-suited for multi-carrier, wide-bandwidth communications applications.

The ADS4245 has gain options that can be used to improve SFDR performance at lower full-scale input ranges. These device includes a dc offset correction loop that can be used to cancel the ADC offset. Both DDR (double data rate) LVDS and parallel CMOS digital output interfaces are available in a compact VQFN-64 PowerPAD™ package.

The device includes internal references while the traditional reference pins and associated decoupling capacitors have been eliminated. The ADS4245 is specified over the military temperature range (–55°C to 125°C).

The ADS4245 is a low-speed variant of the ADS42xx ultralow-power family of dual-channel, 14-bit analog-to-digital converters (ADCs). Innovative design techniques are used to achieve high-dynamic performance, while consuming extremely low power with 1.8V supply. This topology makes the ADS4245 well-suited for multi-carrier, wide-bandwidth communications applications.

The ADS4245 has gain options that can be used to improve SFDR performance at lower full-scale input ranges. These device includes a dc offset correction loop that can be used to cancel the ADC offset. Both DDR (double data rate) LVDS and parallel CMOS digital output interfaces are available in a compact VQFN-64 PowerPAD™ package.

The device includes internal references while the traditional reference pins and associated decoupling capacitors have been eliminated. The ADS4245 is specified over the military temperature range (–55°C to 125°C).

Descargar Ver vídeo con transcripción Video

Productos similares que pueden interesarle

open-in-new Comparar alternativas
Misma funcionalidad con diferente configuración de pines que el dispositivo comparado
ADS6445-EP ACTIVO Convertidor analógico a digital (ADC) de cuatro canales, 14 bits y 125 MSPS: producto mejorado Quad channel, same speed and resolution

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 3
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet ADS4245-EP Dual-Channel, 14-Bit, 125MSPS Ultralow-Power ADC datasheet (Rev. B) PDF | HTML 21 oct 2020
* VID ADS4245-EP VID V6214609 21 jun 2016
* Radiation & reliability report ADS4245MRGC25EP Reliability Report 16 dic 2014

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Herramienta de cálculo

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de simulación

PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI

PSpice® para TI es un entorno de diseño y simulación que ayuda a evaluar la funcionalidad de los circuitos analógicos. Esta completa suite de diseño y simulación utiliza un motor de análisis analógico de Cadence®. Disponible sin ningún costo, PSpice para TI incluye una de las bibliotecas de modelos (...)
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
VQFN (RGC) 64 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos