ADS7829
Convertidor analógico a digital de muestreo de micropotencia de 12 bits, alta velocidad y 2,7 V
ADS7829
- High Throughput at Low Supply Voltage (2.7 V VCC)
- ADS7829: 12-bit 125 KSPS
- ADS7826: 10-bit 200 KSPS
- ADS7827: 8-bit 250 KSPS
- Very Wide Operating Supply VoltageL: 2.7 V to 5.25 V (as Low as 2.0 V With Reduced Performance)
- Rail-to-Rail, Pseudo Differential Input
- Wide Reference Voltage: 50 mV to VCC
- Micropower Auto Power-Down:
- Less Than 60 µW at 75 kHz, 2.7 V VCC
- Low Power Down Current: 3 µA Max
- Ultra Small Chip Scale Package: 8-pin 3 x 3 PDSO (SON, Same Size as QFN)
- SPI™ Compatible Serial Interface
- APPLICATIONS
- Battery Operated Systems
- Remote Data Acquisition
- Isolated Data Acquisition
- Simultaneous Sampling, Multichannel Systems
microPOWER is a trademark of Texas Instruments.
The ADS7826/27/29 is a family of 10/8/12-bit sampling analog-to-digital converters (A/D) with assured specifications at 2.7-V supply voltage. It requires very little power even when operating at the full sample rate. At lower conversion rates, the high speed of the device enables it to spend most of its time in the power down modethe power dissipation is less than 60 µW at 7.5 kHz.
The ADS7826/27/29 also features operation from 2.0 V to 5 V, a synchronous serial interface, and a differential input. The reference voltage can be set to any level within the range of 50 mV to VCC.
Ultra-low power and small package size make the ADS7826/27/29 family ideal for battery operated systems. It is also a perfect fit for remote data acquisition modules, simultaneous multichannel systems, and isolated data acquisition. The ADS7826/27/29 family is available in a 3 x 3 8-pin PDSO (SON, same size as QFN) package.
Productos similares que pueden interesarle
Pin por pin con la misma funcionalidad que el dispositivo comparado
Documentación técnica
Tipo | Título | Fecha | ||
---|---|---|---|---|
* | Data sheet | 10/8/12-Bit High Speed 2.7V microPower? Sampling Analog-to-Digital Converter datasheet | 27 jun 2003 | |
E-book | Best of Baker's Best: Precision Data Converters -- SAR ADCs | 21 may 2015 | ||
Application note | Determining Minimum Acquisition Times for SAR ADCs, part 2 | 17 mar 2011 | ||
Application note | Determining Minimum Acquisition Times for SAR ADCs, part 1 (Rev. A) | 10 nov 2010 |
Diseño y desarrollo
Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Productos y hardware compatibles
Productos
Amplificadores operacionales de precisión (Vox < 1 mV)
Amplificadores de propósito general
Amplificadores operacionales para audio
Amplificadores de transimpedancia
Amplificadores operacionales de alta velocidad (GBW ≥ 50 MHz)
Amplificadores operacionales de potencia
Amplificadores de video
Drivers de línea
Amplificadores de transconductancia y drivers láser
Amplificadores totalmente diferenciales
ADC de precisión
AFE para biosensores
ADC de alta velocidad (≥ 10 MSPS)
Receptores
Controladores de pantalla táctil
Amplificadores diferenciales
Amplificadores de instrumentación
Receptores de línea de audio
Amplificadores analógicos de detección de corriente
Monitores de potencia digitales
Amplificadores analógicos de detección de corriente con resistencia de derivación integrada
Monitores de potencia digitales con resistencia de derivación integrada
Servicios de troqueles y obleas
PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI
TINA-TI — Programa de simulación analógica basado en SPICE
Encapsulado | Pines | Símbolos CAD, huellas y modelos 3D |
---|---|---|
VSON (DRB) | 8 | Ultra Librarian |
Pedidos y calidad
- RoHS
- REACH
- Marcado del dispositivo
- Acabado de plomo/material de la bola
- Clasificación de nivel de sensibilidad a la humedad (MSL) / reflujo máximo
- Estimaciones de tiempo medio entre fallas (MTBF)/fallas en el tiempo (FIT)
- Contenido del material
- Resumen de calificaciones
- Monitoreo continuo de confiabilidad
- Lugar de fabricación
- Lugar de ensamblaje
Soporte y capacitación
Foros de TI E2E™ con asistencia técnica de los ingenieros de TI
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.
Si tiene preguntas sobre la calidad, el paquete o el pedido de productos de TI, consulte el soporte de TI.