ADS7870
ADC de 12 bits, MUX, PGA y sistema de adquisición de datos de referencia interna
ADS7870
- PGA Gains: 1, 2, 4, 5, 8, 10, 16, 20V/V
- Programmable Input (Up to 4-channel Differential/Up to 8-channel Single-Ended or Some Combination)
- 1.15-V, 2.048-V or 2.5-V Internal Reference
- SPI/DSP Compatible Serial Interface (≤20 MHz)
- Throughput Rate: 52 kSamples/sec
- Error/Overload Indicator
- Programmable Output 2s Complement/Binary
- 2.7-V to 5.5-V Single-Supply Operation
- 4-Bit Digital I/O Via Serial Interface
- Pin Compatible With ADS7871
- SSOP-28 Package
- APPLICATIONS
- Portable Battery-Powered Systems
- Low-Power Instrumentation
- Low-Power Control Systems
- Smart Sensor Applications
QSPI and SPI are trademarks of Motorola, Inc.
Microwire is a trademark of National Semiconductor Corporation.
All other trademarks are the property of their respective owners.
The ADS7870 (US patents 6140872, 6060874) is a complete low-power data acquisition system on a single chip. It consists of a 4-channel differential/8-channel single-ended multiplexer, precision programmable gain amplifier, 12-bit successive approximation analog-to-digital (A/D) converter, and a precision voltage reference.
The programmable-gain amplifier provides high input impedance, excellent gain accuracy, good common-mode rejection, and low noise.
For many low-level signals, no external amplification or impedance buffering is needed between the signal source and the A/D input.
The offset voltage of the PGA is auto zeroed. Gains of 1, 2, 4, 5, 8, 10, 16, and 20 V/V allow signals as low as 125 mV to produce full-scale digital outputs.
The ADS7870 contains an internal reference, which is trimmed for high initial accuracy and stability vs temperature. Drift is typically 10 ppm/°C. An external reference can be used in situations where multiple ADS7870s share a common reference.
The serial interface allows the use of SPI, QSPI, Microwire, and 8051-family protocols, without glue logic.
Documentación técnica
Tipo | Título | Fecha | ||
---|---|---|---|---|
* | Data sheet | 12-Bit ADC, MUX, PGA and Internal Reference Data Acquisition System datasheet (Rev. C) | 19 dic 2005 | |
E-book | Best of Baker's Best: Precision Data Converters -- SAR ADCs | 21 may 2015 | ||
Application note | Getting the Full Potential from your ADC (Rev. B) | 15 may 2015 | ||
Application note | Determining Minimum Acquisition Times for SAR ADCs, part 2 | 17 mar 2011 | ||
Application note | Determining Minimum Acquisition Times for SAR ADCs, part 1 (Rev. A) | 10 nov 2010 | ||
User guide | ADS7870/ADS7871 EVM | 09 sep 2003 | ||
Application note | Interfacing the ADS7870 and the MC68HC11E9 Analog to Microcomputer Made Easy | 27 sep 2000 |
Diseño y desarrollo
Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Productos y hardware compatibles
Productos
Amplificadores operacionales de precisión (Vox < 1 mV)
Amplificadores de propósito general
Amplificadores operacionales para audio
Amplificadores de transimpedancia
Amplificadores operacionales de alta velocidad (GBW ≥ 50 MHz)
Amplificadores operacionales de potencia
Amplificadores de video
Drivers de línea
Amplificadores de transconductancia y drivers láser
Amplificadores totalmente diferenciales
ADC de precisión
AFE para biosensores
ADC de alta velocidad (≥ 10 MSPS)
Receptores
Controladores de pantalla táctil
Amplificadores diferenciales
Amplificadores de instrumentación
Receptores de línea de audio
Amplificadores analógicos de detección de corriente
Monitores de potencia digitales
Amplificadores analógicos de detección de corriente con resistencia de derivación integrada
Monitores de potencia digitales con resistencia de derivación integrada
Servicios de troqueles y obleas
PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI
TINA-TI — Programa de simulación analógica basado en SPICE
Encapsulado | Pines | Símbolos CAD, huellas y modelos 3D |
---|---|---|
SSOP (DB) | 28 | Ultra Librarian |
Pedidos y calidad
- RoHS
- REACH
- Marcado del dispositivo
- Acabado de plomo/material de la bola
- Clasificación de nivel de sensibilidad a la humedad (MSL) / reflujo máximo
- Estimaciones de tiempo medio entre fallas (MTBF)/fallas en el tiempo (FIT)
- Contenido del material
- Resumen de calificaciones
- Monitoreo continuo de confiabilidad
- Lugar de fabricación
- Lugar de ensamblaje
Los productos recomendados pueden tener parámetros, módulos de evaluación o diseños de referencia relacionados con este producto de TI.
Soporte y capacitación
Foros de TI E2E™ con asistencia técnica de los ingenieros de TI
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.
Si tiene preguntas sobre la calidad, el paquete o el pedido de productos de TI, consulte el soporte de TI.