Inicio Amplificadores Amplificadores operacionales (op amps) Amplificadores operacionales de precisión (Vos <1 mV)

OPA4350

ACTIVO

Amplificador operacional cuádruple, de alimentación simple, de carril a carril, de alta velocidad

Detalles del producto

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 0.5 Offset drift (typ) (µV/°C) 4 Input bias current (max) (pA) 10 GBW (typ) (MHz) 38 Features High Cload Drive Slew rate (typ) (V/µs) 22 Rail-to-rail In, Out Iq per channel (typ) (mA) 5.2 Vn at 1 kHz (typ) (nV√Hz) 7 CMRR (typ) (dB) 84 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.08 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.01 Output swing headroom (to positive supply) (typ) (V) -0.01 THD + N at 1 kHz (typ) (%) 0.0006
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 0.5 Offset drift (typ) (µV/°C) 4 Input bias current (max) (pA) 10 GBW (typ) (MHz) 38 Features High Cload Drive Slew rate (typ) (V/µs) 22 Rail-to-rail In, Out Iq per channel (typ) (mA) 5.2 Vn at 1 kHz (typ) (nV√Hz) 7 CMRR (typ) (dB) 84 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.08 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.01 Output swing headroom (to positive supply) (typ) (V) -0.01 THD + N at 1 kHz (typ) (%) 0.0006
SOIC (D) 14 51.9 mm² 8.65 x 6 SSOP (DBQ) 16 29.4 mm² 4.9 x 6
  • Rail-to-Rail Input
  • Rail-to-Rail Output (Within 10 mV)
  • Wide Bandwidth: 38 MHz
  • High Slew Rate: 22 V/µs
  • Low Noise: 5 nV/√Hz
  • Low THD+Noise: 0.0006%
  • Unity-Gain Stable
  • MicroSize Packages
  • Single, Dual, and Quad
  • Rail-to-Rail Input
  • Rail-to-Rail Output (Within 10 mV)
  • Wide Bandwidth: 38 MHz
  • High Slew Rate: 22 V/µs
  • Low Noise: 5 nV/√Hz
  • Low THD+Noise: 0.0006%
  • Unity-Gain Stable
  • MicroSize Packages
  • Single, Dual, and Quad

The OPA350 series of rail-to-rail CMOS operational amplifiers are optimized for low voltage, single-supply operation. Rail-to-rail input and output, low noise (5 nV/√Hz), and high speed operation (38 MHz, 22 V/µs) make the amplifiers ideal for driving sampling Analog-to-Digital (A/D) converters. They are also suited for cell phone PA control loops and video processing (75-Ω drive capability), as well as audio and general purpose applications. Single, dual, and quad versions have identical specifications for maximum design flexibility.

The OPA350 series operates on a single supply as low as 2.5 V, with an input common-mode voltage range that extends 300 mV below ground and 300 mV above the positive supply. Output voltage swing is to within 10 mV of the supply rails, with a 10-kΩ load. Dual and quad designs feature completely independent circuitry for lowest crosstalk and freedom from interaction.

The single (OPA350) and dual (OPA2350) come in the miniature MSOP-8 surface mount, SO-8 surface mount, and DIP-8 packages. The quad (OPA4350) packages are in the space-saving SSOP-16 surface mount and SO-14 surface mount. All are specified from –40°C to 85°C and operate from –55°C to 150°C.

The OPA350 series of rail-to-rail CMOS operational amplifiers are optimized for low voltage, single-supply operation. Rail-to-rail input and output, low noise (5 nV/√Hz), and high speed operation (38 MHz, 22 V/µs) make the amplifiers ideal for driving sampling Analog-to-Digital (A/D) converters. They are also suited for cell phone PA control loops and video processing (75-Ω drive capability), as well as audio and general purpose applications. Single, dual, and quad versions have identical specifications for maximum design flexibility.

The OPA350 series operates on a single supply as low as 2.5 V, with an input common-mode voltage range that extends 300 mV below ground and 300 mV above the positive supply. Output voltage swing is to within 10 mV of the supply rails, with a 10-kΩ load. Dual and quad designs feature completely independent circuitry for lowest crosstalk and freedom from interaction.

The single (OPA350) and dual (OPA2350) come in the miniature MSOP-8 surface mount, SO-8 surface mount, and DIP-8 packages. The quad (OPA4350) packages are in the space-saving SSOP-16 surface mount and SO-14 surface mount. All are specified from –40°C to 85°C and operate from –55°C to 150°C.

Descargar Ver vídeo con transcripción Video

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 6
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet OPAx350 High-Speed, Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier Series datasheet (Rev. D) PDF | HTML 21 dic 2015
Application note Impact of Current Noise in CMOS and JFET Amplifiers PDF | HTML 04 may 2023
White paper Charging stations: Toward an EV support infrastructure 09 may 2017
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 mar 2017
Technical article Pile on to a charger – my EV needs power PDF | HTML 20 dic 2016
Application note OPA350, OPA2350, OPA4350 EMI Immunity Performance (Rev. A) 02 nov 2012

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

AM261-SOM-EVM — Módulo de evaluación del sistema en módulo (SOM) AM261x

AM261-SOM-EVM es una placa de evaluación y desarrollo para la serie de microcontroladores (MCU) Sitara™ AM261x de Texas Instruments. El diseño del sistema en módulo con tres conectores de alta velocidad y alta densidad de 120 pines es una excelente opción para la evaluación inicial y la creación (...)
Guía del usuario: PDF | HTML
Placa de evaluación

AMP-PDK-EVM — Módulo de evaluación del kit de desarrollo del rendimiento del amplificador

El kit de desarrollo del rendimiento (PDK) del amplificador es un kit de módulo de evaluación (EVM) para probar los parámetros comunes del amplificador operacional y es compatible con la mayoría de los amplificadores operacionales y comparadores. El kit de EVM ofrece una placa principal con varias (...)

Guía del usuario: PDF | HTML
Placa de evaluación

DIP-ADAPTER-EVM — Módulo de evaluación de adaptador DIP

Speed up your op amp prototyping and testing with the DIP-Adapter-EVM, which provides a fast, easy and inexpensive way to interface with small, surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them directly to existing circuits.

The (...)

Guía del usuario: PDF
Placa de evaluación

DIYAMP-EVM — Módulo de evaluación de circuito de amplificador universal “Hazlo tú mismo (DIY)”

El DIYAMP-EVM es una familia de módulos de evaluación (EVM) que proporciona a ingenieros y aficionados al DIY con circuitos de amplificación reales, lo que permite evaluar rápidamente conceptos de diseño y verificar simulaciones. Está disponible en tres encapsulados estándar de la industria (SC70, (...)

Guía del usuario: PDF | HTML
Placa de evaluación

TIEVM-VIENNARECT — Módulo de evaluación de corrección trifásica de factor de potencia basado en rectificador de Vienna

La topología de potencia del rectificador Vienna se utiliza en aplicaciones de corrección del factor de potencia trifásica (CA-CC) de alta potencia, como cargadores externos de vehículos eléctricos (VE) y rectificadores de telecomunicaciones. En este diseño, se ilustra cómo controlar la etapa de (...)
Tarjeta secundaria

TMDSCNCD28379D — Kit de desarrollo F28379D para C2000™ Delfino MCU controlCARD™

El TMDSCNCD28379D es una herramienta de evaluación y desarrollo basada en la tarjeta controlCARD HSEC180 para las series F2837xD, F2837xS y F2807x del MCU de TI. Las tarjetas controlCARD son ideales para la evaluación inicial y la creación de prototipos de sistemas. Las tarjetas controlCARD son (...)

Guía del usuario: PDF | HTML
Kit de desarrollo

TIEVM-HV-1PH-DCAC — Kit de desarrollo de inversor monofásico con fuente de tensión y modos conectados a la red

Este diseño de referencia implementa el control de inversor (CC-CA) monofásico con los microcontroladores C2000™ F2837xD y F28004x. El diseño admite dos modos de funcionamiento para el inversor. El primero es el modo de fuente de tensión que utiliza un filtro LC de salida. Este modo de control se (...)
Kit de desarrollo

TMDSDOCK28379D — Kit experimental Delfino F28379D

TMDSDOCK28379D es una herramienta de evaluación y desarrollo basada en HSEC180 controlCARD para las series de microcontroladores C2000™; Delfino™; F2837x y Piccolo F2807x. La base de conexión alimenta al controlCARD y dispone de una zona de prototipos. El acceso a las señales del dispositivo clave (...)

Guía del usuario: PDF | HTML
Modelo de simulación

OPAx350 PSpice Model (Rev. E)

SBOM071E.ZIP (29 KB) - PSpice Model
Modelo de simulación

OPAx350 TINA-TI Reference Design (Rev. F)

SBOC202F.TSC (344 KB) - TINA-TI Reference Design
Modelo de simulación

OPAx350 TINA-TI Spice Model (Rev. E)

SBOM280E.ZIP (10 KB) - TINA-TI Spice Model
Herramienta de cálculo

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de cálculo

OPAMP-NOISECALC Noise Calculator

This folder contains three tools to help in understandning and managing noise in cicuits. The included tools are:

  • A noise generator tool - This is a Lab View 4-Run Time executable that generates Gaussian white noise, uniform white noise, 1/f noise, short noise, and 60Hz line noise. Temporal data, (...)
Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de diseño

CIRCUIT060001 — Circuito sensor de energía unidireccional, de lado bajo y alimentación simple

Esta solución de detección de corriente de lado bajo y alimentación única detecta con precisión la corriente de carga de hasta 1 A y la convierte en una tensión de entre 50 mV y 4.9 V. El rango de corriente de entrada y el rango de tensión de salida pueden escalarse según sea necesario y pueden (...)
Guía del usuario: PDF
Herramienta de diseño

CIRCUIT060002 — Circuito sensor de temperatura con termistor NTC

Este circuito de detección de temperatura utiliza una resistencia en serie con un termistor de coeficiente de temperatura negativo (NTC) para formar un divisor de tensión que produce una tensión de salida que es lineal sobre la temperatura. El circuito utiliza el amplificador operacional en una (...)
Guía del usuario: PDF
Herramienta de diseño

CIRCUIT060003 — Circuito sensor de temperatura con termistor PTC

Este circuito de detección de temperatura utiliza una resistencia en serie con un termistor de coeficiente de temperatura positivo (PTC) para formar un divisor de tensión que produce una tensión de salida que es lineal sobre la temperatura. El circuito utiliza el amplificador operacional en una (...)
Herramienta de diseño

CIRCUIT060004 — Circuito acondicionador de sensor PIR de bajo ruido y largo alcance

Este diseño de amplificador de dos etapas amplifica y filtra la señal de un sensor infrarrojo pasivo (PIR). El circuito incluye varios filtros de paso bajo y paso alto para reducir el ruido en la salida del circuito y poder detectar movimiento en largas distancias y reducir los disparadores (...)
Herramienta de diseño

CIRCUIT060005 — Detección de corriente de lado alto con circuito amplificador de diferencia discreto

Esta solución de detección de corriente de alimentación única, lado alto y bajo costo detecta la corriente de carga entre 50 mA y 1 A y la convierte en una tensión de salida de 0.25 V a 5 V. La detección de lado alto permite que el sistema identifique cortocircuitos a tierra y no crea una (...)
Guía del usuario: PDF
Herramienta de diseño

CIRCUIT060006 — Circuito amplificador puente

Una galga extensométrica o medidor de tensión es un sensor cuya resistencia varía con la fuerza aplicada. Para medir la variación de resistencia, la galga extensométrica se coloca en una configuración de puente. Este diseño utiliza un circuito de instrumentación de amplificador operacional dual (...)
Herramienta de diseño

CIRCUIT060007 — Circuito de detección de corriente bidireccional de lado bajo

Esta solución de detección de corriente bidireccional de lado bajo de suministro único puede detectar con exactitud corrientes de carga de –1 A a 1 A. El rango lineal de salida es de 110 mV a 3.19 V. La detección de corriente de lado bajo mantiene la tensión de modo común cerca de tierra y, por lo (...)
Guía del usuario: PDF
Herramienta de diseño

CIRCUIT060008 — Circuito rectificador de onda completa

Este circuito de valor absoluto puede convertir señales de corriente alterna (CA) en señales de polaridad única. Este circuito funciona con distorsión limitada para señales de entrada de ±10 V a frecuencias de hasta 50 kHz y para señales de tan solo ±25 mV a frecuencias de hasta 1 kHz.
Guía del usuario: PDF
Herramienta de diseño

CIRCUIT060009 — Circuito rectificador de media onda

El rectificador de media onda de precisión invierte y transfiere solo la entrada de la mitad negativa de una señal de entrada variable en el tiempo (preferiblemente sinusoidal) a su salida. Al seleccionar adecuadamente los valores de resistencia de retroalimentación, se pueden lograr diferentes (...)
Herramienta de diseño

CIRCUIT060010 — Circuito generador PWM

Este circuito utiliza un generador de onda triangular y un comparador para generar una forma de onda modulada por ancho de pulso (PWM) de 500 kHz con un ciclo de trabajo que es inversamente proporcional a la tensión de entrada. Un amplificador operacional y un comparador generan una forma de onda (...)
Guía del usuario: PDF
Herramienta de diseño

CIRCUIT060011 — Circuito del filtro de paso alto de realimentación múltiple, alimentación simple, segundo orden

El filtro de paso alto (HP) de realimentación múltiple (MFB) es un filtro activo de segundo orden. La Vref proporciona una compensación de CC para adaptarse a aplicaciones de alimentación simple. Este filtro de paso bajo (HP) invierte la señal (Ganancia = –1 V/V) para las frecuencias en la banda (...)
Herramienta de diseño

CIRCUIT060012 — Circuito del filtro de paso bajo de realimentación múltiple, alimentación simple, segundo orden

El filtro de paso bajo (filtro LP) de realimentación múltiple (MFB) es un filtro activo de segundo orden. La Vref proporciona una compensación de CC para adaptarse a aplicaciones de alimentación simple. Este filtro de paso bajo (LP) invierte la señal (Ganancia = –1 V/V) para las frecuencias en la (...)
Herramienta de diseño

CIRCUIT060014 — Circuito convertidor de tensión a corriente (V-I) con MOSFET

Este convertidor V‑I de lado bajo y alimentación simple proporciona una corriente bien regulada a una carga que se puede conectar a una tensión superior a la tensión de alimentación del amplificador operacional. El circuito acepta una tensión de entrada de entre 0 V y 2 V y la convierte en una (...)
Guía del usuario: PDF
Herramienta de diseño

CIRCUIT060016 — Circuito de preamplificador de micrófono sin inversión

Este circuito utiliza una configuración de circuito para amplificador sin inversión para amplificar la señal de salida del micrófono. Este circuito tiene una planitud de magnitud muy buena y exhibe desviaciones de respuesta de frecuencia menores en el rango de frecuencia de audio. El circuito está (...)
Guía del usuario: PDF
Herramienta de diseño

CIRCUIT060017 — Circuito de amplificador de ganancia programable, discreto y de alimentación doble

Este circuito proporciona ganancias no inversoras programables que van de 6 dB (2 V/V) a 60 dB (1000 V/V) utilizando una resistencia de entrada variable. El diseño mantiene la misma frecuencia de corte en el rango de ganancia.
Herramienta de diseño

CIRCUIT060018 — Circuito del amplificador de fotodiodo

Este circuito consta de un amplificador operacional configurado como un amplificador de transimpedancia para amplificar la corriente dependiente de luz de un fotodiodo.
Guía del usuario: PDF
Herramienta de diseño

CIRCUIT060019 — Amplificador operacional de inversión con circuito de tensión de referencia positiva sin inversión

Este diseño utiliza un amplificador inversor con una tensión de referencia positiva no invertida para traducir una señal de entrada de –1 V a 2 V a una tensión de salida de 0.05 V a 4.95 V. Este circuito se puede utilizar para traducir una tensión de salida del sensor con una pendiente positiva y (...)
Herramienta de diseño

CIRCUIT060020 — Circuito del amplificador inversor

Este diseño invierte la señal de entrada, Vi , y aplica una ganancia de señal de –2 V/V. La señal de entrada normalmente proviene de una fuente de baja impedancia porque la impedancia de entrada de este circuito está determinada por la resistencia de entrada, R1. La tensión de modo común de un (...)
Herramienta de diseño

CIRCUIT060074 — Detección de corriente de lado alto con circuito comparador

Esta solución de detección de corriente de lado alto utiliza un comparador con un rango de modo común de entrada de carril a carril para crear una señal de alerta de sobrecorriente (OC-Alert) en la salida del comparador (COMP OUT) si la corriente de carga supera 1 A. La señal OC-Alert en esta (...)
Herramienta de diseño

CIRCUIT060075 — Circuito de detección de sobrecorriente de alta velocidad

Esta solución de detección de sobrecorriente de lado bajo y alta velocidad se implementa con un único amplificador de ajuste rápido de cero derivación (OPA388) y un comparador de alta velocidad (TLV3201). Este circuito está diseñado para aplicaciones que supervisan señales de corriente rápidas y (...)
Herramienta de simulación

PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI

PSpice® para TI es un entorno de diseño y simulación que ayuda a evaluar la funcionalidad de los circuitos analógicos. Esta completa suite de diseño y simulación utiliza un motor de análisis analógico de Cadence®. Disponible sin ningún costo, PSpice para TI incluye una de las bibliotecas de modelos (...)
Herramienta de simulación

TINA-TI — Programa de simulación analógica basado en SPICE

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Guía del usuario: PDF
Diseños de referencia

PMP23630 — Diseño de referencia de una fuente de alimentación (PSU) de 30 kW en HVDC para centros de datos.

Este diseño de referencia es una fuente de alimentación de 30 kW, de alta eficiencia y dos etapas con una salida de corriente continua de alta tensión (HVDC). La primera etapa es un convertidor de corrección del factor de potencia (PFC) de condensador flotante de tres niveles que se ejecuta desde (...)
Test report: PDF
Diseños de referencia

TIDM-1000 — Diseño de referencia de corrección de factor de potencia trifásico basado en rectificador Vienna con

La topología de potencia del rectificador Vienna se utiliza en aplicaciones del factor de potencia trifásica (CA-CC) de alta potencia, como cargadores de vehículos eléctricos (VE) en placa de salida y rectificadores de telecomunicaciones. El diseño de control del rectificador puede ser complejo. En (...)
Design guide: PDF
Esquema: PDF
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
SOIC (D) 14 Ultra Librarian
SSOP (DBQ) 16 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos