INA237
Monitor de corriente, tensión y potencia de salida I2C de 85 V y 16 bits con alerta
INA237
- High-resolution, 16-bit delta-sigma ADC
- Current monitoring accuracy:
- Offset voltage: ±50 µV (maximum)
- Offset drift: ±0.02 µV/°C (maximum)
- Gain error: ±0.3% (maximum)
- Gain error drift: ±50 ppm/°C (maximum)
- Common mode rejection: 120 dB (minimum)
- Power monitoring accuracy:
- 1.6% full scale, –40°C to +125°C (maximum)
- Fast alert response: 75 µs
- Wide common-mode range: –0.3 V to +85 V
- Bus voltage sense input: 0 V to 85 V
- Shunt full-scale differential range: ±163.84 mV / ±40.96 mV
- Input bias current: 2.5 nA (maximum)
- Temperature sensor: ±1°C (maximum at 25°C)
- Programmable conversion time and averaging
- 2.94-MHz high-speed I2C interface with 16 pin-selectable addresses
- Operates from a 2.7-V to 5.5-V supply:
- Operational current: 640 µA (typical)
- Shutdown current: 5 µA (maximum)
The INA237 is an ultra-precise digital power monitor with a 16-bit delta-sigma ADC specifically designed for current-sensing applications. The device can measure a full-scale differential input of ±163.84 mV or ±40.96 mV across a resistive shunt sense element with common-mode voltage support from –0.3 V to +85 V.
The INA237 reports current, bus voltage, temperature, and power, all while performing the needed calculations in the background. The integrated temperature sensor is ±1°C accurate for die temperature measurement and is useful in monitoring the system ambient temperature.
The low offset and gain drift design of the INA237 allows the device to be used in precise systems that do not undergo multi-temperature calibration during manufacturing. Further, the very low offset voltage and noise allow for use in A to kA sensing applications and provide a wide dynamic range without significant power dissipation losses on the sensing shunt element. The low input bias current of the device permits the use of larger current-sense resistors, thus providing accurate current measurements in the micro-amp range.
The device allows for selectable ADC conversion times from 50 µs to 4.12 ms as well as sample averaging from 1x to 1024x, which further helps reduce the noise of the measured data.
Documentación técnica
Tipo | Título | Fecha | ||
---|---|---|---|---|
* | Data sheet | INA237 85-V, 16-Bit, Precision Power Monitor With I2C Interface datasheet (Rev. A) | PDF | HTML | 11 may 2022 |
Application brief | Improving Power Amplifier Efficiency With Current Monitors (Rev. B) | PDF | HTML | 24 jul 2023 | |
EVM User's guide | INA228, INA229, INA237, INA238, and INA239 EVM User’s Guide (Rev. E) | PDF | HTML | 17 ago 2022 | |
Application note | Using a PCB Copper Trace as a Current-Sense Shunt Resistor | PDF | HTML | 25 ene 2022 | |
Application note | Digital Interfaces for Current Sensing Devices (Rev. A) | PDF | HTML | 30 sep 2021 | |
Application brief | Integrating the Current Sensing Signal Path (Rev. B) | PDF | HTML | 29 sep 2021 | |
Application brief | Integrated, Current Sensing Analog-to-Digital Converter (Rev. A) | PDF | HTML | 28 sep 2021 | |
Application note | Getting Started with Digital Power Monitors (Rev. A) | PDF | HTML | 02 sep 2021 | |
Certificate | INA237EVM EU RoHS Declaration of Conformity (DoC) (Rev. A) | 16 dic 2020 | ||
Application note | Understanding the I2C Bus | PDF | HTML | 30 jun 2015 |
Diseño y desarrollo
Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.
INA228_237_238EVM — Módulos de evaluación INA228, INA237 y INA238
This evaluation module (EVM) is an easy-to-use platform to evaluate the main features and performance of the INA228, INA237 or INA238.
The EVM supports current measurements up to 10-A and comes with graphical user interface (GUI) support to read and write to device registers.
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Productos y hardware compatibles
Productos
Amplificadores operacionales de precisión (Vox < 1 mV)
Amplificadores de propósito general
Amplificadores operacionales para audio
Amplificadores de transimpedancia
Amplificadores operacionales de alta velocidad (GBW ≥ 50 MHz)
Amplificadores operacionales de potencia
Amplificadores de video
Drivers de línea
Amplificadores de transconductancia y drivers láser
Amplificadores totalmente diferenciales
ADC de precisión
AFE para biosensores
ADC de alta velocidad (≥ 10 MSPS)
Receptores
Controladores de pantalla táctil
Amplificadores diferenciales
Amplificadores de instrumentación
Receptores de línea de audio
Amplificadores analógicos de detección de corriente
Monitores de potencia digitales
Amplificadores analógicos de detección de corriente con resistencia de derivación integrada
Monitores de potencia digitales con resistencia de derivación integrada
Servicios de troqueles y obleas
CS-AMPLIFIER-ERROR-TOOL — Current Sense Amplifier Comparison and Error Tool
Productos y hardware compatibles
Productos
Amplificadores analógicos de detección de corriente
Monitores de potencia digitales
SBOR021 — Power Monitor Tool
Productos y hardware compatibles
Productos
Monitores de potencia digitales
Monitores de potencia digitales con resistencia de derivación integrada
PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI
TINA-TI — Programa de simulación analógica basado en SPICE
PMP23366 — Diseño de referencia de dispositivo con alimentación (PD) de clase 6 de alimentación a través de Eth
PMP23365 — Diseño de referencia PD de PoE, clase 8, 24 V y 3 A con intercambio en caliente externo y telemet
Encapsulado | Pines | Símbolos CAD, huellas y modelos 3D |
---|---|---|
VSSOP (DGS) | 10 | Ultra Librarian |
Pedidos y calidad
- RoHS
- REACH
- Marcado del dispositivo
- Acabado de plomo/material de la bola
- Clasificación de nivel de sensibilidad a la humedad (MSL) / reflujo máximo
- Estimaciones de tiempo medio entre fallas (MTBF)/fallas en el tiempo (FIT)
- Contenido del material
- Resumen de calificaciones
- Monitoreo continuo de confiabilidad
- Lugar de fabricación
- Lugar de ensamblaje
Soporte y capacitación
Foros de TI E2E™ con asistencia técnica de los ingenieros de TI
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.
Si tiene preguntas sobre la calidad, el paquete o el pedido de productos de TI, consulte el soporte de TI.