ADS7958-Q1
ADC SAR de 8 bits, 1 MSPS, 4 canales, terminación única para automoción
ADS7958-Q1
- Qualified for Automotive Applications
- AEC-Q100 Tested with the Following Results:
- Device Temperature Grade 1: –40°C to 125°C
Ambient Operating Temperature Range - Device HBM ESD Classification Level H2
- Device CDM ESD Classification Level C4B
- Device Temperature Grade 1: –40°C to 125°C
- Product Family:
- 8-, 10-, and 12-Bit Resolution
- 4-, 8-, 12-Channel Devices Share 16 Channel Footprint
- 1-MHz Sample-Rate Serial Devices
- Analog Supply Range: 2.7 V to 5.25 V
- I/O Supply Range: 1.7 V to 5.25 V
- Two SW-Selectable Unipolar, Input Ranges:
- (0 V to 2.5 V) or (0 V to 5 V)
- Auto and Manual Modes for Channel Selection
- Two Programmable Alarm Levels per Channel
- Four Individually Configurable GPIOs
- Typical Power Dissipation: 14.5 mW (V(+VA) = 5 V,
V(+VBD) = 3 V) at 1 MSPS - Power-Down Current (1 μA)
- 30-Pin and 38-Pin TSSOP Package
The ADS79xx-Q1 device family consists of multichannel 8-bit, 10-bit and 12-bit analog-to-digital converters (ADCs). The devices include a capacitor-based successive approximation register (SAR) ADC with inherent sample and hold. Multiple features and great performance makes the ADS79xx-Q1 device useful for wide variety of applications where multiple channels should be monitored.
The ADS79xx-Q1 device works on a wide analog-supply range from 2.7 V to 5.25 V. These devices are suitable for battery-powered and isolated power-supply applications because of very-low power consumption.
The 4- and 8-channel devices are available in 30-pin TSSOP package. The 12- and 16-channel devices are available in 38-pin TSSOP package.
SPI is a trademark of Motorola Inc.
All other trademarks are the property of their respective owners.
Documentación técnica
Tipo | Título | Fecha | ||
---|---|---|---|---|
* | Data sheet | ADS79xx-Q1 8-, 10-, and 12-Bit, 1-MSPS, 4-, 8-, 12-, and 16-Channel, Single-Ended, Micropower, Serial Interface, Analog-to-Digital Converters datasheet (Rev. A) | PDF | HTML | 29 ago 2014 |
Functional safety information | ADS7958-Q1 Functional Safety FIT Rate, FMD and Pin FMA | PDF | HTML | 15 feb 2021 | |
Application brief | Temperature Monitoring in HEV and EV Traction Inverter Systems Using ADS795x-Q1 | 28 jun 2018 | ||
E-book | Best of Baker's Best: Precision Data Converters -- SAR ADCs | 21 may 2015 |
Diseño y desarrollo
Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.
ADS7961EVM-PDK — Kit de demostración de rendimiento ADS7961
The ADS79xxEVM-PDK is a complete evaluation/demonstration kit, which combines the ADS7953EVM, the ADS7957EVM or the ADS7961EVM with the DSP-based MMB0 board as a motherboard. The mother board and the ADCPro™ evaluation software are supplied for use with a personal computer running (...)
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Productos y hardware compatibles
Productos
Amplificadores operacionales de precisión (Vox < 1 mV)
Amplificadores de propósito general
Amplificadores operacionales para audio
Amplificadores de transimpedancia
Amplificadores operacionales de alta velocidad (GBW ≥ 50 MHz)
Amplificadores operacionales de potencia
Amplificadores de video
Drivers de línea
Amplificadores de transconductancia y drivers láser
Amplificadores totalmente diferenciales
ADC de precisión
AFE para biosensores
ADC de alta velocidad (≥ 10 MSPS)
Receptores
Controladores de pantalla táctil
Amplificadores diferenciales
Amplificadores de instrumentación
Receptores de línea de audio
Amplificadores analógicos de detección de corriente
Monitores de potencia digitales
Amplificadores analógicos de detección de corriente con resistencia de derivación integrada
Monitores de potencia digitales con resistencia de derivación integrada
Servicios de troqueles y obleas
PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI
TINA-TI — Programa de simulación analógica basado en SPICE
Encapsulado | Pines | Símbolos CAD, huellas y modelos 3D |
---|---|---|
TSSOP (DBT) | 30 | Ultra Librarian |
Pedidos y calidad
- RoHS
- REACH
- Marcado del dispositivo
- Acabado de plomo/material de la bola
- Clasificación de nivel de sensibilidad a la humedad (MSL) / reflujo máximo
- Estimaciones de tiempo medio entre fallas (MTBF)/fallas en el tiempo (FIT)
- Contenido del material
- Resumen de calificaciones
- Monitoreo continuo de confiabilidad
- Lugar de fabricación
- Lugar de ensamblaje
Los productos recomendados pueden tener parámetros, módulos de evaluación o diseños de referencia relacionados con este producto de TI.
Soporte y capacitación
Foros de TI E2E™ con asistencia técnica de los ingenieros de TI
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.
Si tiene preguntas sobre la calidad, el paquete o el pedido de productos de TI, consulte el soporte de TI.