INA148-Q1

ACTIVO

Amplificador diferencial de tensión de modo común de ±200 V para automoción

Detalles del producto

Number of channels 1 Vs (min) (V) 2.7 Vs (max) (V) 36 CMRR (min) (dB) 70 Common-mode input low (min) (V) -200 Common-mode input high (max) (V) 200 Input offset (±) (max) (V) 0.005 Iq (typ) (mA) 0.6 Slew rate (typ) (V/µs) 1 Voltage gain (min) (V/V) 1 Voltage gain (max) (V/V) 1 Small-signal bandwidth (typ) (Hz) 100000 Rating Automotive Operating temperature range (°C) -40 to 125 Gain drift (max) (ppm/°C) 3 Gain error (±) (max) (%) 0.076
Number of channels 1 Vs (min) (V) 2.7 Vs (max) (V) 36 CMRR (min) (dB) 70 Common-mode input low (min) (V) -200 Common-mode input high (max) (V) 200 Input offset (±) (max) (V) 0.005 Iq (typ) (mA) 0.6 Slew rate (typ) (V/µs) 1 Voltage gain (min) (V/V) 1 Voltage gain (max) (V/V) 1 Small-signal bandwidth (typ) (Hz) 100000 Rating Automotive Operating temperature range (°C) -40 to 125 Gain drift (max) (ppm/°C) 3 Gain error (±) (max) (%) 0.076
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 1C
    • Device CDM ESD Classification Level C6
    • Device MM ESD Classification Level M2
  • High Common-Mode Voltage
    • 75 V at VS = 5 V
    • ±200 V at VS = ±15 V
  • Fixed Differential Gain = 1 V/V
  • Low Quiescent Current: 260 µA
  • Wide Supply Range
    • Single Supply: 2.7 V to 36 V
    • Dual Supplies: ±1.35 V to ±18 V
  • Low Gain Error: 0.075% (Maximum)
  • Low Nonlinearity: 0.002% (Maximum)
  • High CMR: 86 dB
  • Surface-Mount 8-pin SOIC Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 1C
    • Device CDM ESD Classification Level C6
    • Device MM ESD Classification Level M2
  • High Common-Mode Voltage
    • 75 V at VS = 5 V
    • ±200 V at VS = ±15 V
  • Fixed Differential Gain = 1 V/V
  • Low Quiescent Current: 260 µA
  • Wide Supply Range
    • Single Supply: 2.7 V to 36 V
    • Dual Supplies: ±1.35 V to ±18 V
  • Low Gain Error: 0.075% (Maximum)
  • Low Nonlinearity: 0.002% (Maximum)
  • High CMR: 86 dB
  • Surface-Mount 8-pin SOIC Package

The INA148-Q1 is a precision, low-power, unity-gain difference amplifier with a high common-mode input voltage range. The device consists of a monolithic, precision, bipolar operational amplifier with a thin-film resistor network.

The on-chip resistors are laser trimmed for an accurate 1-V/V differential gain and high common-mode rejection. Excellent temperature tracking of the resistor network maintains high gain accuracy and common-mode rejection over temperature. The INA148-Q1 operates on single or dual supplies. These features make the INA148-Q1 suitable for HEV/EV and Powertrain applications, specifically in battery management systems.

The INA148-Q1 is available in an 8-pin SOIC, surface-mount package, and is specified for operation over the temperature range of –40°C to 125°C.

The INA148-Q1 is a precision, low-power, unity-gain difference amplifier with a high common-mode input voltage range. The device consists of a monolithic, precision, bipolar operational amplifier with a thin-film resistor network.

The on-chip resistors are laser trimmed for an accurate 1-V/V differential gain and high common-mode rejection. Excellent temperature tracking of the resistor network maintains high gain accuracy and common-mode rejection over temperature. The INA148-Q1 operates on single or dual supplies. These features make the INA148-Q1 suitable for HEV/EV and Powertrain applications, specifically in battery management systems.

The INA148-Q1 is available in an 8-pin SOIC, surface-mount package, and is specified for operation over the temperature range of –40°C to 125°C.

Descargar Ver vídeo con transcripción Video

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 3
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet INA148-Q1 ±200-V Common-Mode Voltage Difference Amplifier datasheet (Rev. B) PDF | HTML 13 jun 2016
Application note Design of Insulation Monitoring Device (IMD) in On-board Charger System With Active Single-Switch Architecture PDF | HTML 30 ene 2026
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 mar 2017

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

DIP-ADAPTER-EVM — Módulo de evaluación de adaptador DIP

Speed up your op amp prototyping and testing with the DIP-Adapter-EVM, which provides a fast, easy and inexpensive way to interface with small, surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them directly to existing circuits.

The (...)

Guía del usuario: PDF
Modelo de simulación

INA148 and INA148-Q1 PSpice Model (Rev. B)

SBOC019B.ZIP (27 KB) - PSpice Model
Herramienta de cálculo

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de simulación

PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI

PSpice® para TI es un entorno de diseño y simulación que ayuda a evaluar la funcionalidad de los circuitos analógicos. Esta completa suite de diseño y simulación utiliza un motor de análisis analógico de Cadence®. Disponible sin ningún costo, PSpice para TI incluye una de las bibliotecas de modelos (...)
Herramienta de simulación

TINA-TI — Programa de simulación analógica basado en SPICE

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Guía del usuario: PDF
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
SOIC (D) 8 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos