ADS7869

ACTIVO

Extremo frontal de motor analógico de 12 canales, 7 muestreo simultáneo con 3 ADC de 12 bits y 1 MSP

Detalles del producto

Resolution (Bits) 12 Sample rate (max) (ksps) 1000 Number of input channels 12 Interface type Parallel, SPI Architecture SAR Input type Differential Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 2.5 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 250 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 SNR (dB) 71 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.5
Resolution (Bits) 12 Sample rate (max) (ksps) 1000 Number of input channels 12 Interface type Parallel, SPI Architecture SAR Input type Differential Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 2.5 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 250 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 SNR (dB) 71 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.5
TQFP (PZT) 100 256 mm² 16 x 16
  • Seven Simultaneously-Sampling Sample-and-Hold (S/H) Capacitors
  • Fully Differential Inputs
  • Flexible Digital Interface with Four Modes
    • One Mode 100% Software-Compatible to VECANA01
    • SPI and Two Parallel Modes
  • Two Up-Down Counter Modules On-Chip
  • 12-Bit System Gain Adjustment for Every Channel
  • 12-Bit Accurate System Offset Adjustment for Every Channel
  • APPLICATIONS
    • Motor Control

  • Seven Simultaneously-Sampling Sample-and-Hold (S/H) Capacitors
  • Fully Differential Inputs
  • Flexible Digital Interface with Four Modes
    • One Mode 100% Software-Compatible to VECANA01
    • SPI and Two Parallel Modes
  • Two Up-Down Counter Modules On-Chip
  • 12-Bit System Gain Adjustment for Every Channel
  • 12-Bit Accurate System Offset Adjustment for Every Channel
  • APPLICATIONS
    • Motor Control

The ADS7869 is a motor-control front-end that includes three analog-to-digital converters (ADCs) with a total of seven sample-and-hold capacitors and 12 fully differential input channels. There are four sign comparators connected to four input channels. There are also three additional fully differential inputs; each input is connected to a window comparator and a sign comparator.

In addition, the ADS7869 also offers a very flexible digital interface with a parallel port that can be configured to different standards. Furthermore, a serial peripheral interface (SPI) and a specialized serial interface with three data lines (VECANA01 mode) are provided. This allows the ADS7869 to interface with most digital signal processors (DSPs) or microcontrollers. The chip is specialized for motor-control applications. For the position sensor analysis, two up-down counters are added on the silicon. This feature ensures that the analog input of the encoder is held at the same point of time as the counter value.

The ADS7869 is a motor-control front-end that includes three analog-to-digital converters (ADCs) with a total of seven sample-and-hold capacitors and 12 fully differential input channels. There are four sign comparators connected to four input channels. There are also three additional fully differential inputs; each input is connected to a window comparator and a sign comparator.

In addition, the ADS7869 also offers a very flexible digital interface with a parallel port that can be configured to different standards. Furthermore, a serial peripheral interface (SPI) and a specialized serial interface with three data lines (VECANA01 mode) are provided. This allows the ADS7869 to interface with most digital signal processors (DSPs) or microcontrollers. The chip is specialized for motor-control applications. For the position sensor analysis, two up-down counters are added on the silicon. This feature ensures that the analog input of the encoder is held at the same point of time as the counter value.

Descargar Ver vídeo con transcripción Video

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 5
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet Analog Motor Control Front-End with Simultaneous Sampling on Seven datasheet (Rev. E) 25 jul 2006
E-book Best of Baker's Best: Precision Data Converters -- SAR ADCs 21 may 2015
Application note Determining Minimum Acquisition Times for SAR ADCs, part 2 17 mar 2011
Application note Determining Minimum Acquisition Times for SAR ADCs, part 1 (Rev. A) 10 nov 2010
Application note Using the ADS7869 Reference Design Evaluation Module 26 oct 2005

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Soporte de software

ADS7869 Gerber files

SLAC113.ZIP (151 KB)
Modelo de simulación

ADS7869 IBIS Model

SBAM119.ZIP (78 KB) - IBIS Model
Herramienta de cálculo

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de diseño

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de simulación

PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI

PSpice® para TI es un entorno de diseño y simulación que ayuda a evaluar la funcionalidad de los circuitos analógicos. Esta completa suite de diseño y simulación utiliza un motor de análisis analógico de Cadence®. Disponible sin ningún costo, PSpice para TI incluye una de las bibliotecas de modelos (...)
Herramienta de simulación

TINA-TI — Programa de simulación analógica basado en SPICE

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Guía del usuario: PDF
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
TQFP (PZT) 100 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos