ADS7826

ACTIVO

ADC serie síncrono de 5,25 V-2,7 V, 10 bits y 200 KSPS

Detalles del producto

Resolution (Bits) 10 Sample rate (max) (ksps) 200 Number of input channels 1 Interface type SPI Architecture SAR Input type Pseudo-Differential, Single-ended Rating Catalog Reference mode External Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 0.8 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
Resolution (Bits) 10 Sample rate (max) (ksps) 200 Number of input channels 1 Interface type SPI Architecture SAR Input type Pseudo-Differential, Single-ended Rating Catalog Reference mode External Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 0.8 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
VSON (DRB) 8 9 mm² 3 x 3
  • High Throughput at Low Supply Voltage (2.7 V VCC)
    • ADS7829: 12-bit 125 KSPS
    • ADS7826: 10-bit 200 KSPS
    • ADS7827: 8-bit 250 KSPS
  • Very Wide Operating Supply VoltageL: 2.7 V to 5.25 V (as Low as 2.0 V With Reduced Performance)
  • Rail-to-Rail, Pseudo Differential Input
  • Wide Reference Voltage: 50 mV to VCC
  • Micropower Auto Power-Down:
    • Less Than 60 µW at 75 kHz, 2.7 V VCC
  • Low Power Down Current: 3 µA Max
  • Ultra Small Chip Scale Package: 8-pin 3 x 3 PDSO (SON, Same Size as QFN)
  • SPI™ Compatible Serial Interface
  • APPLICATIONS
    • Battery Operated Systems
    • Remote Data Acquisition
    • Isolated Data Acquisition
    • Simultaneous Sampling, Multichannel Systems

microPOWER is a trademark of Texas Instruments.

  • High Throughput at Low Supply Voltage (2.7 V VCC)
    • ADS7829: 12-bit 125 KSPS
    • ADS7826: 10-bit 200 KSPS
    • ADS7827: 8-bit 250 KSPS
  • Very Wide Operating Supply VoltageL: 2.7 V to 5.25 V (as Low as 2.0 V With Reduced Performance)
  • Rail-to-Rail, Pseudo Differential Input
  • Wide Reference Voltage: 50 mV to VCC
  • Micropower Auto Power-Down:
    • Less Than 60 µW at 75 kHz, 2.7 V VCC
  • Low Power Down Current: 3 µA Max
  • Ultra Small Chip Scale Package: 8-pin 3 x 3 PDSO (SON, Same Size as QFN)
  • SPI™ Compatible Serial Interface
  • APPLICATIONS
    • Battery Operated Systems
    • Remote Data Acquisition
    • Isolated Data Acquisition
    • Simultaneous Sampling, Multichannel Systems

microPOWER is a trademark of Texas Instruments.

The ADS7826/27/29 is a family of 10/8/12-bit sampling analog-to-digital converters (A/D) with assured specifications at 2.7-V supply voltage. It requires very little power even when operating at the full sample rate. At lower conversion rates, the high speed of the device enables it to spend most of its time in the power down mode—the power dissipation is less than 60 µW at 7.5 kHz.

The ADS7826/27/29 also features operation from 2.0 V to 5 V, a synchronous serial interface, and a differential input. The reference voltage can be set to any level within the range of 50 mV to VCC.

Ultra-low power and small package size make the ADS7826/27/29 family ideal for battery operated systems. It is also a perfect fit for remote data acquisition modules, simultaneous multichannel systems, and isolated data acquisition. The ADS7826/27/29 family is available in a 3 x 3 8-pin PDSO (SON, same size as QFN) package.

The ADS7826/27/29 is a family of 10/8/12-bit sampling analog-to-digital converters (A/D) with assured specifications at 2.7-V supply voltage. It requires very little power even when operating at the full sample rate. At lower conversion rates, the high speed of the device enables it to spend most of its time in the power down mode—the power dissipation is less than 60 µW at 7.5 kHz.

The ADS7826/27/29 also features operation from 2.0 V to 5 V, a synchronous serial interface, and a differential input. The reference voltage can be set to any level within the range of 50 mV to VCC.

Ultra-low power and small package size make the ADS7826/27/29 family ideal for battery operated systems. It is also a perfect fit for remote data acquisition modules, simultaneous multichannel systems, and isolated data acquisition. The ADS7826/27/29 family is available in a 3 x 3 8-pin PDSO (SON, same size as QFN) package.

Descargar Ver vídeo con transcripción Video

Productos similares que pueden interesarle

open-in-new Comparar alternativas
Pin por pin con la misma funcionalidad que el dispositivo comparado
ADS7827 ACTIVO ADC serie síncrono de 5,25 V-2,7 V, 8 bits y 250 KSPS Higher sample rate (250 kSPS), lower resolution (8-bit),
ADS7829 ACTIVO Convertidor analógico a digital de muestreo de micropotencia de 12 bits, alta velocidad y 2,7 V Lower sample rate (125 kSPS), higher resolution (12-bit)

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 4
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet 10/8/12-Bit High Speed 2.7V microPower? Sampling Analog-to-Digital Converter datasheet 27 jun 2003
E-book Best of Baker's Best: Precision Data Converters -- SAR ADCs 21 may 2015
Application note Determining Minimum Acquisition Times for SAR ADCs, part 2 17 mar 2011
Application note Determining Minimum Acquisition Times for SAR ADCs, part 1 (Rev. A) 10 nov 2010

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Herramienta de cálculo

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de diseño

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de simulación

PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI

PSpice® para TI es un entorno de diseño y simulación que ayuda a evaluar la funcionalidad de los circuitos analógicos. Esta completa suite de diseño y simulación utiliza un motor de análisis analógico de Cadence®. Disponible sin ningún costo, PSpice para TI incluye una de las bibliotecas de modelos (...)
Herramienta de simulación

TINA-TI — Programa de simulación analógica basado en SPICE

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Guía del usuario: PDF
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
VSON (DRB) 8 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos