Inicio Amplificadores Amplificadores operacionales (op amps) Amplificadores operacionales de alta velocidad (GBW ≥ 50 MHz)

OPA2863A

ACTIVO

Amplificador doble de alta precisión, baja potencia, 105 MHz, 12 V y realimentación de tensión RRIO

Detalles del producto

Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12.6 GBW (typ) (MHz) 50 BW at Acl (MHz) 105 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 100 Vn at flatband (typ) (nV√Hz) 5.9 Vn at 1 kHz (typ) (nV√Hz) 5.9 Iq per channel (typ) (mA) 0.75 Vos (offset voltage at 25°C) (max) (mV) 0.095 Rail-to-rail In, Out Features Output short-circuit protection, Overload power limit, Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 120 Input bias current (max) (pA) 730000 Offset drift (typ) (µV/°C) 0.3 Iout (typ) (mA) 30 2nd harmonic (dBc) 129 3rd harmonic (dBc) -138 Frequency of harmonic distortion measurement (MHz) 0.02
Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12.6 GBW (typ) (MHz) 50 BW at Acl (MHz) 105 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 100 Vn at flatband (typ) (nV√Hz) 5.9 Vn at 1 kHz (typ) (nV√Hz) 5.9 Iq per channel (typ) (mA) 0.75 Vos (offset voltage at 25°C) (max) (mV) 0.095 Rail-to-rail In, Out Features Output short-circuit protection, Overload power limit, Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 120 Input bias current (max) (pA) 730000 Offset drift (typ) (µV/°C) 0.3 Iout (typ) (mA) 30 2nd harmonic (dBc) 129 3rd harmonic (dBc) -138 Frequency of harmonic distortion measurement (MHz) 0.02
SOIC (D) 8 29.4 mm² 4.9 x 6 USON (DSN) 10 9 mm² 3 x 3 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Gain-bandwidth product: 50MHz
  • High precision:
    • Input offset voltage: 95µV (maximum)
    • Offset drift: 1.2µV/°C (maximum)
  • Low power:
    • Quiescent current: 800µA/ch (typical)
    • Supply voltage: 2.7V to 12.6V
  • Input voltage noise: 6.3nV/√Hz
  • Slew rate: 100V/µs
  • Rail-to-rail input and output
  • HD2 and HD3:
    • –129dBc and –138dBc at 20kHz (2VPP)
  • Operating temperature range: –40°C to +125°C
  • Additional features:
    • Overload power limit
    • Output short-circuit protection
  • Gain-bandwidth product: 50MHz
  • High precision:
    • Input offset voltage: 95µV (maximum)
    • Offset drift: 1.2µV/°C (maximum)
  • Low power:
    • Quiescent current: 800µA/ch (typical)
    • Supply voltage: 2.7V to 12.6V
  • Input voltage noise: 6.3nV/√Hz
  • Slew rate: 100V/µs
  • Rail-to-rail input and output
  • HD2 and HD3:
    • –129dBc and –138dBc at 20kHz (2VPP)
  • Operating temperature range: –40°C to +125°C
  • Additional features:
    • Overload power limit
    • Output short-circuit protection

The OPA863A and OPA2863A devices (OPAx863A) are low-power, unity-gain stable, rail-to-rail input and output, voltage-feedback operational amplifiers. These devices are trimmed in package to offer high-precision performance with a maximum input offset voltage of 95µV and offset drift of 1.2µV/°C for high accuracy measurements over temperature.

Consuming only 800µA per channel, the OPAx863A offer a gain-bandwidth product of 50MHz, slew rate of 100V/µs, and a voltage noise density of 6.3nV/√Hz. The rail-to-rail input stage with 2.7V supply operation is useful in portable, battery-powered applications. The rail-to-rail input stage is well matched for gain-bandwidth product and noise across the full input common-mode voltage range, enabling excellent performance with wide-input dynamic range.

The OPAx863A include overload power limiting to limit the increase in IQ with saturated outputs, thereby preventing excessive power dissipation in power-conscious, battery-operated systems. The output stage is short-circuit protected, making these devices conducive to ruggedized environments.

The OPA863A and OPA2863A devices (OPAx863A) are low-power, unity-gain stable, rail-to-rail input and output, voltage-feedback operational amplifiers. These devices are trimmed in package to offer high-precision performance with a maximum input offset voltage of 95µV and offset drift of 1.2µV/°C for high accuracy measurements over temperature.

Consuming only 800µA per channel, the OPAx863A offer a gain-bandwidth product of 50MHz, slew rate of 100V/µs, and a voltage noise density of 6.3nV/√Hz. The rail-to-rail input stage with 2.7V supply operation is useful in portable, battery-powered applications. The rail-to-rail input stage is well matched for gain-bandwidth product and noise across the full input common-mode voltage range, enabling excellent performance with wide-input dynamic range.

The OPAx863A include overload power limiting to limit the increase in IQ with saturated outputs, thereby preventing excessive power dissipation in power-conscious, battery-operated systems. The output stage is short-circuit protected, making these devices conducive to ruggedized environments.

Descargar Ver vídeo con transcripción Video

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 10
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet OPAx863A High-Precision, 105MHz, Rail-to-Rail Input/Output Amplifiers datasheet (Rev. G) PDF | HTML 24 dic 2024
Circuit design Circuit for driving high-voltage SAR ADC with a buffered instrumentation (Rev. A) PDF | HTML 20 sep 2024
Circuit design Driving a low-voltage single-ended SAR ADC circuit with high-voltage input (Rev. A) PDF | HTML 19 sep 2024
Circuit design Inverting circuit for high-to-low voltage level translation to drive ADC (Rev. A) PDF | HTML 19 sep 2024
Application brief How to Design MFB Filters with Amplifier Bandwidth Limitations PDF | HTML 04 ene 2024
Certificate DEM-OPA-DSN-EVM EU RoHS Declaration of Conformity (DoC) 06 dic 2021
Application brief Higher accuracy using an external amplifier in ultrasonic flow measurement 05 feb 2019
Design guide High-Speed, High-Side Current Sense Reference Design 19 jul 2017
Application note ADC Input Protection 04 sep 2013
Application note A Walk Along the Signal Path (High-Speed Signal Path) 30 mar 2005

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

DEM-OPA-DSN-EVM — Módulo de evaluación para amplificador operacional doble en encapsulado DSN

El módulo de evaluación (EVM) DEM-OPA-DSN-EVM es un dispositivo de demostración que ayuda a los diseñadores a evaluar el funcionamiento y el rendimiento de los amplificadores operacionales de alta velocidad y amplio ancho de banda de Texas Instruments Incorporated. Esta placa PC despoblada es (...)

Guía del usuario: PDF | HTML
Modelo de simulación

OPA2863A PSpice Model (Rev. H)

SBOMBG1H.ZIP (22 KB) - PSpice Model
Modelo de simulación

OPA2863A TINA-TI Reference Design (Rev. D)

SBOMBH9D.TSC (23 KB) - TINA-TI Reference Design
Herramienta de cálculo

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de cálculo

VOLT-DIVIDER-CALC — Voltage divider calculation tool

<
Herramienta de simulación

PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI

PSpice® para TI es un entorno de diseño y simulación que ayuda a evaluar la funcionalidad de los circuitos analógicos. Esta completa suite de diseño y simulación utiliza un motor de análisis analógico de Cadence®. Disponible sin ningún costo, PSpice para TI incluye una de las bibliotecas de modelos (...)
Herramienta de simulación

TINA-TI — Programa de simulación analógica basado en SPICE

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Guía del usuario: PDF
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
SOIC (D) 8 Ultra Librarian
USON (DSN) 10 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos