Inicio Amplificadores Amplificadores de función especial Amplificadores de video

OPA361-Q1

ACTIVO

Amplificador de video de 3 V con ganancia y filtro internos, con calificación AEC-Q100 de grado 1, d

Detalles del producto

Number of channels 1 Diff gain (%) 1.2 Iout (typ) (A) 0.08 Vs (min) (V) 2.5 Vs (max) (V) 3.6 Diff phase (°) 1.6 Iq (typ) (mA) 5.3 Number of filter poles 2 Features GPIO control method Operating temperature range (°C) -40 to 125 Rating Automotive
Number of channels 1 Diff gain (%) 1.2 Iout (typ) (A) 0.08 Vs (min) (V) 2.5 Vs (max) (V) 3.6 Diff phase (°) 1.6 Iq (typ) (mA) 5.3 Number of filter poles 2 Features GPIO control method Operating temperature range (°C) -40 to 125 Rating Automotive
SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • Qualified for Automotive Applications
  • Excellent Video Performance
  • Internal Gain: 5.2V/V
  • Supports TV-Detection
  • Compatible with OMAP242x and
    DAVINCI™ Processors
  • 2-Pole Reconstruction Filter
  • Input Range Includes Ground
    • DC-Coupled Input
  • Integrated Level Shifter
    • DC-Coupled Output(1)
    • No Output Capacitors Needed
  • Rail-to-Rail Output
  • Low Quiescent Current: 5.3mA
  • Shutdown Current: 1.5µA
  • Single-Supply: 2.5V to 3.3V
  • SC70-6 Package: 2.0mm × 2.1mm
  • RoHS Compliant

(1) Internal circuitry avoids output saturation, even with 0V sync tip level at the input video signal.

  • Qualified for Automotive Applications
  • Excellent Video Performance
  • Internal Gain: 5.2V/V
  • Supports TV-Detection
  • Compatible with OMAP242x and
    DAVINCI™ Processors
  • 2-Pole Reconstruction Filter
  • Input Range Includes Ground
    • DC-Coupled Input
  • Integrated Level Shifter
    • DC-Coupled Output(1)
    • No Output Capacitors Needed
  • Rail-to-Rail Output
  • Low Quiescent Current: 5.3mA
  • Shutdown Current: 1.5µA
  • Single-Supply: 2.5V to 3.3V
  • SC70-6 Package: 2.0mm × 2.1mm
  • RoHS Compliant

(1) Internal circuitry avoids output saturation, even with 0V sync tip level at the input video signal.

The OPA361-Q1 high-speed amplifier is optimized for 3V portable video applications. It is specifically designed to be compatible with the video encoders embedded in Texas Instruments’ OMAP2420 and DaVinci processors or other application processors with 0.5VPP video output. The input common-mode range includes GND, which allows a video-DAC (digital-to-analog converter) to be DC-coupled to the OPA361-Q1. The TV-detection feature simplifies the end-user interface significantly by facilitating the automatic start/stop of video transmission.

The output swings within 5mV of GND and 250mV to V+ with a standard back-terminated video load (150Ω). An internal level shift circuit prevents the output from saturating with 0V input, thus preventing sync-pulse clipping in common video circuits. Therefore, the OPA361-Q1 is ideally suited for DC-coupling to the video load.

The OPA361-Q1 has been optimized for space-sensitive applications by integrating internal gain setting resistors (G = 5.2V/V) and a 2-pole video-DAC reconstruction filter.

In shutdown mode, the quiescent current is reduced to < 1.5µA, dramatically reducing power consumption and prolonging battery life.

The OPA361-Q1 is available in the tiny 2mm × 2.1mm SC70-6 package.

The OPA361-Q1 high-speed amplifier is optimized for 3V portable video applications. It is specifically designed to be compatible with the video encoders embedded in Texas Instruments’ OMAP2420 and DaVinci processors or other application processors with 0.5VPP video output. The input common-mode range includes GND, which allows a video-DAC (digital-to-analog converter) to be DC-coupled to the OPA361-Q1. The TV-detection feature simplifies the end-user interface significantly by facilitating the automatic start/stop of video transmission.

The output swings within 5mV of GND and 250mV to V+ with a standard back-terminated video load (150Ω). An internal level shift circuit prevents the output from saturating with 0V input, thus preventing sync-pulse clipping in common video circuits. Therefore, the OPA361-Q1 is ideally suited for DC-coupling to the video load.

The OPA361-Q1 has been optimized for space-sensitive applications by integrating internal gain setting resistors (G = 5.2V/V) and a 2-pole video-DAC reconstruction filter.

In shutdown mode, the quiescent current is reduced to < 1.5µA, dramatically reducing power consumption and prolonging battery life.

The OPA361-Q1 is available in the tiny 2mm × 2.1mm SC70-6 package.

Descargar Ver vídeo con transcripción Video

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 1
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet 3-V Video Amplifier with Internal Gain and Filter in SC70 datasheet 14 mar 2011

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Herramienta de cálculo

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de simulación

PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI

PSpice® para TI es un entorno de diseño y simulación que ayuda a evaluar la funcionalidad de los circuitos analógicos. Esta completa suite de diseño y simulación utiliza un motor de análisis analógico de Cadence®. Disponible sin ningún costo, PSpice para TI incluye una de las bibliotecas de modelos (...)
Herramienta de simulación

TINA-TI — Programa de simulación analógica basado en SPICE

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Guía del usuario: PDF
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
SOT-SC70 (DCK) 6 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos