Inicio Amplificadores Amplificadores de función especial Amplificadores de transimpedancia

OPA3S2859-EP

ACTIVO

Amplificador de transimpedancia de 2 canales, 900 MHz, 2.2 nV/√Hz, ganancia programable y producto m

Detalles del producto

Number of channels 2 GBW (typ) (MHz) 900 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.25 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3.3 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail No Features Shutdown BW at Acl (MHz) 1800 Operating temperature range (°C) -55 to 125 Rating HiRel Enhanced Product
Number of channels 2 GBW (typ) (MHz) 900 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.25 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3.3 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail No Features Shutdown BW at Acl (MHz) 1800 Operating temperature range (°C) -55 to 125 Rating HiRel Enhanced Product
WQFN (RTW) 24 16 mm² 4 x 4
  • Gain bandwidth product: 900 MHz
  • Internal switches for programmable gain
  • High impedance FET inputs
  • Input voltage noise: 2.2 nV/√Hz
  • Slew rate: 350 V/µs
  • Supply voltage range: 3.3 V to 5.25 V
  • Quiescent current: 22 mA/channel
  • Power down mode IQ: 75 µA
  • Temperature range: -55 °C to 125 °C
  • Supports defense, aerospace, and medical applications
    • Controlled baseline
    • One assembly and test site
    • One fabrication site
    • Extended product life cycle
    • Extended product-change notification
    • Product traceability
  • Gain bandwidth product: 900 MHz
  • Internal switches for programmable gain
  • High impedance FET inputs
  • Input voltage noise: 2.2 nV/√Hz
  • Slew rate: 350 V/µs
  • Supply voltage range: 3.3 V to 5.25 V
  • Quiescent current: 22 mA/channel
  • Power down mode IQ: 75 µA
  • Temperature range: -55 °C to 125 °C
  • Supports defense, aerospace, and medical applications
    • Controlled baseline
    • One assembly and test site
    • One fabrication site
    • Extended product life cycle
    • Extended product-change notification
    • Product traceability

The OPA3S2859-EP is a wideband, low-noise programmable gain amplifier with CMOS inputs for wideband transimpedance and voltage amplifier applications. When the device is configured as a transimpedence amplifier (TIA), the 0.9-GHz gain bandwidth product (GBWP) enables high closed-loop bandwidths in low-capacitance photodiode (PD) applications.

The three internal switched feedback paths along with an optional parallel non-switched feedback path allows for up to four selectable gain configurations. The internal switches minimize parasitic contributions to increase performance compared to systems that use discrete external switches. Each switch is optimized for feedback resistor values ranging from < 1 kΩ to  > 100 kΩ for wide dynamic range applications. The selected switch path is controlled for both channels using a  2-wire parallel interface. For each channel selected, the gain path can also be held constant by exerting the latch pin, which subsequently disables switch control for the selected channel and prevents the channel from changing gain.

.

.

.

The OPA3S2859-EP is a wideband, low-noise programmable gain amplifier with CMOS inputs for wideband transimpedance and voltage amplifier applications. When the device is configured as a transimpedence amplifier (TIA), the 0.9-GHz gain bandwidth product (GBWP) enables high closed-loop bandwidths in low-capacitance photodiode (PD) applications.

The three internal switched feedback paths along with an optional parallel non-switched feedback path allows for up to four selectable gain configurations. The internal switches minimize parasitic contributions to increase performance compared to systems that use discrete external switches. Each switch is optimized for feedback resistor values ranging from < 1 kΩ to  > 100 kΩ for wide dynamic range applications. The selected switch path is controlled for both channels using a  2-wire parallel interface. For each channel selected, the gain path can also be held constant by exerting the latch pin, which subsequently disables switch control for the selected channel and prevents the channel from changing gain.

.

.

.

Descargar Ver vídeo con transcripción Video

Productos similares que pueden interesarle

open-in-new Comparar alternativas
Pin por pin con la misma funcionalidad que el dispositivo comparado
OPA3S2859 ACTIVO Amplificador de transimpedancia de 2 canales y 900 MHz con ganancia programable de 2.2 nV/√Hz A standard industrial-grade version of the OPA3S2859 with the same pinout

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 2
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet OPA3S2859-EP Enhanced Product, Dual-Channel, 900-MHz, 2.2-nV/√Hz, Programmable Gain Transimpedance Amplifier datasheet (Rev. B) PDF | HTML 16 dic 2021
* Radiation & reliability report OPA3S2859-EP Reliability Report 09 dic 2021

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

OPA3S2859RTWEVM — Módulo de evaluación para amplificador de transimpedancia de ganancia programable OPA3S2859-EP de 90

El módulo de evaluación (EVM) OPA3S2859RTWEVM está diseñado para mostrar fácilmente la funcionalidad y versatilidad del amplificador. El EVM se puede configurar para fuentes de alimentación y huellas independientes o divididas para conectores SMA en todas las entradas y salidas analógicas. La (...)
Guía del usuario: PDF | HTML
Modelo de simulación

OPA3S2859 and OPA3S2859-EP PSpice Model

SBOMBN0.ZIP (139 KB) - PSpice Model
Modelo de simulación

OPA3S2859 and OPA3S2859-EP TINA-TI Reference Design Circuit

SBOMBM8.TSC (32 KB) - TINA-TI Reference Design
Herramienta de cálculo

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de simulación

PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI

PSpice® para TI es un entorno de diseño y simulación que ayuda a evaluar la funcionalidad de los circuitos analógicos. Esta completa suite de diseño y simulación utiliza un motor de análisis analógico de Cadence®. Disponible sin ningún costo, PSpice para TI incluye una de las bibliotecas de modelos (...)
Herramienta de simulación

TINA-TI — Programa de simulación analógica basado en SPICE

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Guía del usuario: PDF
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
WQFN (RTW) 24 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos